Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
Product Status Discontinued on 9/21/2022

Features

HDMI Wireless Extender Ideal for Displaying Video in Classrooms and Conference Rooms
This complete wireless HDMI transmitter and receiver system is recommended for video presentations in conference rooms, trade shows, home theaters, digital signage and other applications in which connecting long video cables could be a burden. The B126-1A1-WHD4HH extends 1080p video and stereo audio signals from an HDMI source device to an HDMI display up to 50-ft. (15.24 m) away. No bulky or costly cabling infrastructure is needed. No existing Wi-Fi network is needed.
 
Plug-and-Play Operation for Quick Setup and Immediate Use
The wireless HDMI mini transmitter and receiver set works right out of the box with no software or Wi-Fi network required. Connect the mini receiver to the display and the mini transmitter to the source with the included HDMI cables. Right-angle adapters are included for placing the units in tight places, such as against a wall. Both units are bus-powered, but USB cables are included for connecting the units to their respective devices if a power boost is needed.
 
Wireless Transmission Saves You Money on Cable and Installation Costs
The B126-1A1-WHD4HH eliminates more than just hassles. You’ll save on the costs of cabling infrastructure and the labor to install it. Cable clutter is reduced, and you will enjoy more flexibility in placement of the source and display with no cables to relocate when you want to reconfigure the room. The transmitter and receiver units communicate over a 5 GHz wireless frequency that allows fast data transmission and reduced interference from other wireless sources. Be sure the transmitter and receiver share a direct line of sight for best results.
 
Transmits Crystal-Clear 1080p Video for High-Definition Presentations
The B126-1A1-WHD4HH ensures high-definition performance in a one-to-one application, where there is less obstruction to occur. It supports 1080p video resolutions at 60 Hz with 24-bit Deep Color (8 bits per channel) and stereo audio. AES 128 encryption and HDCP 1.2 compliance protect your wireless transmissions. LEDs indicate when the transmitter and receiver units are receiving power, transmitting data and connected to a wireless signal.

System Requirements

  • Source device with HDMI output (Blu-ray player, cable box, laptop)
  • Display device with HDMI input (HDTV, projector, monitor)

Package Includes

  • Mini transmitter
  • Mini receiver
  • (2) USB Micro-B to USB-A cables (M/M)
  • (2) HDMI cables (M/F)
  • (2) Right-angle HDMI adapters (M/F)
  • Owner’s manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332256522
Product TypeWireless Extender Kit
TechnologyHDMI; Wireless
VIDEO
Video InputHDMI (MALE)
Video OutputHDMI (MALE)
Max Supported Video Resolution1080p @ 60 Hz
Max Supported Color Depth24-bit True Color
HDR SupportNo
3D Video SupportedNo
Maximum Signal Range (ft)50
AUDIO
Audio SpecificationPCM
INPUT
Bus Powered  Yes
POWER
Power Over Cable (PoC) SupportNo
Power Consumption (Watts)2.5
Power Consumption Detail2.5W (TX), 5W (RX)
CONNECTIONS
Side A - Connector 1HDMI (MALE)
Side B - Connector 1HDMI (MALE)
USER INTERFACE, ALERTS & CONTROLS
LED IndicatorsTransmitter: Signal LED (x1): Blue, Power LED (x1): Blue; Receiver: Signal LED (x1): Red, Power LED (x1): Blue
PHYSICAL
ColorBlack
Material of ConstructionPlastic
Included Mounting AccessoriesNo
Receiver Unit Dimensions (hwd / cm.)1.5 x 8.8 x 3.9
Receiver Unit Dimensions (hwd / in.)0.6 x 1.53 x 3.49
Receiver Unit Weight (kg)0.02
Receiver Unit Weight (lbs.)0.04
Shipping Dimensions (hwd / in.)0.00 x 0.00 x 0.00
Shipping Weight (lbs.)0.00
Transmitter Unit Dimensions (hwd / cm.)1.5 x 8.8 x 3.9
Transmitter Unit Dimensions (hwd / in.)0.6 x 1.53 x 3.49
Transmitter Unit Weight (kg)0.02
Transmitter Unit Weight (lbs.)0.04
Unit Packaging TypeBox
ENVIRONMENTAL
Operating Temperature Range32 to 104°F (0 to 40°C)
Storage Temperature Range-4 to 158°F (-20 to 70°C)
Relative Humidity0 to 90% RH (No Humidity)
COMMUNICATIONS
Signal Range (ft.)50
Network Compatibility10 Gbps
IR Remote Extension SupportNo
RS-232 Serial Extension SupportNo
Latency  < 200 ms
FEATURES & SPECIFICATIONS
Wireless Transmission Distance15 meters (50 ft)
10/100 Ethernet Extension SupportNo
Integrated/Removable CableNo
MST Support  No
Multi-Resolution SupportNo
HDCP Specification1.2
Driver RequiredNo
STANDARDS & COMPLIANCE
Product CertificationsNOM (Mexico)
Product ComplianceRoHS; CE (Europe); REACH; FCC (USA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)3-year limited warranty

Questions & Answers

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.