Part Number: B126-1D10-WHD1
- Displays HDMI audio/video from up to 10 sources with no costly cable installation
- Transmits HD picture quality at 1080p @ 60 Hz resolutions up to 50 ft. (15 m)
- Allows you the freedom of positioning devices without constraint of cable placement
- Plug-and-play operation with no existing Wi-Fi network needed for easy installation
- Low-profile design convenient for travel to lectures, trade shows and meetings for work
- 1-year limited warranty
Features
System Requirements
- Source device(s) with HDMI output (Blu-ray player, media server, laptop)
- Display device with HDMI input (HDTV, projector, monitor)
Package Includes
- Mini transmitter
- Receiver
- USB-A to USB Micro-B cable, 3 ft.
- Right-angle HDMI adapter (M/F)
- Wireless coaxial antenna
- External power supply with 5 ft. cord and NEMA 1-15P plug (Input: 100–240V, 50/60 Hz, 0.3A; Output: 5V 2A)
- Owner’s manual
Specifications
OVERVIEW
UPC Code | 037332256355 |
Product Type | Extender Kit |
Technology | HDMI; Wireless |
VIDEO
Max Supported Video Resolution | 1920 x 1080 @60Hz |
Max Supported Color Depth | 24-bit True Color |
HDR Support | No |
3D Video Supported | Yes |
Maximum Signal Range (ft) | 50 |
AUDIO
Audio Specification | PCM |
INPUT
AC Power Adapter Plug(s) | NEMA 1-15P North America |
AC Power Adapter Input Specs (V / Hz / A) | 100-240V / 50/60HZ / 0.3A |
AC Power Adapter Output Specs (V / A) | 5V / 2A |
AC Power Adapter Cord Length (ft.) | 5 |
AC Power Adapter Cord Length (m) | 1.5 |
Voltage Compatibility (VAC) | 100; 110; 120; 125; 127; 200; 208; 220; 230; 240 |
POWER
Power Source Type | AC Adapter |
Power Over Cable (PoC) Support | No |
DC Barrel Plug | OD: 5.5 x 2.1 x 10mm, Positive Pin, Negative Sleeve |
CONNECTIONS
Side A - Connector 1 | HDMI (MALE); MICRO-USB B (FEMALE) |
Side B - Connector 1 | HDMI (FEMALE) |
Connector Plating | Nickel |
Input x Output | 10 x 1 |
Daisy-chainable / Cascadable | Yes |
Daisy-chainable / Cascadable Details | Requires B126-110 |
USER INTERFACE, ALERTS & CONTROLS
LED Indicators | TX: Signal (Red), Power (Blue); RX: Signal/Power (Green) |
PHYSICAL
Color | Black |
Material of Construction | Plastic |
Receiver Unit Dimensions (hwd / in.) | 3.37 x 5.44 x 0.76 |
Receiver Unit Weight (lbs.) | 0.26 |
Shipping Weight (lbs.) | 0.90 |
Transmitter Unit Dimensions (hwd / in.) | 1.53 x 3.49 x 0.6 |
Transmitter Unit Weight (lbs.) | 0.04 |
Unit Packaging Type | Box |
ENVIRONMENTAL
Operating Temperature Range | 32° to 122°F (0° to 50°C) |
Storage Temperature Range | 14° to 158°F (-10° to 70°C) |
Relative Humidity | 0% to 90% RH, Non-Condensing |
COMMUNICATIONS
Signal Range (ft.) | 50 |
EDID Compatible | Yes |
IR Remote Extension Support | No |
RS-232 Serial Extension Support | No |
Latency | 200ms |
FEATURES & SPECIFICATIONS
Integrated/Removable Cable | No |
MST Support | No |
Multi-Resolution Support | No |
Port Selection | Pushbutton |
HDCP Specification | 1.2 |
STANDARDS & COMPLIANCE
External Power Supply Certifications | TUV; UL; cUL |
Product Compliance | RoHS; REACH; FCC (USA) |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 1-year limited warranty |
Questions & Answers
Documents & Downloads
Documentation
Useful Web Pages
Product Images