Part Number: B126-1D10-TXH
- Bus-powered TX requires B126-1D10-WHD1 wireless receiver (sold separately)
- Transmits HD picture quality at 1080p @ 60 Hz resolutions up to 50 ft. (15 m)
- Can be used with up to 9 additional transmitters in a single application
- Plug-and-play operation with no existing Wifi network needed for easy installation
- Low-profile design convenient for travel to lectures, trade shows and meetings for work
- 1-year limited warranty
Features
System Requirements
- Source device with HDMI output (Blu-ray player, media server, laptop)
- B126-1D10-WHD1 receiver
Package Includes
- Mini transmitter
- USB-A to USB Micro-B cable, 3 ft.
- Right-angle HDMI adapter (M/F)
- Owner’s manual
Specifications
OVERVIEW
UPC Code | 037332257192 |
Product Type | Transmitter |
Technology | HDMI; Wireless |
VIDEO
Max Supported Video Resolution | 1920 x 1080 @60Hz |
Max Supported Color Depth | 24-bit True Color |
HDR Support | No |
3D Video Supported | Yes |
Maximum Signal Range (ft) | 150 |
AUDIO
Audio Specification | PCM |
INPUT
Voltage Compatibility (VDC) | 5 VDC |
Bus Powered | Yes |
POWER
Power Source Type | USB |
Power Over Cable (PoC) Support | No |
CONNECTIONS
Side A - Connector 1 | HDMI (MALE) |
Side B - Connector 1 | MICRO-USB B (FEMALE) |
Connector Plating | Nickel |
Daisy-chainable / Cascadable | Yes |
Daisy-chainable / Cascadable Details | Requires B126-110 |
USER INTERFACE, ALERTS & CONTROLS
LED Indicators | Signal (Red), Power (Blue) |
PHYSICAL
Color | Black |
Material of Construction | Plastic |
Shipping Weight (lbs.) | 0.26 |
Unit Dimensions (hwd / in.) | 1.530 x 3.490 x 0.600 |
Unit Packaging Type | Box |
Unit Weight (lbs.) | 0.04 |
ENVIRONMENTAL
Operating Temperature Range | 32° to 122°F (0° to 50°C) |
Storage Temperature Range | 14° to 158°F (-10° to 70°C) |
Relative Humidity | 0% to 90% RH, Non-Condensing |
COMMUNICATIONS
Signal Range (ft.) | 50 |
EDID Compatible | Yes |
IR Remote Extension Support | No |
RS-232 Serial Extension Support | No |
Latency | 200ms |
FEATURES & SPECIFICATIONS
Wireless Transmission Distance | 50ft |
Integrated/Removable Cable | No |
MST Support | No |
Multi-Resolution Support | No |
Port Selection | Pushbutton |
HDCP Specification | 1.2 |
Driver Required | No |
STANDARDS & COMPLIANCE
Product Compliance | RoHS; REACH; FCC (USA) |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 1-year limited warranty |
Questions & Answers
Documents & Downloads
Documentation
Useful Web Pages
Product Images