Part Number: PR-US2
This Model has been retired and replaced by PR-PRO3. More information for the PR-US2 is available on the model support page
Overview
Features
- Wireless presentation remote designed for PowerPoint and Keynote
- RF Connectivity: Works up to 60-ft. away, even through walls and furniture.
- Mouse Control: Provides complete cursor control and two-button mouse capabilities. Wireless Mouse Control!
- Laser Pointer: Features "laser safe" design for use in classrooms and other environments where children are present.
- Multi-Media: Media mode controls Windows Media Player on a PC -- iTunes and QuickTime on a Mac.
- Plug and Play: There is no software to install. Just plug it into a PC or Mac and it works within seconds.
- Travel Pouch: Includes a convenient pouch for carrying the remote and receiver when traveling.
System Requirements
- Windows:
An available USB port;
Windows 98SE/Me/2000/XP/Windows 7 - Mac OS:
An available USB port;
Mac OS 9.1 or later;
Mac OS X (10.1.5 or later);
Mac OS X (10.6.2)
Requires Mac OS X (10.3 or later) for volume control - Presentation Software: This remote control is designed for use with PowerPoint and Keynote. It will also work with other presentation programs that use the same keystrokes as PowerPoint. The remote supports both Slide Show view and Presenter view within PowerPoint.
- Multi-Media Software: Volume control buttons adjust system volume on a PC or Mac. Other multi-media buttons are designed to control Windows Media Player.
- Projectors: This remote is compatible with all brands of projectors.
Package Includes
- USB receiver
- Remote
- Remote's battery (type CR2450)
- Travel pouch
- Printer Quick Start Guide
Specifications
OVERVIEW
UPC Code | 672603040501 |
Model Frequency | 433 Mhz |
Laser Pointer | Class 2; Maximum output = 1 mW, wavelength = 650 nm |
PRODUCT OVERVIEW
Product Overview | Keyspan-by-Tripp Lite Presentation Remote Control |
PHYSICAL
Color | Silver |
Shipping Dimensions (hwd / in.) | 2.00 x 6.50 x 9.00 |
Shipping Weight (lbs.) | 0.30 |
Unit Dimensions (hwd / in.) | 0.780 x 1.410 x 4.910 |
Unit Weight (lbs.) | .11 |
COMMUNICATIONS
Signal Range (ft.) | 60 |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 1-year limited warranty |
Questions & Answers
Documents & Downloads
Product Videos
- PR-US2 Wireless Presentation Remote
https://tripplite.eaton.com/video/pr-us2-wireless-presentation-remote/48968
Product Images