Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

WorkWise Standing Desk Top, 48 x 30 in., Espresso



Overview

The WWTOP48-ES WorkWise™ Standing Desk Top provides an environmentally friendly work surface for your sit-stand desk. A spacious 48 x 30 inches with a thickness of 0.75 inches, the WWTOP48-ES features mounting holes with threaded inserts that perfectly match Tripp Lite WorkWise Sit-Stand Electric Adjustable-Height Desk Bases, such as WWBASE-BK, WWBASE-GY and WWBASE-WH, for easy assembly.

Made and finished in the USA, the MDF (medium-density fibreboard) WWTOP48-ES is constructed entirely of recycled wood fibers with an espresso-colored low-emission powder-coated finish that qualifies for LEED credits. It’s certified by the Sustainable Forestry Initiative and meets California Air Resources Board requirements.

Features

Durable Desk Top for Sit-Stand Desk Bases
  • 48 x 30 in. and 0.75 in. thick
  • Mounts to adjustable-height desk base (sold separately) to create a sit-stand desk
  • Mounting holes with threaded inserts perfectly match WorkWise Desk Bases, including WWBASE-BK, WWBASE-GY and WWBASE-WH

Environmentally Friendly MDF Construction
  • Made from 100% recycled wood fibers
  • Espresso-colored low-emission powder-coated finish resists scratching
  • Powder coating qualifies for LEED credits
  • Certified by Sustainable Forestry Initiative
  • Meets California Air Resources Board requirements (CARB II compliant)
  • Made and finished in the USA

Package Includes

  • WWTOP48-ES WorkWise Standing Desk Top (base sold separately)
  • (7) 10-24 x ⅝" screws
  • Proper care guide
RoHS compliant

Specifications

OVERVIEW
UPC Code037332196897
PHYSICAL
ColorEspresso
Material of ConstructionPowder-Coated MDF
Shipping Dimensions (hwd / in.)3.88 x 34.25 x 51.25
Shipping Weight (lbs.)43.00
Standing Desk Top StyleStraight
Standing Desk Top ColorEspresso
Standing Desk Top Size (in.)48 x 30
Unit Dimensions (hwd / in.)0.75 x 48 x 30
Unit Weight (lbs.)25
STANDARDS & COMPLIANCE
ApprovalsCarb Phase 2 Compliant; VOC-free Powder Coat
WARRANTY
Product Warranty Period (Worldwide)5-year limited warranty

Questions & Answers

More Q&As may be available on the WWTOP48ES model support page.

Related Products

UPS Battery Backup

  Model Number Description
900VA 480W Standby UPS - 12 NEMA 5-15R Outlets, 120V, 50/60 Hz, 5-15P Plug, ENERGY STAR, Desktop/Wall ECO900UPSM ECO900UPSM 900VA 480W Standby UPS - 12 NEMA 5-15R Outlets, 120V, 50/60 Hz, 5-15P Plug, ENERGY STAR, Desktop/Wall
OmniSmart LCD 120V 50/60Hz 1500VA 810W Line-Interactive UPS, Tower, LCD display, USB port, Energy Star V2.0 OMNI1500LCDT OMNI1500LCDT OmniSmart LCD 120V 50/60Hz 1500VA 810W Line-Interactive UPS, Tower, LCD display, USB port, Energy Star V2.0
SmartPro LCD 120V 1000VA 500W Line-Interactive Desktop UPS, AVR, Tower, USB, TEL/DSL/Coax, 8 Outlets SMART1000LCDU SMART1000LCDU SmartPro LCD 120V 1000VA 500W Line-Interactive Desktop UPS, AVR, Tower, USB, TEL/DSL/Coax, 8 Outlets

Surge Protectors

  Model Number Description
Isobar 6-Outlet Surge Protector, 6 ft. Cord with Right-Angle Plug, 3330 Joules, Diagnostic LEDs, Tel/Coax/Modem, Metal ISOBAR6DBS ISOBAR6DBS Isobar 6-Outlet Surge Protector, 6 ft. Cord with Right-Angle Plug, 3330 Joules, Diagnostic LEDs, Tel/Coax/Modem, Metal
Isobar 6-Outlet Under-Monitor Surge Protector, 8 ft. (2.43 m) Cord, 3150 Joules, 2 USB Ports, Diagnostic LEDs, Tel/Fax/Modem MT-6PLUS MT-6PLUS Isobar 6-Outlet Under-Monitor Surge Protector, 8 ft. (2.43 m) Cord, 3150 Joules, 2 USB Ports, Diagnostic LEDs, Tel/Fax/Modem
Personal Desktop Charging Station with 2-Outlet Surge Protector, 6 ft. (1.83 m) Cord, 1080 Joules, 4 x USB (4.8A total) TLP26USBB TLP26USBB Personal Desktop Charging Station with 2-Outlet Surge Protector, 6 ft. (1.83 m) Cord, 1080 Joules, 4 x USB (4.8A total)
Protect It! 6-Outlet Clamp-Mount Surge Protector, 6 ft. (1.83 m) Cord, 2100 Joules, 2 x USB Charging ports (2.1A total) TLP606DMUSB TLP606DMUSB Protect It! 6-Outlet Clamp-Mount Surge Protector, 6 ft. (1.83 m) Cord, 2100 Joules, 2 x USB Charging ports (2.1A total)
Eco-Surge 7-Outlet Surge Protector, 6 ft. (1.83 m) Cord, 1080 Joules, Individually-Controlled TLP76MSG TLP76MSG Eco-Surge 7-Outlet Surge Protector, 6 ft. (1.83 m) Cord, 1080 Joules, Individually-Controlled

USB Chargers

  Model Number Description
Portable Charger - USB-A, 5200mAh Power Bank, Lithium-Ion, LED Flashlight, Black UPB-05K2-1U UPB-05K2-1U Portable Charger - USB-A, 5200mAh Power Bank, Lithium-Ion, LED Flashlight, Black

KVM Switches

  Model Number Description
2-Port DisplayPort KVM Switch with Audio, Cables and USB 3.0 SuperSpeed Hub B004-DPUA2-K B004-DPUA2-K 2-Port DisplayPort KVM Switch with Audio, Cables and USB 3.0 SuperSpeed Hub
2-Port Compact USB KVM Switch with Audio and Cable B004-VUA2-K-R B004-VUA2-K-R 2-Port Compact USB KVM Switch with Audio and Cable

TV/Monitor Mounts

  Model Number Description
Dual Full Motion Flex Arm Desk Clamp for 13" to 27" Monitors DDR1327DCS DDR1327DCS Dual Full Motion Flex Arm Desk Clamp for 13" to 27" Monitors
Full Motion Desk Mount for 13" to 27" Monitors DDR1327S DDR1327S Full Motion Desk Mount for 13" to 27" Monitors
Dual Full Motion Flex Arm Desk Clamp for 13" to 27" Monitors DDR1327SDFC DDR1327SDFC Dual Full Motion Flex Arm Desk Clamp for 13" to 27" Monitors
Full Motion Flex Arm Desk Clamp for 13" to 27" Monitors DDR1327SFC DDR1327SFC Full Motion Flex Arm Desk Clamp for 13" to 27" Monitors
Quad Full Motion Flex Arm Desk Clamp for 13" to 27" Monitors DDR1327SQFC DDR1327SQFC Quad Full Motion Flex Arm Desk Clamp for 13" to 27" Monitors

Computer & Storage

  Model Number Description
USB-C to SATA Quick Dock - USB 3.1 Gen 1 (5 Gbps), 2.5/3.5 in. HDD/SDD, Thunderbolt 3 Compatible U439-001 U439-001 USB-C to SATA Quick Dock - USB 3.1 Gen 1 (5 Gbps), 2.5/3.5 in. HDD/SDD, Thunderbolt 3 Compatible

Disk Drive Docks & Enclosures

  Model Number Description
USB 3.0 SuperSpeed to Dual SATA External Hard Drive Docking Station with Cloning for 2.5 in./3.5 in. HDD U339-002 U339-002 USB 3.0 SuperSpeed to Dual SATA External Hard Drive Docking Station with Cloning for 2.5 in./3.5 in. HDD
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1776

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.