This is a desk base only.
Use our Desk Configurator to choose the size and color of your desk base and matching top.
WorkWise Standing Desk Base, Electric Adjustable-Height, Gray
- Steel construction with gray powder-coated finish
- Height adjusts in precise 0.1 in. increments from 23.5 to 49 in.
- Width adjusts to fit all WorkWise Desk Tops (sold separately)
- Create up to 4 convenient preset positions
- Electric motor adjusts height 1.5 in. per second
- 5-year limited warranty
Overview
The included control handset mounts beneath a desk top and connects to the motor. It features buttons for up/down movement and a digital readout that displays height in inches. You can create up to four convenient preset positions, making it easy to instantly adjust the WWBASE-GY to the perfect height for you, as well as the officemate who shares your workspace. You can also set upper and lower limits if you prefer a narrower range of heights.
The WWBASE-GY is made of steel with a gray powder-coated finish. You can adjust its width between 42.5 and 72 inches to accommodate a variety of desk tops (sold separately). It perfectly matches the threaded mounting inserts on Tripp Lite WorkWise Desk Tops, including WWTOP48-BK, WWTOP48-ES, WWTOP60-BKC, WWTOP60-ESC, WWTOP60-WHC, WWTOP72-BK and WWTOP72-ES. Pre-installed leveling feet keep it stable on uneven floors. Includes a 10-ft. (3.05 m) power cord with two-prong plug that connects to a 120V AC outlet. Meets ANSI/BIFMA X5.5-2014 standards. Maximum load capacity of 365 lbs (165.6 kgs.). Assembles in less than 30 minutes.
Features
- Height adjusts in precise 0.1 in. increments from 23.5 to 49 in.
- Powerful DC linear actuator motor moves base legs 1.5 in. per second
- Create up to 4 convenient preset positions for one-touch adjustment
- Set programmable upper and lower height limits
- 10-ft. (3.05 m) power cord with two-prong plug connects to 120V AC outlet
Control Handset
- Digital readout displays height in inches
- Up/down buttons adjust height with just a touch
- Mounts beneath desk top
Width Adjusts to Fit a Variety of Desk Tops (Sold Separately)
- Width adjusts from 42.5 to 72 in.
- Base perfectly matches threaded mounting inserts on Tripp Lite WorkWise Desk Tops, including WWTOP48-BK, WWTOP48-ES, WWTOP60-BKC, WWTOP60-ESC, WWTOP60-WHC, WWTOP72-BK and WWTOP72-ES
Durable Construction
- Made of steel with a gray powder-coated finish
- Pre-installed leveling feet for stability on uneven floors
- Meets ANSI/BIFMA X5.5-2014 standards
- Maximum load capacity of 365 lbs (165.6 kgs)
- Assembles in less than 30 min.
Package Includes
- Control box
- Handset
- (2) Legs
- (2) Feet
- (2) Frame ends
- (2) Center rails
- (2) Side brackets
- (8) M6 x 10 screws
- (16) M6 x 14 screws
- (4) M6 x 35 screws
- (7) M5 x 20 wood screws
- (2) M5 x 16 wood screws
- (10) Cable clips
- Hex key, 4 mm
- AC power cord w/NEMA 1-15 plug, 10-ft. (3.05 m)
- Male-to-female extension cable, 4.3-ft. (1.31 m)
- Owner's manual
Specifications
OVERVIEW
UPC Code | 037332196873 |
INPUT
Voltage Compatibility (VAC) | 120 |
Input Frequency | 60 Hz |
PHYSICAL
Color | Gray |
Maximum Weight Capacity (lbs.) | 365 |
Shipping Dimensions (hwd / in.) | 41.00 x 9.60 x 10.00 |
Shipping Weight (lbs.) | 66.00 |
Standing Desk Base Color | Gray |
Unit Dimensions (hwd / in.) | 23.5-49 x 42.5-72 x 22.64 |
Unit Weight (lbs.) | 55 |
STANDARDS & COMPLIANCE
Certifications | UL 1004-7, UL 1004-1, UL 508:1999, CSA C22.2 100-04, CSA C22.2 77-95, CSA C22.2 14-10 |
Approvals | ANSI/BIFMA X5.5-2014 |
WARRANTY
Product Warranty Period (U.S. & Canada) | 5-year limited warranty |
Frequently Asked Questions
Additional FAQs may be available on the WWBASEGY model support page.
Related Products
UPS Battery Backup
Model Number | Description | |
---|---|---|
![]() |
ECO900UPSM | 900VA 480W Standby UPS - 12 NEMA 5-15R Outlets, 120V, 50/60 Hz, 5-15P Plug, ENERGY STAR, Desktop/Wall |
![]() |
OMNI1500LCDT | OmniSmart LCD 120V 50/60Hz 1500VA 810W Line-Interactive UPS, Tower, LCD display, USB port, Energy Star V2.0 |
![]() |
SMART1000LCDU | SmartPro LCD 120V 1000VA 500W Line-Interactive Desktop UPS, AVR, Tower, USB, TEL/DSL/Coax, 8 Outlets |
Surge Protectors
Model Number | Description | |
---|---|---|
![]() |
ISOBAR6DBS | Isobar 6-Outlet Surge Protector, 6 ft. (1.83 m) Cord with Right-Angle Plug, 3330 Joules, Diagnostic LEDs, Tel/Coax/Modem, Metal |
![]() |
MT-6PLUS | Isobar 6-Outlet Under-Monitor Surge Protector, 8 ft. (2.43 m) Cord, 3150 Joules, 2 USB Ports, Diagnostic LEDs, Tel/Fax/Modem |
![]() |
TLP26USBB | Personal Desktop Charging Station with 2-Outlet Surge Protector, 6 ft. (1.83 m) Cord, 1080 Joules, 4 x USB (4.8A total) |
![]() |
TLP606DMUSB | Protect It! 6-Outlet Clamp-Mount Surge Protector, 6 ft. (1.83 m) Cord, 2100 Joules, 2 x USB Charging ports (2.1A total) |
![]() |
TLP76MSG | Eco-Surge 7-Outlet Surge Protector, 6 ft. (1.83 m) Cord, 1080 Joules, Individually-Controlled |
USB Chargers
Model Number | Description | |
---|---|---|
![]() |
U280-004-OTG | 4-Port USB Charging Station with OTG Hub - 5V 6A / 30W USB Charger Output |
![]() |
UPB-05K2-1U | Portable Charger - USB-A, 5200mAh Power Bank, Lithium-Ion, LED Flashlight, Black |
KVM Switches
Model Number | Description | |
---|---|---|
![]() |
B004-DPUA2-K | 2-Port DisplayPort KVM Switch with Audio, Cables and USB 3.0 SuperSpeed Hub |
![]() |
B004-VUA2-K-R | 2-Port Compact USB KVM Switch with Audio and Cable |
TV/Monitor Mounts
Model Number | Description | |
---|---|---|
![]() |
DDR1327DCS | Dual Full Motion Flex Arm Desk Clamp for 13" to 27" Monitors |
![]() |
DDR1327S | Full Motion Desk Mount for 13" to 27" Monitors |
![]() |
DDR1327SDFC | Dual Full Motion Flex Arm Desk Clamp for 13" to 27" Monitors |
![]() |
DDR1327SFC | Full Motion Flex Arm Desk Clamp for 13" to 27" Monitors |
![]() |
DDR1327SQFC | Quad Full Motion Flex Arm Desk Clamp for 13" to 27" Monitors |
Sit/Stand Desks
Model Number | Description | |
---|---|---|
![]() |
WWTOP48-BK | WorkWise Standing Desk Top, 48 x 30 in., Black |
![]() |
WWTOP48-ES | WorkWise Standing Desk Top, 48 x 30 in., Espresso |
![]() |
WWTOP60-BKC | WorkWise Standing Desk Top, 60 x 30 in., Black, Contoured |
![]() |
WWTOP60-ESC | WorkWise Standing Desk Top, 60 x 30 in., Espresso, Contoured |
![]() |
WWTOP60-WHC | WorkWise Standing Desk Top, 60 x 30 in., White, Contoured |
Computer & Storage
Model Number | Description | |
---|---|---|
![]() |
U439-001 | USB-C to SATA Quick Dock - USB 3.1 Gen 1 (5 Gbps), 2.5/3.5 in. HDD/SDD, Thunderbolt 3 Compatible |
Disk Drive Docks & Enclosures
Model Number | Description | |
---|---|---|
![]() |
U339-002 | USB 3.0 SuperSpeed to Dual SATA External Hard Drive Docking Station with Cloning for 2.5 in./3.5 in. HDD |
Resources & Downloads
Product Literature
Product Videos
- WorkWise™ Solutions
https://www.tripplite.com/video/workwise-solutions/164810
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.