This is a desk base only.
Use our Desk Configurator to choose the size and color of your desk base and matching top.
Part Number: WWBASE-WH
This Model has been retired and has not been replaced. An Owner's Manual and other information for the WWBASE-WH is available on the model support page
Overview
The included control handset mounts beneath a desk top and connects to the motor. It features buttons for up/down movement and a digital readout that displays height in inches. You can create up to four convenient preset positions, making it easy to instantly adjust the WWBASE-WH to the perfect height for you, as well as the officemate who shares your workspace. You can also set upper and lower limits if you prefer a narrower range of heights.
The WWBASE-WH is made of steel with a white powder-coated finish. You can adjust its width between 42.5 and 72 inches to accommodate a variety of desk tops (sold separately). It perfectly matches the threaded mounting inserts on Tripp Lite WorkWise Desk Tops, including WWTOP48-BK, WWTOP48-ES, WWTOP60-BKC, WWTOP60-ESC, WWTOP60-WHC, WWTOP72-BK and WWTOP72-ES. Pre-installed leveling feet keep it stable on uneven floors. Includes a 10-ft. (3.05 m) power cord with two-prong plug that connects to a 120V AC outlet. Meets ANSI/BIFMA X5.5-2014 standards. Maximum load capacity of 365 lbs (165.6 kgs.). Assembles in less than 30 minutes.
Features
- Height adjusts in precise 0.1 in. increments from 23.5 to 49 in.
- Powerful DC linear actuator motor moves base legs 1.5 in. per second
- Create up to 4 convenient preset positions for one-touch adjustment
- Set programmable upper and lower height limits
- 10-ft. (3.05 m) power cord with two-prong plug connects to 120V AC outlet
Control Handset
- Digital readout displays height in inches
- Up/down buttons adjust height with just a touch
- Mounts beneath desk top
Width Adjusts to Fit a Variety of Desk Tops (Sold Separately)
- Width adjusts from 42.5 to 72 in.
- Base perfectly matches threaded mounting inserts on Tripp Lite WorkWise Desk Tops, including WWTOP48-BK, WWTOP48-ES, WWTOP60-BKC, WWTOP60-ESC, WWTOP60-WHC, WWTOP72-BK and WWTOP72-ES
Durable Construction
- Made of steel with a white powder-coated finish
- Pre-installed leveling feet for stability on uneven floors
- Meets ANSI/BIFMA X5.5-2014 standards
- Maximum load capacity of 365 lbs (165.6 kgs)
- Assembles in less than 30 min.
Package Includes
- Control box
- Handset
- (2) Legs
- (2) Feet
- (2) Frame ends
- (2) Center rails
- (2) Side brackets
- (8) M6 x 10 screws
- (16) M6 x 14 screws
- (4) M6 x 35 screws
- (7) M5 x 20 wood screws
- (2) M5 x 16 wood screws
- (10) Cable clips
- Hex key, 4 mm
- AC power cord w/NEMA 1-15 plug, 10-ft. (3.05 m)
- Male-to-female extension cable, 4.3-ft. (1.31 m)
- Owner's manual
Specifications
OVERVIEW
UPC Code | 037332196880 |
INPUT
Voltage Compatibility (VAC) | 120 |
Input Frequency | 60 Hz |
PHYSICAL
Color | White |
Maximum Weight Capacity (lbs.) | 365 |
Shipping Dimensions (hwd / in.) | 9.20 x 10.60 x 41.53 |
Shipping Weight (lbs.) | 66.00 |
Standing Desk Base Color | White |
Unit Dimensions (hwd / in.) | 49.000 x 72.000 x 22.640 |
Unit Weight (lbs.) | 55 |
WARRANTY & SUPPORT
Product Warranty Period (U.S. & Canada) | 5-year limited warranty |
Questions & Answers
Accessories
UPS Battery Backup
Model Number | Description | |
---|---|---|
OMNI1500LCDT | OmniSmart 1500VA 810W 120V Line-Interactive UPS - 10 Outlets, AVR, USB, LCD, Tower |
Surge Protectors
Model Number | Description | |
---|---|---|
ISOBAR6DBS | Isobar 6-Outlet Surge Protector, 6 ft. Cord with Right-Angle Plug, 3330 Joules, Diagnostic LEDs, Tel/Coax/Modem, Metal | |
TLP26USBB | Personal Desktop Charging Station with 2-Outlet Surge Protector, 6 ft. (1.83 m) Cord, 1080 Joules, 4 x USB (4.8A total) | |
TLP606DMUSB | Protect It! 6-Outlet Clamp-Mount Surge Protector, 6 ft. (1.83 m) Cord, 2100 Joules, 2 x USB Charging ports (2.1A total) | |
TLP76MSG | Eco-Surge 7-Outlet Surge Protector, 6 ft. (1.83 m) Cord, 1080 Joules, Individually-Controlled |
USB & Wireless Chargers
Model Number | Description | |
---|---|---|
UPB-05K2-1U | Portable Charger - USB-A, 5200mAh Power Bank, Lithium-Ion, LED Flashlight, Black |
KVM Switches
Model Number | Description | |
---|---|---|
B004-DPUA2-K | 2-Port DisplayPort KVM Switch with Audio, Cables and USB 3.0 SuperSpeed Hub | |
B004-VUA2-K-R | 2-Port Compact USB KVM Switch with Audio and Cable |
TV/Monitor Mounts
Model Number | Description | |
---|---|---|
DDR1327DCS | Dual Full Motion Flex Arm Desk Clamp for 13" to 27" Monitors / Displays | |
DDR1327S | Full Motion Desk Mount for 13" to 27" Monitors - clamp and grommet | |
DDR1327SDFC | Dual Full Motion Flex Arm Desk Clamp for 13" to 27" Monitors | |
DDR1327SFC | Full Motion Flex Arm Desk Clamp for 13" to 27" Monitors | |
DDR1327SQFC | Quad Full Motion Flex Arm Desk Clamp for 13" to 27" Monitors |
Computer & Storage
Model Number | Description | |
---|---|---|
U439-001 | USB-C to SATA Quick Dock - USB 3.1 Gen 1 (5 Gbps), 2.5/3.5 in. HDD/SDD, Thunderbolt 3 Compatible |
Disk Drive Docks & Enclosures
Model Number | Description | |
---|---|---|
U339-002 | USB 3.0 SuperSpeed to Dual SATA External Hard Drive Docking Station with Cloning for 2.5 in./3.5 in. HDD |
Documents & Downloads
Documentation
Product Literature
Product Videos
- WorkWise™ Solutions
https://tripplite.eaton.com/video/workwise-solutions/164810
Product Images