Part Number: P004-18N-4XC13
- Connects 4 devices to one AC outlet to save space and reduce cable clutter
- Recommended for powering multiple computers, monitors or other compatible peripherals
- C14 end connects to PDU or UPS power; C13 ends connect to devices’ C14 inlets
- C13-to-C14 PDU-style extension cord is ideal replacement for worn-out or missing cable
- This product is covered by a Lifetime Limited Warranty (coverage details)
Features
Specifications
OVERVIEW
UPC Code | 037332205261 |
Device Compatibility | Computer; Monitor/HDTV; Printer; Scanner; UPS; PDU |
Country/Region | Global |
INPUT
Maximum Input Amps | 10 |
Voltage Compatibility (VAC) | 100-250 |
CONNECTIONS
Side A - Connector 1 | IEC-320-C14 |
Side B - Connector 1 | (4) IEC-320-C13 |
PHYSICAL
Plug Color | Black |
Cable Jacket Color | Black |
Cable Jacket Material | PVC |
Cable Jacket Rating | VW-1 |
Power Cord Jacket Type | SJTW |
Cable Outer Diameter (OD) | 7.8mm |
Number of Conductors | 3 |
Wire Gauge (AWG) | 18 |
Cable Length (ft.) | 1.5 |
Shipping Dimensions (hwd / in.) | 0.60 x 8.50 x 12.50 |
Shipping Weight (lbs.) | 0.54 |
ENVIRONMENTAL
Operating Temperature Range | -4° to 140°F (-20° to 60°C) |
Storage Temperature Range | -4° to 140°F (-20° to 60°C) |
Operating Humidity Range | 10% to 65% RH |
Storage Humidity Range | 10% to 65% RH |
FEATURES & SPECIFICATIONS
High Voltage | Yes |
STANDARDS & COMPLIANCE
Product Certifications | CSA (Canada); cUL Listed; UL Listed |
Product Compliance | RoHS; REACH |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Documents & Downloads
Product Literature
Useful Web Pages
Product Images