Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

SmartRack Square Hole Hardware Kit with 50 M6 screws and washers

Model Number: SRCAGENUTS


  • Square hole hardware kit - 50 each M6 cage nuts and bolts
  • Fastens equipment to square hole rack mount rails
  • Compatible with all square hole racks (EIA 310D)
  • 5-year limited warranty

Overview

Tripp Lite's SmartRack SRCAGENUTS is compatible with all square hole rack enclosure cabinets. Square hole hardware kit has 50 each M6 cage nuts and bolts to fasten equipment to square hole rackmount rails.

Features

  • SmartRack SRCAGENUTS are compatible with all square hole rack enclosure cabinets
  • Square hole hardware kit has 50 each M6 cage nuts and bolts to fasten equipment to square hole rackmount rails

Package Includes

  • 50 pcs M6 cage nut zinc
  • 50 pcs M6 pan head screw
  • 50 pcs PVC black cup washer
RoHS compliant

Specifications

OVERVIEW
UPC Code037332143563
PHYSICAL
Shipping Dimensions (hwd / in.)1.20 x 4.40 x 6.10
Shipping Weight (lbs.)1.00
WARRANTY
Product Warranty Period (Worldwide)5-year limited warranty

Frequently Asked Questions


Additional FAQs may be available on the SRCAGENUTS model support page.

Resources & Downloads

support icon

Do you own a
SRCAGENUTS

Get support for your product all in one place!

Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.