Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

Zero-Skew UTP Bulk Patch Cable for RGB Video, 1000 ft.

Model Number: P524-01K


  • High Performance, VGA Video Transmission UTP Bulk Cable
  • Riser rated for in wall use
  • 1,000ft Bulk Box
HAVE A QUESTION?

Call Us
1 773.869.1774


Overview

Tripp Lite P524-01K is unshielded, twisted 4-pair cable designed specifically for VGA Video transmissions over UTP. It's low skew characteristics allow for extended data transmission distances, as well as improved video quality: better Pixel alignment, cleaner edges, reduced vertical shading bands, and reduced ghosting. Ideal for use with Tripp Lite VGA over Cat5 products, such as the B130-101A-2. Common CAT 5e/6 cable can have internal twisted pairs that vary greatly in length, which is good for eliminating cross-talk in Ethernet use, but causes image distortion in video over UTP applications. A difference in length in one twisted pair will produce a noticeable misalignment of the primary colors displayed. With Tripp Lites Low Skew UTP Cable, the length of each twisted pair carrying RGB computer video signals is uniform so the signals arrive at the receiver simultaneously. 1,000ft bulk box.
NOTE: Not for use with Tripp Lite Digital ( DVI and HDMI ) over UTP equipment.

Features

  • 24AWG, 4-Pair, Solid Conductor Low Skew Cable, PVC Jacket ( CMR Riser rated, FT4 )
  • Skew: 2.2ns/100meters
  • Low Skew for minimal distortion and improved signal integrity
  • Ideal for VGA over UTP, as well as KVM over Cat5 applications
  • Up to 1300-ft distances, depending on equipment manufacturers parameters
  • 1,000-ft self-dispensing box

RoHS compliant

Specifications

OVERVIEW
UPC Code037332147547
INPUT
Cable Length (ft.)1000
PHYSICAL
ColorMaroon
Shipping Dimensions (hwd / in.)13.00 x 14.00 x 10.50
Shipping Weight (lbs.)20.00
CONNECTIONS
Side A - Connector 1BARE WIRE
Side B - Connector 1BARE WIRE
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Accessories

Digital Signage & Audio/Video
  Model Number Description
B130-101-2 | Digital Signage & Audio/Video B130-101-2 VGA over Cat5/Cat6 Extender Kit, Box-Style Transmitter & Receiver with EDID, 1920x1440 at 60Hz, Up to 1000 ft., TAA
B130-101A-2 | Digital Signage & Audio/Video B130-101A-2 VGA with Audio over Cat5/Cat6 Extender Kit, Box-Style Transmitter & Receiver with EDID, 1920x1440 at 60Hz, Up to 1000 ft., TAA

Resources & Downloads

Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.