Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1774
+1 (773) 869-1329
presaleshelp@tripplite.com

Detachable PDU option for compatible SmartOnline UPS Systems, L6-30P/L6-20R and L6-30R


  • Detachable PDU backplate with manual bypass switch serves as a replacement PDU for configured SU6000RT4UHV and SU6000RT4UTF UPS systems
  • Can also be used to convert any UPS configuration using the SU6000RT4UHVPM power module to include L6-20R and L6-30R outlets
  • 2 L6-20R and 2 L6-30R outlets
  • L6-30P input supported
  • Attaches via unit-specific back panel electrical and bolt-on connections
  • Manual bypass feature ensures maximum equipment availability
  • 2-year limited warranty

View Full Product Details

Tripp Lite Part Number

SUPDMB6K

Have a Question?
Contact Us

Overview

The SUPDMB6K UPS backplate with manual transfer switch serves as a replacement for the original backplate provided with SU6000RT4UHV and SU6000RT4UTF configurations. Can also be used to convert any UPS configuration using the SU6000RT4UHVPM power module to support hardwire input with L6-20R and L6-30R output receptacles. Manual bypass feature ensures maximum availability of connected equipment while UPS maintenance occurs. Can accept input voltages of 200-240 VAC. Hardwire input / 2 L6-30R and 2 L6-20R outlets.

Features


System Requirements

  • Requires SU6000RT4UHVPM UPS Power Module

Package Includes

  • SUPDMB6K detachable PDU
RoHS compliant

Specifications

OVERVIEW
UPC Code037332153920
INPUT
Nominal Input Voltage(s) Supported200V AC; 208V AC; 230V AC; 240V AC; 220V AC
Input Connection TypeL6-30P (10ft / 3m)
Voltage Compatibility (VAC)200; 208; 220; 230; 240
OUTPUT
Frequency Compatibility50 / 60 Hz
Output Receptacles(2) L6-20R; (2) L6-30R
Output Nominal Voltage200, 208, 220, 230, 240 VAC
Overload Protection1 double pole 20A breaker protects both L6-20R outlets
PHYSICAL
Material of ConstructionMetal
Shipping Dimensions (hwd / in.)10.30 x 6.70 x 19.50
Shipping Weight (lbs.)9.70
Unit Dimensions (hwd / in.)3.3 x 17.2 x 3.2
Unit Weight (lbs.)8.2
STANDARDS & COMPLIANCE
CertificationsTested to UL1778 (USA), CSA (Canada), CE (EU)
WARRANTY
Product Warranty Period (Worldwide)2-year limited warranty

Resources & Downloads

Declarations of Conformity

support icon

Do you own a
SUPDMB6K

Get support for your product all in one place!

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1774 or email presaleshelp@tripplite.com.