Part Number: SUPDM710HW
- Converts compatible SmartOnline high-voltage UPS systems to a totally hardwired solution
- For use with SU10000RT3U and SU8000RT3U UPS Systems
- Hardwired input/output connections
- Easy quick-connect terminal block installation
- 2-year limited warranty
Overview
The SUPDM710HW converts the output of SmartOnline® SU8000RT3U and SU10000RT3U to a totally hardwired solution. Easy quick-connect terminal blocks allow installation in minutes. Can accept input voltages of 200-240 VAC. Hardwire input/output connections.
Features
- Converts the output of SmartOnline SU8000RT3U and SU10000RT3U to a totally hardwired solution
- Easy quick-connect terminal blocks allow installation in minutes
- Can accept input voltages of 200-240 VAC
- Hardwire input/output connections
System Requirements
- Use with SU10000RT3U and SU8000RT3U SmartOnline UPS Systems
Package Includes
- Hardwire PDU
- Mounting Hardware
- Owner's Manual
Specifications
OVERVIEW
UPC Code | 037332127167 |
Accessory Type | PDU Module |
Accessory Class | UPS Accessories |
INPUT
Nominal Input Voltage(s) Supported | 208V AC; 240V AC |
Input Connection Type | Hardwire |
Voltage Compatibility (VAC) | 208; 240 |
OUTPUT
Frequency Compatibility | 50 / 60 Hz |
Output Receptacles | Hardwire |
Output Nominal Voltage | 200-240v |
PHYSICAL
Material of Construction | Steel |
Shipping Dimensions (hwd / in.) | 8.30 x 9.30 x 12.80 |
Shipping Weight (lbs.) | 6.80 |
Unit Dimensions (hwd / in.) | 5.250 x 7.500 x 5.250 |
Unit Weight (lbs.) | 3.8 |
STANDARDS & COMPLIANCE
Product Certifications | CSA (Canada); UL 1778 |
Product Compliance | RoHS; CE (Europe); REACH; FCC (USA) |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 2-year limited warranty |
Questions & Answers
Documents & Downloads
Documentation
Product Images