Interactive Flat-Panel Touchscreen Display with PC, 4K @ 60 Hz, UHD, 65 in.
- Razor-sharp 65 in. 4K touchscreen display ideal for interactive presentations
- Windows 10 PC with Android compatible with wide array of apps and hardware
- Detachable HD webcam captures entire meeting area for sharing anywhere
- Remote screen sharing allows anyone to participate, whether in office or at home
- Promotes collaborative teamwork while work-from-home strategies are in place
- 2-year limited warranty
DMTP65OPS New
Have a Question?
Features
Typical Applications
- Brainstorm ideas and collaborate on a group project in a conference room or huddle space
- Show math problems, outline lessons and organize information to students in a classroom or library
- Describe problem-solving job solutions in a warehouse or other industrial setting
- Present remodeling ideas and other home building concepts to potential real estate clients
- Give video or multimedia presentations at a school assembly, trade show or sales meeting
Package Includes
- 65 in. interactive flat-panel touchscreen display with built-in PC
- Detachable HD webcam
- (2) Stylus pens with replacement tips
- (4) Wi-fi antennas, large
- (2) Wi-fi antennas, small
- Remote control
- (2) AAA batteries
- Owner's manual
Specifications
OVERVIEW
UPC Code | 037332257901 |
Product Type | Interactive Touchscreen |
Device Compatibility | Monitor/HDTV |
DISPLAY
Screen Size | 65 |
Touch Technology | Ultra Slim IR (13mm depth) |
Number of Touch Points | 20 |
Response Time | <8 ms (1 touch) |
Aspect Ratio | 16:9 |
Viewing Angle | 178/178 degrees |
Brightness | 350 cd/m2 |
Contrast Ratio | 1300:1 |
Tilt | +5 to -10 degrees |
Camera | Detachable HD webcam (1080p); Supports video calling |
Audio | Soundbar speakers (20W x 2) with subwoofer |
Accessories (Included) | 2 stylus pens with replacement tips; remote control |
Remote User Interface (RUI) | Power LED, battery charge level LEDs, on/off button, alarm mute button |
Other Features | Anti-glare 4mm tempered glass |
COMPUTE
Processor Type | Intel® Core™ i7 6500U |
Processor Speed | 4.20 GHz |
Installed Memory | 4GB Dual Channel DDR4 2133Mhz |
Maximum Memory | Upgradable to 32GB |
Storage | 128GB Solid State Drive (SSD) |
Pre-Installed Operating Systems | Android 6; Windows 10 Pro, 64 Bit (also Windows 7 & 8; Mac 10.10 and 10.14) |
Graphics Card | Intel® UHD Graphics 500 Series |
POWER
Input Voltage(s) | 120V |
Power Cord Length (ft.) | 6 |
PHYSICAL
Color | Black; Silver |
Unit Dimensions (hwd / in.) | 36.7 x 58.7 x 3.6 |
Unit Weight (lbs.) | 119.1 |
CONNECTIONS
Input Ports | Front: HDMI; USB 2.0; USB for touch Rear: (3) HDMI; DisplayPort; VGA; USB for camera; (3) USB 2.0 (Android only); (2) USB 2.0; (2) USB 3.0; (2) USB for touch; (3) 3.5 mm audio |
Output Ports | Rear: (2) HDMI; (2) 3.5 mm Audio |
Ethernet Interface | (2) RJ45 (100 Mbps) |
Serial Interface | RS-232 (DB9) |
Wireless Interface | WiFi 5 (IEEE 802.11ac, 4 large antennas, 2 small antennas); Bluetooth 4.0 |
SPECIAL FEATURES
Security Lock | No |
Built-in Cable Management | Yes |
Pre-installed Casters | Yes |
STANDARDS & COMPLIANCE
United States | Display: UL60950-1:2007 (2nd Ed)+A1+A2 R10.14 |
Canada | Display: CAN/CSA-C22.2 No. 60950-1:2007 (2nd Ed) +A1:2011 +A2:2014 |
International | Display: IEC60950-1:2005 (2nd Ed)+A1:2009+A2:2013 |
Compliance | Display: Class A; EN55032:2012+AC:2013; EN55035:2017
FCC/ICES: Display: CLASS A; 47 CFR FCC PART 15 SUBPART B; 47 CFR FCC PART 15 SUBPART C
EMI/EMC Standards: Class A; EN55032:2012+AC:2013; EN55035:2017 |
WARRANTY
Product Warranty Period (Worldwide) | 2-year limited warranty |
Related Products
TV/Monitor Mount Accessories
Model Number | Description | |
---|---|---|
![]() |
DM6570COVER | Weatherproof Outdoor TV Cover for 65” to 70” Flat-Panel Televisions and Monitors |
Resources & Downloads
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.