Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

1.9-3.8kW Single-Phase 120-240V Basic PDU, 14 Outlets (12 C13 & 2 C19), C20 with 5 Adapters, 10 ft. (3.05 m) Cord, 1U Rack-Mount


Versatile 16A 120-240V PDU compatible with wide range of voltages to deliver single-phase AC power to multiple loads from a utility outlet, generator or UPS system. Recommended for data centers, server rooms and network closets.

  • C20 input with 10-ft. (3.05 m) cord and 5 adapters
  • 14 total outlets—12 C13 and 2 C19
  • Switchless design prevents accidental shutdown
  • Reversible all-metal housing
  • 16A circuit breaker protects against overloads
  • 5-year limited warranty

View Full Product Details

Tripp Lite Part Number

PDUNV

Extended Warranty Options
Have a Question?
Contact Us

Overview

The PDUNV 1.6/3.8kW Single-Phase 120-240V Basic PDU is a versatile no-frills unit for data centers, server rooms and network wiring closets. Perfectly suited for high-density IT environments, the PDUNV features 14 total outlets—four C13 in front and eight C13 and two C19 in the rear.

The C20 input plug with 10-ft. (3.05 m) cord connects to your facility's compatible AC power source, generator or protected UPS to distribute power to connected equipment. Five C19 plug adapters with locking retainer clips are included for connection in a variety of power environments. The adapters convert the plug to C14 (connects to C13 120-240V), NEMA L6-20P (L6-20R 20A 208/240V), NEMA L5-20P (L5-20R 20A 120V), NEMA 5-20P (5-20R 20A 120V) or NEMA 5-15P (5-15R 15A 120V).

The switchless design prevents an accidental shutdown, which could lead to costly downtime. A 16A circuit breaker protects connected equipment from dangerous overloads. The reversible all-metal housing supports a variety of mounting options, including 1U horizontal or 0U vertical mounting in EIA-standard 19-inch racks, under a counter or on a wall or workbench with user-supplied hardware. It also supports toolless 0U vertical mounting with the optional PDUSIDEBRKT (sold separately).

Features

Reliable Single-Phase 16A 120-240V Power Distribution
  • Versatile no-frills PDU for data centers, server rooms and network wiring closets
  • 14 total outlets—4 C13 in front, 8 C13 and 2 C19 in rear
  • C20 input with 10-ft. (3.05 m) cord and 5 plug adapters
  • Rear-panel grounding lug
  • 16A circuit breaker protects against overloads

C19 Plug Adapters Included
  • For connecting to AC power in various power environments
  • Locking retainer clips included
  • Adapters: C14, NEMA L6-20P, NEMA L5-20P, NEMA 5-20P and NEMA 5-15P

Switchless Design
  • Prevents accidental shutdowns and costly downtime

Versatile Installation Options
  • Reversible all-metal housing faces front or rear in rack
  • Supports 1U horizontal or 0U vertical mounting in EIA-standard 19 in. racks
  • Also mounts on wall, workbench or under a counter
  • Supports toolless 0U vertical mounting with optional PDUSIDEBRKT (sold separately)

Package Includes

  • PDUNV 1.6/3.8kW Single-Phase 120-240V Basic PDU
  • (5) C19 plug adapters
  • Mounting brackets
  • Owner’s manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332127204
PDU TypeBasic
INPUT
PDU Input Voltage120; 125; 127; 200; 208; 220; 230; 240
Recommended Electrical ServiceSingle-phase 16/20A 120-240V service
Maximum Input Amps16
Input Connection TypeC20 inlet accepts included C19-C20 cable with included plug adapters
PDU Plug TypeNEMA 5-15P; NEMA 5-20P; NEMA L5-20P; NEMA L6-20P; IEC-320 C14; IEC-320 C20
Input PhaseSingle-Phase
Input Cord Length (ft.)10
OUTPUT
Output Capacity Details3.84kW (240V), 3.68kW (230V), 3.52kW (220V), 3.33kW (208V), 3.2kW (200V), 2.03kW (127V), 1.92kW (120V) / 16A total capacity; 16A max per C19 outlet; 12A (10A CE) max per C13 outlet
Frequency Compatibility50 / 60 Hz
Output Receptacles(12) C13; (2) C19
Output Nominal Voltage120-240V
Overload Protection16A circuit breaker
PHYSICAL
Material of ConstructionMetal
Form Factors Supported1U rackmount, 0U vertical mount, wallmount and under-counter mounting supported
Minimum Required Rack Depth (inches)7.8
Outlets Measurement (Center to Center)Distance between Front (C13) outlets = 28.75mm; Distance between Rear (C19) outlets = 55mm; Distance between Rear (C13) outelts = 28.75mm
PDU Form FactorHorizontal (1U)
Shipping Dimensions (hwd / in.)2.40 x 11.00 x 20.20
Shipping Weight (lbs.)7.00
Unit Dimensions (hwd / in.)1.75 x 17.5 x 4.25
Unit Weight (lbs.)3.20
ENVIRONMENTAL
Operating Temperature Range0C ~ 40C (32F ~ 104F)
Storage Temperature Range-30°C to +50°C (-22°F to +122°F)
Relative Humidity5-95% non-condensing
Operating Elevation (ft.)0-10,000
Operating Elevation (m)0-3000
FEATURES & SPECIFICATIONS
TVSS Grounding  Grounding lug
STANDARDS & COMPLIANCE
CertificationsTested to UL62368-1 (USA), CAN/CSA-22.2 No. 62368-1-14 (Canada), IEC 62368-1:2014 (EU), Class A (Emissions)
Certification DetailsSeries Number(s) AGIB24016RMPDU2
WARRANTY
Product Warranty Period (Worldwide)5-year limited warranty

Questions & Answers

More Q&As may be available on the PDUNV model support page.

Related Products

PDU Accessories

  Model Number Description
Bracket Accessory - enables Vertical Installation of 1U PDUs, Power Strips and Surge Protectors PDUSIDEBRKT PDUSIDEBRKT Bracket Accessory - enables Vertical Installation of 1U PDUs, Power Strips and Surge Protectors

Power Cords and Adapters

  Model Number Description
NEMA 5-15R to C14 Computer AC Power Cable - 13A, 125V, 16 AWG, 2 ft. (0.61 m), Black P002-002 P002-002 NEMA 5-15R to C14 Computer AC Power Cable - 13A, 125V, 16 AWG, 2 ft. (0.61 m), Black
Heavy-Duty PDU Power Cord, C13 to C14 - 15A, 250V, 14 AWG, 2 ft. (0.61 m), Black P005-002 P005-002 Heavy-Duty PDU Power Cord, C13 to C14 - 15A, 250V, 14 AWG, 2 ft. (0.61 m), Black
Heavy-Duty PDU Power Cord, C13 to C14 - 15A, 250V, 14 AWG, 6 ft. (1.83 m), Black P005-006 P005-006 Heavy-Duty PDU Power Cord, C13 to C14 - 15A, 250V, 14 AWG, 6 ft. (1.83 m), Black
Heavy-Duty PDU Power Cord, C13 to C14 - 15A, 250V, 14 AWG, 10 ft. (3.05 m), Black P005-010 P005-010 Heavy-Duty PDU Power Cord, C13 to C14 - 15A, 250V, 14 AWG, 10 ft. (3.05 m), Black
C20 to C13 Power Cord for Computer - Heavy-Duty, 15A, 100-250V, 14 AWG, 7 ft. (2.13 m), Black P032-007 P032-007 C20 to C13 Power Cord for Computer - Heavy-Duty, 15A, 100-250V, 14 AWG, 7 ft. (2.13 m), Black
Computer Power Cord, C19 to NEMA 5-15P - Heavy-Duty, 15A, 125V, 14 AWG, 10 ft. (3.05 m), Black P034-010 P034-010 Computer Power Cord, C19 to NEMA 5-15P - Heavy-Duty, 15A, 125V, 14 AWG, 10 ft. (3.05 m), Black
Power Cord, C19 to NEMA L6-20 - Heavy-Duty, 20A, 250V, 12 AWG, 10 ft. (3.05 m), Black P040-010 P040-010 Power Cord, C19 to NEMA L6-20 - Heavy-Duty, 20A, 250V, 12 AWG, 10 ft. (3.05 m), Black
Power Cord, C19 to NEMA L5-20P - Heavy-Duty, 20A, 125V, 12 AWG, 10 ft. (3.05 m), Black P045-010 P045-010 Power Cord, C19 to NEMA L5-20P - Heavy-Duty, 20A, 125V, 12 AWG, 10 ft. (3.05 m), Black
Power Cord, C19 to C14 - Heavy-Duty, 15A, 250V, 14 AWG, 2 ft. (0.61 m), Black P047-002 P047-002 Power Cord, C19 to C14 - Heavy-Duty, 15A, 250V, 14 AWG, 2 ft. (0.61 m), Black
Power Cord, C19 to C14 - Heavy-Duty, 15A, 250V, 14 AWG, 4 ft. (1.22 m), Black P047-004 P047-004 Power Cord, C19 to C14 - Heavy-Duty, 15A, 250V, 14 AWG, 4 ft. (1.22 m), Black
Power Cord, C19 to C14 - Heavy-Duty, 15A, 250V, 14 AWG, 6 ft. (1.83 m), Black P047-006 P047-006 Power Cord, C19 to C14 - Heavy-Duty, 15A, 250V, 14 AWG, 6 ft. (1.83 m), Black
Power Cord, C19 to C14 - Heavy-Duty, 15A, 250V, 14 AWG, 10 ft. (3.05 m), Black P047-010 P047-010 Power Cord, C19 to C14 - Heavy-Duty, 15A, 250V, 14 AWG, 10 ft. (3.05 m), Black
Power Cord, C19 to NEMA 5-20P - Heavy-Duty, 20A, 125V, 12 AWG, 10 ft. (3.05 m), Black P049-010 P049-010 Power Cord, C19 to NEMA 5-20P - Heavy-Duty, 20A, 125V, 12 AWG, 10 ft. (3.05 m), Black
EU Computer Power Cord , C19 to Schuko - 16A, 250V, 16 AWG, 8 ft. (2.43 m), Black P050-008 P050-008 EU Computer Power Cord , C19 to Schuko - 16A, 250V, 16 AWG, 8 ft. (2.43 m), Black
UK Computer Power Cord, C19 to BS1363, 13A, 250V, 16 AWG, 8 ft. (2.43 m), Black P052-008 P052-008 UK Computer Power Cord, C19 to BS1363, 13A, 250V, 16 AWG, 8 ft. (2.43 m), Black
IEC 309 to C19, Heavy-Duty Extension Cord - 16A, 250V, 16 AWG, 10 ft. (3.05 m), Black P070-010 P070-010 IEC 309 to C19, Heavy-Duty Extension Cord - 16A, 250V, 16 AWG, 10 ft. (3.05 m), Black

Services

Extended Warranty

Part Number Description
WEXT1B Extended Warranty and Technical Support for Select Tripp Lite Products – DC Power; Keyspan; KVM; PDUs; Inverters; Power Management; UPS Systems
WEXT2B Extended Warranty and Technical Support for Select Tripp Lite Products – DC Power Supplies; Keyspan Products; KVM Switches; PDUs; Power Inverters; Power Management; UPS Systems
WEXT3B Extended Warranty and Technical Support for Select Tripp Lite Products – DC Power Supplies; Keyspan Products; KVM Switches; PDUs; Inverters; Power Management; UPS Systems
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
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.