Part Number: SMART5000TEL3U
- 5kVA / 5000VA line interactive 3U rack/tower UPS; Sine wave output
- 208V nominal output during inputs of 174-282V; Supports 600VA 120V output
- USB, Serial, EPO & slot for Network Management Card options
- 97% line-mode efficiency; Hot-swappable internal batteries; Energy Star Compliant
- NEMA L6-30P input; 2 NEMA 5-15R, 2 L6-20R & 1 L6-30R outlets
- 2-year warranty, 3 year with registration. Note: Registration is required for 3-year warranty.
- $250,000 Ultimate Lifetime Insurance
Overview
Features
- Large 5000VA/3750-watt output capacity accommodates solitary large loads or multiple low-power loads
- High power density 5kVA power module occupies only 3 rack spaces (3U)
- 16 minutes half-load runtime (with a continuous load 2500VA; much longer runtime available at smaller loads)
- Line-interactive voltage regulation corrects severe brownouts and overvoltages without using battery power
- High voltage output supports 208V server, internetworking and telecom applications
- Pair of 120V outlets supports up to 600VA for standard 120V monitors, voicemail and other low-power networking devices
- Five total outlets (two L6-20R, one L6-30R and two 5-15R)
- Diagnostic LEDs provide visual indication of 17 separate performance conditions
- USB & Serial ports enable data-saving unattended shutdown when used with PowerAlert software, available via FREE download from tripplite.eaton.com/products/power-alert
- Built-in USB, DB9 RS-232 and DB9 contact closure communications ports for remote monitoring and unattended shutdown
- Compatible with UPS management card options TLNETCARD, WEBCARDLX and SNMPWEBCARD
- Emergency Power Off (EPO) interface for emergency shutoff in large facilities
- Hot-swappable/user-replaceable batteries allow on-site battery replacement through the front panel without powering off connected equipment or removing the UPS from the rack
- Intelligent battery management system extends battery life
- UPS ships fully assembled and ready for installation; no time-consuming user battery connections required
Specifications
OVERVIEW
UPC Code | 037332116116 |
UPS Type | Line-Interactive |
INPUT
Input Phase | Single-Phase |
Rated input current (Maximum Load) | 24A |
Nominal Input Voltage(s) Supported | 208V AC |
UPS Input Connection Type | L6-30P |
UPS Input Cord Length (ft.) | 10 |
Recommended Electrical Service | 30A 208V |
OUTPUT
Output Capacity (VA) | 5000 |
Output Capacity (kVA) | 5 |
Output Capacity (Watts) | 3750 |
Output Capacity (kW) | 3.75 |
Output Capacity Details | 120V 5-15R outlets are limited to 450 watts (max.) |
Power Factor | 0.75 |
Nominal Voltage Details | 120V output is limited to 450 watts |
Frequency Compatibility | 60 Hz |
Output Voltage Regulation (Line Mode) | 208 & 120V (-6%, +20%) |
Output Voltage Regulation (Battery Mode) | +/- 5% |
Output Circuit Breakers | 20A double pole breaker supports L6-20R outlets, 5A breaker supports 5-15R outlets, L6-30R outlet is unbreakered |
Output AC Waveform (AC Mode) | Sine wave |
Output AC Waveform (Battery Mode) | Pure Sine wave |
Nominal Output Voltage(s) Supported | 208V |
Output Receptacles | (2) 5-15R; (2) L6-20R; (1) L6-30R |
BATTERY
Battery Type | Valve Regulated Lead Acid (VRLA) |
Runtime Full Load (min.) | 8.5 min. (3750W) |
Runtime Half Load (min.) | 20 min. (1875W) |
DC System Voltage (VDC) | 48 |
Battery Recharge Rate (Included Batteries) | Less than 4 hours from 10% to 90% (typical, full load discharge) |
Battery Access | Front panel battery access door |
Internal UPS Replacement Battery Cartridge | RBC94-3U (quantity 3) |
Battery Replacement Description | Hot-swappable, user replaceable batteries |
VOLTAGE REGULATION
Voltage Regulation Description | Automatic voltage regulation (AVR) maintains line power operation with an input voltage range of 167 to 260 |
Overvoltage Correction | Input voltages between 228V and 260V are reduced by 12% |
Undervoltage Correction | Input voltages between 167V and 194V are boosted by 12% |
USER INTERFACE, ALERTS & CONTROLS
Switches | 2 Switches control off/on power status and alarm-cancel/self-test operation |
Alarm Cancel Operation | Power-fail alarm can be silenced using alarm-cancel switch; once silenced, alarm will re-sound to indicate low-battery status |
Audible Alarm | Audible alarm indicates power-failure, overload and low-battery conditions |
LED Indicators | 5 LEDs indicate line power, battery power, overload, voltage regulation and battery low/replace status |
SURGE / NOISE SUPPRESSION
UPS AC Suppression Joule Rating | 1020 |
UPS AC Suppression Response Time | Instantaneous |
EMI / RFI AC Noise Suppression | Yes |
PHYSICAL
Primary Form Factor | Rackmount |
Rack Height | 3U |
Cooling Method | Fan |
Installation Form Factors Supported with Included Accessories | 4 post 19 inch rackmount |
Installation Form Factors Supported with Optional Accessories | 2 post rackmount ( 2POSTRMKITHD ); Tower ( 2-9USTAND ) |
Minimum Required Rack Depth (inches) | 30 |
Primary UPS Depth (mm) | 635 |
Primary UPS Height (mm) | 133 |
Primary UPS Width (mm) | 445 |
Shipping Dimensions (hwd / in.) | 12.00 x 23.00 x 33.00 |
Shipping Weight (lbs.) | 182.00 |
UPS Housing Material | Steel |
UPS Power Module Dimensions (hwd, in.) | 5.25 x 17.5 x 25 |
UPS Power Module Weight (kg) | 65.00 |
UPS Power Module Weight (lbs.) | 143.3 |
Unit Weight (lbs.) | 143.3000 |
ENVIRONMENTAL
Operating Temperature Range | 32° to 104°F (0° to 40°C) |
Storage Temperature Range | 5° to 122°F (-15° to 50°C) |
Relative Humidity | 0 to 95%, non-condensing |
AC Mode BTU / Hr. (Full Load) | 366 |
AC Mode Efficiency Rating (100% Load) | 97% |
Battery Mode Heat Dissipation (BTU/Hr) @ Full Load | 1423 |
Audible Noise | 45 dBA maximum, front side 1m |
COMMUNICATIONS
Network Management Cards | TLNETCARD ; WEBCARDLXE |
Network Monitoring Port Description | Supports detailed monitoring of UPS and site power conditions |
PowerAlert Software | For local monitoring via the UPS’s built-in communication ports, download PowerAlert software at https://tripplite.eaton.com/products/power-alert |
Communications Cable | USB and DB9 cabling included |
WatchDog Compatibility | Supports Watchdog application, OS and hard-reboot restart options for remote applications |
Network Management Card Description | Network management card optional |
Communications Interface | Contact closure; DB9 Serial; EPO (emergency power off); Slot for SNMP/Web interface; USB |
LINE / BATTERY TRANSFER
Transfer Time | 7 milliseconds (AC to Battery), 1 millisecond (Battery to AC) |
Low Voltage Transfer to Battery Power (Setpoint) | 167 |
High Voltage Transfer to Battery Power (Setpoint) | 260 |
FEATURES & SPECIFICATIONS
Cold Start (Startup in Battery Mode During a Power Failure) | Cold-start operation supported |
High Availability UPS Features | Auto Probe Monitoring (requires WEBCARDLXE); Automatic Voltage Regulation (AVR); Hot swappable batteries; Remote management; Surge/noise protection |
Green Energy-Saving Features | Greater than 95% efficiency - GREEN UPS |
Grounding Details | Back panel grounding lug |
APPLICATIONS
UPS Applications | Large Network |
STANDARDS & COMPLIANCE
Product Certifications | CSA (Canada); UL 1778 |
Product Compliance | RoHS; ENERGY STAR Qualified; FCC Part 15 Class A (USA) |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 2-year warranty, 3 year with registration. Note: Registration is required for 3-year warranty. |
Connected Equipment Insurance (U.S., Canada & Puerto Rico) | $250,000 Ultimate Lifetime Insurance |
Questions & Answers
Accessories
UPS Replacement Batteries
Model Number | Description | |
---|---|---|
RBC94-3U | 3U UPS Replacement 48VDC Battery Cartridge for Select SmartPro UPS |
Network Interfaces and Sensors
Model Number | Description | |
---|---|---|
TLNETCARD | SNMP/Web/Modbus Management Accessory Card for Compatible UPS Systems | |
WEBCARDLXE | WEBCARDLXE Network Management Card for Select UPS Systems |
Accessories
Model Number | Description | |
---|---|---|
2-9USTAND | 2U to 9U Tower Stand Kit for Select Rack-Mount UPS Systems | |
2POSTRMKITHD | 2-Post Rack-Mount Installation Kit of 2U and Larger UPS, Transformer and Battery Pack Components |
Documents & Downloads
Documentation
Useful Web Pages
Product Videos
- New Auto-Probe Feature on UPS Systems and PDUs
https://tripplite.eaton.com/video/new-auto-probe-feature-on-ups-systems-and-pdus/842795
Product Images