Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Surge Protectors

Style
  • STRIP
  • DIRECT PLUG-IN
  • RACKMOUNT
  • IN-LINE
  • LOW PROFILE
  • DISK
  • BALL
  • TOWER
  • CUBE
  • CHARGING STATION
  • UNDER MONITOR
  • RACK / CONSOLE
Outlet Types
  • 35135 DC Power
  • 3515 DC Power
  • 47517 DC Power
  • 5-15/20R
  • 5-15R
  • 5-15R-HG
  • 5-20R
  • 5-20R-HG
  • 5521 DC Power
  • 5525 DC Power
  • 6-15/20R
  • 6-15R
  • 6-20R
  • AUS/NZ 10A
  • British BS 1363A
  • C13
  • C19
  • C39
  • C6 3-prong
  • C8 2-prong
  • Car Cigarette Lighter Adapter
  • CEE7/7
  • French/Belgian
  • Hardwire
  • HDMI
  • IEC309 16A BLUE (2P+E)
  • IEC309 32A BLUE (2P+E)
  • India BS 546 6A/2A
  • L14-30R
  • L21-20R
  • L21-30R
  • L5-20R
  • L5-30R
  • L6-20R
  • L6-30R
  • Network
  • Schuko Type F
  • Universal outlets
  • Hardwire (200-240V)
Cord Length (ft.)
  • 0
  • 0.5
  • 0.66
  • 1
  • 1.5
  • 1.52
  • 1.96
  • 2
  • 2.5
  • 3
  • 3.28
  • 4
  • 4.9
  • 5
  • 5.9
  • 6
  • 6.5
  • 6.56
  • 7
  • 8
  • 8.2
  • 8.5
  • 9
  • 9.8
  • 10
  • 12
  • 15
  • 25
Joules
  • 0
  • 80
  • 110
  • 156
  • 180
  • 190
  • 240
  • 250
  • 280
  • 296
  • 300
  • 306
  • 316
  • 330
  • 340
  • 350
  • 360
  • 380
  • 430
  • 450
  • 455
  • 480
  • 490
  • 510
  • 540
  • 558
  • 567
  • 570
  • 588
  • 600
  • 627
  • 660
  • 680
  • 720
  • 750
  • 760
  • 790
  • 800
  • 840
  • 850
  • 900
  • 936
  • 940
  • 990
  • 1000
  • 1020
  • 1038
  • 1050
  • 1080
  • 1100
  • 1140
  • 1200
  • 1340
  • 1350
  • 1400
  • 1410
  • 1440
  • 1500
  • 1650
  • 1800
  • 1980
  • 2032
  • 2100
  • 2160
  • 2180
  • 2280
  • 2395
  • 2420
  • 2450
  • 2496
  • 2520
  • 2700
  • 2800
  • 2880
  • 3000
  • 3040
  • 3134
  • 3150
  • 3240
  • 3330
  • 3345
  • 3384
  • 3600
  • 3840
  • 3860
  • 3900
  • 4320
  • 4500
  • 4675
  • 5100
  • 5700
  • 5950
  • 5960
  • 6480
  • 8320
  • 9220
Input Voltage
  • 100V AC
  • 110V AC
  • 115V AC
  • 120/208V (Split phase L1,L2,N,G)
  • 120/208V 3-PH Wye
  • 120/240V (Split phase L1,L2,N,G)
  • 120V AC
  • 127/220V 3-PH Wye
  • 127V AC
  • 12V DC
  • 140V AC
  • 200V AC
  • 208V AC
  • 220/380V 3-PH Wye
  • 220V AC
  • 230/400V 3-PH Wye
  • 230V AC
  • 240/415V 3-PH Wye
  • 240V AC
  • 24V DC
  • 277/480V 3-PH Wye
  • 36V DC
  • 380V AC
  • 400V AC
  • 415V AC
  • 480V 3-PH Delta
  • 480V AC
  • 48V DC
  • 5V DC
  • 600V 3-PH Delta
  • 90-260V AC
  • 9V DC
loading gif

Eaton Tripp Lite Surge Protectors

We have surge protectors for all applications including home/office, audio video equipment, hospitals and data networks. Looking for the best surge protector on the market? Look no further than Isobar, the best selling surge protector of all time with over 20 million sold.

Here's are the benefits you can expect from our surge protectors:

  • Protection Against Voltage Spikes: Electrical surges can come from a variety of sources, including lightning strikes, power outages, tripped circuit breakers, and malfunctions in the power company's equipment. When there's a sudden increase in voltage that lasts for at least three nanoseconds, it's considered a surge. A surge protector prevents that excessive electrical current from reaching the devices connected to it.
  • Prolonged Lifespan of Electronic Devices: Regular exposure to small surges can degrade the internal components of electrical devices over time, leading to reduced lifespan or outright failure. By using a surge protector, you help to ensure that your devices remain functional for a longer time.
  • Data Protection: For electronic devices like computers, an unexpected power surge can not only damage the hardware but can also result in loss of data.
  • Prevention of Electrical Fires: Voltage spikes can sometimes create electrical fires. Surge protectors can prevent this from happening by blocking any unwanted excess voltage.
  • Cost Savings: While there's an upfront cost for a surge protector, it can be much less expensive than replacing damaged electronics or dealing with the fallout from lost or corrupted data.
  • Convenience: Many surge protectors come with multiple outlets, allowing you to plug in several devices in one spot. Some even come with USB charging ports for added versatility.
  • Protection for Phone and Data Lines: Advanced surge protectors also offer protection for phone, ethernet, and coaxial cable lines, which can also carry potentially damaging surges.
  • Indicator Features: Some surge protectors are equipped with indicators that let you know if the protection components are functioning properly, or if it's time to replace the unit.

When selecting a surge protector, make sure to look for one that has a Joule rating appropriate for the devices you're connecting. The Joule rating indicates the energy absorption capacity of the protector. It's important to note that although surge protectors and power strips may look the same, power strips do not offer surge protection. Always verify the device's features before purchasing. 

If you need help selecting a surge protector, please contact us. Our knowledeable product specialists can help you find the best surge protection for your valuable electronics.

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.