Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
$1,785.08 Avg. Price

Provides complete battery backup and pure sine wave power output for servers, switches and other high-end distributed IT equipment.

  • Protects equipment against blackouts, brownouts, transient surges and line noise
  • Keeps equipment running during outages to allow time for file saves and safe shutdown
  • Unity power factor ensures maximum power possible at each power rating
  • Included WEBCARDLXE network interface allows 24/7 remote access and control
  • 2-line front-panel LCD with 10 selectable screens reports detailed UPS and site power info

Features

3kVA/3kW/120V Battery Backup for Distributed IT, Telecom or Enterprise Deployments
This rack-mount line-interactive UPS system provides reliable battery backup and AC power protection against blackouts, brownouts, surges and line noise that can damage your IT equipment or destroy data. The SMART3000RM2UN is ideal power management for high-end in-rack networking equipment, including servers, VoIP phones, data storage and PoE switches. Unity power factor ensures the most watts possible at each power rating, so you can connect more equipment.

Reliable Battery Backup Keeps You Operational Through Power Outages
The field-replaceable, hot-swappable VRLA battery modules allow you to work through short power failures and give you enough time to safely save files and shut down your system in case of a prolonged blackout. Switchover from line to battery power happens within milliseconds to maintain continuous operation of connected equipment without interruption or rebooting.

Pre-Installed LX Platform Network Management Card Allows Remote Access 24/7
The WEBCARDLXE network interface enables full remote configuration and management, including load shedding, reboots of connected equipment and safe shutdowns. The IP-based Auto Probe feature ensures continuous network uptime by communicating with other network devices, detecting lost connectivity and automatically rebooting IT equipment. Optional EnviroSense2 modules (E2MT, E2MTDO and E2MTHDI, all sold separately) provide a variety of environmental monitoring and control options.

NEMA Outlets Protect Your Connected Components
One L5-30R and six 5-20R managed outlets provide connected equipment with pure sine wave AC output and allow you to monitor power consumption down to the outlet group level. Power provided by these outlets is filtered to protect connected equipment against damaging surges and line noise. Four 5-20R outlets are split into two independently switchable load banks that let you shed non-critical loads to extend runtime for critical loads. Front and rear cooling fans help protect equipment from overheating.

Automatic Voltage Regulation (AVR) Corrects Low- and High-Voltage Conditions
AVR protects your equipment from incremental hardware damage, data loss and performance problems caused by brownouts. The SMART3000RM2UN maintains regulated 120V nominal output during brownouts and overvoltages from 80V to 151V while keeping the battery fully charged and ready to take over in case of power failure.

Premium Protection from EMI/RFI Line Noise Helps Your Equipment Perform Better
This UPS system filters out disruptive electromagnetic and radio frequency interference that can inflict hardware damage or data loss. This EMI/RFI filtering also helps your connected components perform better and last longer.

Intuitive Front-Panel Interface for Convenient UPS Operation and Monitoring 
The two-line front-panel LCD monitoring screen features 10 selectable screens that allow quick access to a wide range of detailed UPS and site power information LEDs show UPS status: a green light means utility power is on, an orange light means the UPS is in battery mode and a red light indicates an active alarm or fault. The interface rotates to accommodate both rack-mount and tower configurations.

Advanced Communications Ports Allow for Automatic Saves and Shutdowns
RS-232 and USB ports connect to a device for a variety of communication options (cables are included). A dry-contact relay port can be programmed through the LCD to provide reliable communications to automation and industrial components. The RPO/ROO port permits emergency shutdown or remote restart of all connected equipment.

Versatile Installation Options
You can mount the SMART3000RM2UN in just 2U of space in an EIA-standard 19-inch rack using the included hardware. You can also adapt it for tower installation using the included support stands. The 10-foot power cord with NEMA L5-30P plug connects to a compatible AC outlet.

Package Includes

  • 3000VA 3000W 120V Tripp Lite series SmartPro Line-Interactive UPS 
  • WEBCARDLXE network management card (pre-installed)
  • USB cable
  • Micro USB Cable
  • DB9 cable
  • Rack-mounting hardware
  • Tower support stands
  • Safety instructions
  • Quick Start Guide
  • WEBCARDLXE Quick Start Guide
Cisco compatible Energy-Efficient Green Solutions Energy Star certified RoHS compliant VMware ready application NUT compatible

Specifications

OVERVIEW
UPC Code037332177902
UPS TypeLine-Interactive
INPUT
Input PhaseSingle-Phase
Rated input current (Maximum Load)24A (120V)
Nominal Input Voltage(s) Supported120V AC
Nominal Input Voltage Description80V-151V; adjustable to 70-153V
UPS Input Connection TypeL5-30P
UPS Input Cord Length (ft.)10
Recommended Electrical Service30A 120V
OUTPUT
Output Capacity (VA)3000
Output Capacity (kVA)3
Output Capacity (Watts)3000
Output Capacity (kW)3
Power Factor  1
Nominal Voltage Details120v nominal output in battery mode
Frequency Compatibility50 / 60 Hz
Output Voltage Regulation (Line Mode)120V (-13%, +15%)
Output Voltage Regulation (Battery Mode)-10%, +6%
Load Management Receptacles  Two switchable two-outlet load banks
Output Circuit BreakersThree 20A output breakers protect 2x 5-20R outlets each
Output AC Waveform (AC Mode)Pure Sine wave
Output AC Waveform (Battery Mode)Pure Sine wave
Nominal Output Voltage(s) Supported110V; 115V; 120V
Output Receptacles(6) 5-15/20R; (1) L5-30R
Individually Controllable Load Banks  Yes
BATTERY
Battery TypeValve Regulated Lead Acid (VRLA)
Runtime Full Load (min.)  3 min. (3000W)
Runtime Half Load (min.)  9 min. (1500W)
DC System Voltage (VDC)72
Battery Recharge Rate (Included Batteries)Less than 5 hours from 10 to 90% (typical, full load discharge)
Battery AccessFront panel battery access door
Internal UPS Replacement Battery CartridgePre-May 2023:  RBC94-2U  post-May 2023:  744-A3122 
Battery Replacement DescriptionHot-swappable, user replaceable 72VDC internal battery cartridge
VOLTAGE REGULATION
Voltage Regulation DescriptionAutomatic voltage regulation (AVR) maintains line power operation with an input voltage range of 81 to 150V (Normal mode) adjustable to 70-153V (Extended mode)
Overvoltage Correction  Reduces incoming voltage between 132-151V by 13% (Normal Mode); 138-152V (Extended mode)
Undervoltage Correction  Boost incoming voltages between 81-102V by 15% (Normal Mode); 71-92V by 15% (Extended Mode)
USER INTERFACE, ALERTS & CONTROLS
Front Panel LCD DisplayFront panel LCD information and configuration screen offers detailed UPS and site power status and operating data, plus configuration of voltage, operating mode, alarm function and a variety of additional options (see manual for detailed LCD configuration and monitoring options)
Switches5 pushbutton switches control OFF / ON power status, ENTER, UP, and DOWN selection and ESC control functions. LX Platform Interface: Recessed reset switch for interface reboot and factory reset
Alarm Cancel OperationPress the ESC (Escape) button on the front panel display to silence the alarm. Check the alarm condition and perform the applicable action to resolve the condition. If the alarm status changes, the alarm beeps again, overriding the previous alarm silencing
Audible AlarmAudible alarm indicates UPS startup, power-failure, low-battery, overload, UPS fault and remote shutdown conditions
LED IndicatorsNetwork Link/Activity (Green): Flashes for network activity. Network Speed (Yellow): 10 Mbps (Flashing), 100 Mbps (On steady). LXE Platform Interface Status: Normal Operation (Solid Green); Software Update (Alternating Green/Orange ~1/sec); Factory Reset (Alternating Green/Orange ~2/sec).
SURGE / NOISE SUPPRESSION
UPS AC Suppression Joule Rating380
UPS AC Suppression Response TimeInstantaneous
EMI / RFI AC Noise Suppression  Yes
PHYSICAL
Primary Form FactorRackmount
Rack Height  2U
Cooling MethodFan
Included Mounting Accessory DescriptionIncluded mounting bracket enables installation in 4 post racks. Two ABS mounting stands enables the UPS to be configured in an upright tower orientation.
Installation Form Factors Supported with Included Accessories4 post 19 inch rackmount; Tower
Installation Form Factors Supported with Optional Accessories4 post rackmount short-depth ( 4POSTRAILKITWM )
Minimum Required Rack Depth (inches)27.5
Optional Mounting Accessory NotesOptional  4POSTRAILKITWM  enables installation in 4-post short-depth racks from 14.5 to 23.5 inches (368 to 597mm)
Primary UPS Depth (mm)602
Primary UPS Height (mm)86
Primary UPS Width (mm)437
Shipping Dimensions (hwd / in.)9.44 x 22.83 x 30.86
Shipping Weight (lbs.)87.74
UPS Housing MaterialSteel
UPS Power Module Dimensions (hwd, in.)3.4 x 17.2 x 23.7
UPS Power Module Weight (kg)33.80
UPS Power Module Weight (lbs.)74.516
Unit Dimensions (hwd / in.)3.400 x 17.200 x 23.700
Unit Weight (lbs.)74.516
ENVIRONMENTAL
Operating Temperature Range32° to 104°F (0° to 40°C)
Storage Temperature Range5° to 122°F (-15° to 50°C)
Relative Humidity0 to 95%, non-condensing
AC Mode BTU / Hr. (Full Load)  173
AC Mode Efficiency Rating (100% Load)96%
Battery Mode Heat Dissipation (BTU/Hr) @ Full Load  944
Operating Elevation0-10000 ft. (0-3000 m)
Storage Elevation (ft.)0-32,808
Audible Noise50 dBA maximum, front side 1m
COMMUNICATIONS
Network Management Cards WEBCARDLXE 
Network Monitoring Port DescriptionIncludes pre-installed WEBCARDLXE Network Management Card interface. Not compatible with WEBCARDLX.
PowerAlert SoftwareFor local monitoring via the UPS’s built-in Serial or USB communication ports, download PowerAlert Home software at https://www.tripplite.com/poweralert. LX Platform Interface: PowerAlert Device Manager 20 (PADM20)
Communications CableMicro-USB, USB, and DB9 cabling included
Network Monitoring Port  RJ45 Network port, Micro-USB Configuration/Console port, USB A port supports a variety of Envirosense2 environmental and control modules. See Accessories>Management Hardware section for more information about these modules.
EPO PortRJ11 interface jack with 4-meter cable included. Supports normally open and normally closed EPO systems
SNMP CompatibilitySNMP V1, V2c, V3
Network UPS Tools (NUT) CompatibilityNUT compatible. See a full list of NUT compatible Tripp Lite UPS systems at https://networkupstools.org/stable-hcl.html?manufacturer=Tripp%20Lite
Network Compatibility10 Mbps; 100 Mbps (Fast Ethernet)
Network Management Card DescriptionNetwork management card included
Communications InterfaceDB9 Serial; EPO (emergency power off); Micro-USB; Pre-installed network card; RJ45 Network; Slot for SNMP/Web interface; USB (HID enabled); USB-A
Emergency Power Off (EPO)/Remote On-Off (ROO)Yes
LINE / BATTERY TRANSFER
Transfer Time  1-4ms for normal mode, >5ms for sensitive mode
Low Voltage Transfer to Battery Power (Setpoint)80
High Voltage Transfer to Battery Power (Setpoint)151
FEATURES & SPECIFICATIONS
Cold Start (Startup in Battery Mode During a Power Failure)Cold-start operation supported
High Availability UPS Features  Auto Probe Monitoring and Reboot (included); Automatic Voltage Regulation (AVR); Hot swappable batteries; Remote management; Sine wave output; Surge/noise protection
Green Energy-Saving FeaturesGreater than 95% efficiency - GREEN UPS; Individually controllable load banks
Grounding DetailsRear panel grounding lug
APPLICATIONS
UPS ApplicationsHigh-End Desktop/Small Network; Large Network
STANDARDS & COMPLIANCE
Product CertificationsCSA (Canada); ICES (Canada); NOM (Mexico); UL 1778
Product ComplianceENERGY STAR Qualified; FCC Part 15 Class A (USA); REACH; RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)2-year warranty, 3 year with registration. Note: Registration is required for 3-year warranty.
Connected Equipment Insurance (U.S., Canada & Puerto Rico)$250,000 Ultimate Lifetime Insurance 

Questions & Answers

In Economy Mode, the UPS increases efficiency by implementing dynamic double conversion, which means it suspends or resumes double conversion automatically as the quality of input power changes. For a full explanation of Economy Mode, click here
Was this information helpful? Yes No
Need more help? Contact Technical Support
Ask a Question

Accessories

UPS Replacement Batteries

  Model Number Description
Eaton Internal Replacement Battery Cartridge (RBC) for Select 3kVA Line-Interactive & Online UPS Systems 744-A3122 744-A3122 Eaton Internal Replacement Battery Cartridge (RBC) for Select 3kVA Line-Interactive & Online UPS Systems

Environmental Sensors

  Model Number Description
EnviroSense2 (E2) Environmental Sensor Module, Temperature E2MT E2MT EnviroSense2 (E2) Environmental Sensor Module, Temperature
EnviroSense2 (E2) Environmental Sensor Module with Temperature and Digital Outputs E2MTDO E2MTDO EnviroSense2 (E2) Environmental Sensor Module with Temperature and Digital Outputs
EnviroSense2 (E2) Environmental Sensor Module with Temperature, Humidity and Digital Inputs E2MTHDI E2MTHDI EnviroSense2 (E2) Environmental Sensor Module with Temperature, Humidity and Digital Inputs

Accessories

  Model Number Description
Eaton 2-Post Rack-Mount Installation Kit for Select 2U 5PX G2 and Tripp Lite Series SmartPro UPS Systems 103007018-5591 103007018-5591 Eaton 2-Post Rack-Mount Installation Kit for Select 2U 5PX G2 and Tripp Lite Series SmartPro UPS Systems

Services & Extended Warranties

Preventive Maintenance

Part Number Description
TL0005NXXX6009UC UPS Preventative Maintenance on units 0-6000 VA for select products, Smart, SMX, SU UPS
TLWFLN72XX6009UC 2-Year Onsite Service Contract -2501-6000 VA UPS, Smart, SMX, SU systems
TLWFLN73XX6009UC 3-Year Onsite Service Contract -2501-6000 VA UPS, Smart, SMX, SU systems
TLWFLN75XX6009UC 5-Year Onsite Service Contract -2501-6000 VA UPS, Smart, SMX, SU systems

Extended Warranty

Part Number Description
TL5SW5Y3000UC 5-Year Extended Warranty Smart & SMX 2501-3000 VA UPS systems

Unpacking & Assembly

Part Number Description
TLAS00NXXX6009UC UPS Assembly on UPS Systems 0-6000 VA for select products, Smart, SMX, SU UPS

Installation

Part Number Description
TLSU05NXXX6009UC UPS Startup on UPS Systems 0-6000 VA for select products, Smart, SMX, SU UPS

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.