Part Number: SMART3000RM2U
Provides complete battery backup and pure sine wave power output for servers, switches and other high-end distributed IT equipment.
- Protects equipment against blackouts, brownouts, transient surges and line noise
- Keeps equipment running during outages to allow time for file saves and safe shutdown
- Unity power factor ensures maximum power possible at each power rating
- For remote monitor and control, the WEBCARDLXE is required (sold separately). Not compatible with WEBCARDLX.
- 2-line front-panel LCD with 10 selectable screens reports detailed UPS and site power info
- 2-year warranty, 3 year with registration. Note: Registration is required for 3-year warranty.
- $250,000 Ultimate Lifetime Insurance
Important Note
This is the refreshed model, available with Internal Battery only. If you need a comparable UPS with External Battery Module capability, please see SMART3000RMXL2U
Features
3kVA/3kW/120V Battery Backup for Distributed IT, Telecom or Enterprise Deployments
This rack-mount line-interactive UPS system provides reliable battery backup and AC power protection against blackouts, brownouts, surges and line noise that can damage your IT equipment or destroy data. The SMART3000RM2U is ideal power management for high-end in-rack networking equipment, including servers, VoIP phones, data storage and PoE switches. Unity power factor ensures the most watts possible at each power rating, so you can connect more equipment.
Reliable Battery Backup Keeps You Operational Through Power Outages
The field-replaceable, hot-swappable VRLA battery modules allow you to work through short power failures and give you enough time to safely save files and shut down your system in case of a prolonged blackout. Switchover from line to battery power happens within milliseconds to maintain continuous operation of connected equipment without interruption or rebooting.
Optional LX Platform Network Management Card Allows Remote Access 24/7
The WEBCARDLXE network interface (sold separately) enables full remote configuration and management, including load shedding, reboots of connected equipment and safe shutdowns. The IP-based Auto Probe feature ensures continuous network uptime by communicating with other network devices, detecting lost connectivity and automatically rebooting IT equipment. Optional EnviroSense2 modules (E2MT, E2MTDO and E2MTHDI, all sold separately) provide a variety of environmental monitoring and control options.
NEMA Outlets Protect Your Connected Components
One L5-30R and six 5-20R managed outlets provide connected equipment with pure sine wave AC output and allow you to monitor power consumption down to the outlet group level. Power provided by these outlets is filtered to protect connected equipment against damaging surges and line noise. Four 5-20R outlets are split into two independently switchable load banks that let you shed non-critical loads to extend runtime for critical loads. Front and rear cooling fans help protect equipment from overheating.
Automatic Voltage Regulation (AVR) Corrects Low- and High-Voltage Conditions
AVR protects your equipment from incremental hardware damage, data loss and performance problems caused by brownouts. The SMART3000RM2U maintains regulated 120V nominal output during brownouts and overvoltages from 80V to 151V while keeping the battery fully charged and ready to take over in case of power failure.
Premium Protection from EMI/RFI Line Noise Helps Your Equipment Perform Better
This UPS system filters out disruptive electromagnetic and radio frequency interference that can inflict hardware damage or data loss. This EMI/RFI filtering also helps your connected components perform better and last longer.
Intuitive Front-Panel Interface for Convenient UPS Operation and Monitoring
The two-line front-panel LCD monitoring screen features 10 selectable screens that allow quick access to a wide range of detailed UPS and site power information. LEDs show UPS status: a green light means utility power is on, an orange light means the UPS is in battery mode and a red light indicates an active alarm or fault. The interface rotates to accommodate both rack-mount and tower configurations.
Advanced Communications Ports Allow for Automatic Saves and Shutdowns
RS-232 and USB ports connect to a device for a variety of communication options (cables are included). A dry-contact relay port can be programmed through the LCD to provide reliable communications to automation and industrial components. The RPO/ROO port permits emergency shutdown or remote restart of all connected equipment.
Versatile Installation Options
You can mount the SMART3000RM2U in just 2U of space in an EIA-standard 19-inch rack using the included hardware. You can also adapt it for tower installation using the included support stands. The 10-foot power cord with NEMA L5-30P plug connects to a compatible AC outlet.
Specifications
OVERVIEW
UPC Code | 037332096685 |
UPS Type | Line-Interactive |
INPUT
Input Phase | Single-Phase |
Rated input current (Maximum Load) | 24A (120V) |
Nominal Input Voltage(s) Supported | 120V AC |
Nominal Input Voltage Description | 80V-151V; adjustable to 70-153V |
UPS Input Connection Type | L5-30P |
UPS Input Cord Length (ft.) | 10 |
Recommended Electrical Service | 30A 120V |
OUTPUT
Output Capacity (VA) | 3000 |
Output Capacity (kVA) | 3 |
Output Capacity (Watts) | 3000 |
Output Capacity (kW) | 3 |
Power Factor | 1 |
Nominal Voltage Details | 120v nominal output in battery mode |
Frequency Compatibility | 50 / 60 Hz |
Output Voltage Regulation (Line Mode) | 120V (-13%, +15%) |
Output Voltage Regulation (Battery Mode) | -10%, +6% |
Load Management Receptacles | Two switchable two-outlet load banks |
Output Circuit Breakers | Three 20A output breakers protect 2x 5-20R outlets each |
Output AC Waveform (AC Mode) | Pure Sine wave |
Output AC Waveform (Battery Mode) | Pure Sine wave |
Nominal Output Voltage(s) Supported | 100V; 110V; 120V; 125V |
Output Receptacles | (6) 5-20R; (1) L5-30R |
Individually Controllable Load Banks | Yes |
BATTERY
Battery Type | Valve Regulated Lead Acid (VRLA) |
Runtime Full Load (min.) | 3 min. (3000W) |
Runtime Half Load (min.) | 9 min. (1500W) |
DC System Voltage (VDC) | 72 |
Battery Recharge Rate (Included Batteries) | Less than 5 hours from 10 to 90% (typical, full load discharge) |
Battery Access | Front panel battery access door |
Internal UPS Replacement Battery Cartridge | Pre-May 2023: RBC94-2U Post-May 2023: 744-A3122 |
Battery Replacement Description | Hot-swappable, user replaceable batteries |
VOLTAGE REGULATION
Voltage Regulation Description | Automatic voltage regulation (AVR) maintains line power operation with an input voltage range of 81 to 150V (Normal mode) adjustable to 70-153V (Extended mode) |
Overvoltage Correction | Reduces incoming voltage between 132-151V by 13% (Normal Mode); 138-152V (Extended mode) |
Undervoltage Correction | Boost incoming voltages between 81-102V by 15% (Normal Mode); 71-92V by 15% (Extended Mode) |
USER INTERFACE, ALERTS & CONTROLS
Front Panel LCD Display | Front panel LCD information and configuration screen offers detailed UPS and site power status and operating data, plus configuration of voltage, operating mode, alarm function and a variety of additional options (see manual for detailed LCD configuration and monitoring options) |
Switches | 5 pushbutton switches control OFF / ON power status, ENTER, UP, and DOWN selection and ESC control functions |
Alarm Cancel Operation | Press the ESC (Escape) button on the front panel display to silence the alarm. Check the alarm condition and perform the applicable action to resolve the condition. If the alarm status changes, the alarm beeps again, overriding the previous alarm silencing |
Audible Alarm | Audible alarm indicates UPS startup, power-failure, low-battery, overload, UPS fault and remote shutdown conditions |
LED Indicators | UPS Mode On (Solid Green); Battery Mode (Solid Orange)/ Battery Below Warning Level (Flashing Orange); Fault/Alarm (Solid Red). |
SURGE / NOISE SUPPRESSION
UPS AC Suppression Joule Rating | 380 |
UPS AC Suppression Response Time | Instantaneous |
EMI / RFI AC Noise Suppression | Yes |
PHYSICAL
Primary Form Factor | Rackmount; Tower |
Rack Height | 2U |
Cooling Method | Fan |
Included Mounting Accessory Description | Rack-mounting hardware Tower support stands |
Installation Form Factors Supported with Included Accessories | 4 post 19 inch rackmount; Tower |
Installation Form Factors Supported with Optional Accessories | 4 post rackmount short-depth ( 4POSTRAILKITWM ) |
Minimum Required Rack Depth (inches) | 27 |
Optional Mounting Accessory Notes | Optional 4POSTRAILKITWM enables installation in 4-post short-depth racks from 14.5 to 23.5 inches (368 to 597mm) |
Primary UPS Depth (mm) | 602 |
Primary UPS Height (mm) | 86 |
Primary UPS Width (mm) | 437 |
Shipping Dimensions (hwd / in.) | 9.44 x 22.83 x 30.86 |
Shipping Weight (lbs.) | 87.74 |
UPS Housing Material | Steel |
UPS Power Module Dimensions (hwd, in.) | 3.4 x 17.2 x 23.7 |
UPS Power Module Weight (kg) | 33.79 |
UPS Power Module Weight (lbs.) | 74.5 |
Unit Dimensions (hwd / in.) | 3.400 x 17.200 x 23.700 |
Unit Weight (lbs.) | 74.5 |
ENVIRONMENTAL
Operating Temperature Range | 32° to 104°F (0° to 40°C) |
Storage Temperature Range | 5° to 122°F (-15° to 50°C) |
Relative Humidity | 20 to 90%, non-condensing |
AC Mode BTU / Hr. (Full Load) | 173 |
AC Mode Efficiency Rating (100% Load) | 0.98 |
Battery Mode Heat Dissipation (BTU/Hr) @ Full Load | 944 |
Operating Elevation | 0-10000 ft. (0-3000 m) |
Storage Elevation (ft.) | 0-32,808 |
Audible Noise | 50 dBA maximum, front side 1m |
COMMUNICATIONS
Network Management Cards | WEBCARDLXE |
Network Monitoring Port Description | Network Card Optional. Not compatible with WEBCARDLX. |
PowerAlert Software | For local monitoring via the UPS’s built-in communication ports, download PowerAlert Office software at https://tripplite.eaton.com/poweralert |
Communications Cable | USB and DB9 cabling included |
Network UPS Tools (NUT) Compatibility | NUT compatible. See a full list of NUT compatible Tripp Lite UPS systems at https://networkupstools.org/stable-hcl.html?manufacturer=Tripp%20Lite |
Network Management Card Description | Network management card optional |
Communications Interface | Contact closure; DB9 Serial; EPO (emergency power off); Slot for SNMP/Web interface; USB (HID enabled) |
LINE / BATTERY TRANSFER
Transfer Time | 1-4ms for normal mode |
Low Voltage Transfer to Battery Power (Setpoint) | 80 |
High Voltage Transfer to Battery Power (Setpoint) | 151 |
FEATURES & SPECIFICATIONS
Cold Start (Startup in Battery Mode During a Power Failure) | Cold-start operation supported |
High Availability UPS Features | Automatic Voltage Regulation (AVR); Hot swappable batteries; Remote management; Sine wave output; Surge/noise protection |
Green Energy-Saving Features | Greater than 95% efficiency - GREEN UPS; Individually controllable load banks |
Grounding Details | Rear panel grounding lug |
APPLICATIONS
UPS Applications | High-End Desktop/Small Network; Large Network |
STANDARDS & COMPLIANCE
Product Certifications | CAN/CSA-C22.2 No. 107.3 (Canada); ICES (Canada); NOM (Mexico); UL 1778 |
Product Compliance | ENERGY STAR Qualified; FCC Part 15 Class A (USA); RoHS |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 2-year warranty, 3 year with registration. Note: Registration is required for 3-year warranty. |
Connected Equipment Insurance (U.S., Canada & Puerto Rico) | $250,000 Ultimate Lifetime Insurance |
Questions & Answers
Accessories
UPS Replacement Batteries
Model Number | Description | |
---|---|---|
744-A3122 | Eaton Internal Replacement Battery Cartridge (RBC) for Select 3kVA Line-Interactive & Online UPS Systems | |
RBC94-2U | 2U UPS Replacement 48VDC Battery Cartridge (1 Set of 4) for Select SmartPro UPS |
Power Distribution Units (PDUs)
Model Number | Description | |
---|---|---|
PDU1220 | 2.4kW Single-Phase 120V Basic PDU, 13 NEMA 5-15/20R Outlets, NEMA 5-20P Input, 15 ft. (4.57 m) Cord, 1U Rack-Mount | |
PDU2430 | 2.9kW Single-Phase 120V Basic PDU, 24 NEMA 5-15R Outlets, NEMA L5-30P Input, 15 ft. (4.57 m) Cord, 1U Rack-Mount | |
PDUMH30 | 2.9kW Single-Phase Local Metered PDU, 120V Outlets (12 5-15/20R), L5-30P, 15 ft. (4.57 m) Cord, 1U Rack-Mount | |
PDUMH30AT | 2.9kW Single-Phase Local Metered Automatic Transfer Switch PDU, 2 120V L5-30P Inputs, 24 5-15/20R & 1 L5-30R Outputs, 2U, TAA | |
PDUMH30ATNET | 2.9kW Single-Phase Switched Automatic Transfer Switch PDU, 2 120V L5-30P Inputs, 24 5-15/20R & 1 L5-30R Outputs, 2U, TAA | |
PDUMVR30NETLX | 2.9kW Single-Phase Switched PDU, LX Platform, Outlet Monitoring, 120V Outlets (24 NEMA 5-15/20R), L5-30P Plug, 0U, TAA | |
PDUV30 | 2.9kW 120V Single-Phase Basic PDU - 24 NEMA 5-15/20R Outlets, L5-30P Input, 10 ft. Cord, 63.75 in. 0U Rack | |
PDUV30-36 | 2.9kW 120V Single-Phase Basic PDU - 12 NEMA 5-15/20R Outlets, L5-30P Input, 10 ft. Cord, 36 in. 0U Rack-Mount |
Network Interfaces and Sensors
Model Number | Description | |
---|---|---|
WEBCARDLXE | WEBCARDLXE Network Management Card for Select UPS Systems |
Accessories
Model Number | Description | |
---|---|---|
103007018-5591 | Eaton 2-Post Rack-Mount Installation Kit for Select 2U 5PX G2 and Tripp Lite Series SmartPro UPS Systems | |
4POSTRAILKITWM | SmartRack 4-Post 1U Universal Adjustable Shelf Kit for Wall-Mount Racks |
Services & Extended Warranties
Preventive Maintenance
Part Number | Description |
---|---|
TL0005NXXX6009UC | UPS Preventative Maintenance on units 0-6000 VA for select products, Smart, SMX, SU UPS |
TLWFLN72XX6009UC | 2-Year Onsite Service Contract -2501-6000 VA UPS, Smart, SMX, SU systems |
TLWFLN73XX6009UC | 3-Year Onsite Service Contract -2501-6000 VA UPS, Smart, SMX, SU systems |
TLWFLN75XX6009UC | 5-Year Onsite Service Contract -2501-6000 VA UPS, Smart, SMX, SU systems |
Extended Warranty
Part Number | Description |
---|---|
TL5SW5Y3000UC | 5-Year Extended Warranty Smart & SMX 2501-3000 VA UPS systems |
Unpacking & Assembly
Part Number | Description |
---|---|
TLAS00NXXX6009UC | UPS Assembly on UPS Systems 0-6000 VA for select products, Smart, SMX, SU UPS |
Installation
Part Number | Description |
---|---|
TLSU05NXXX6009UC | UPS Startup on UPS Systems 0-6000 VA for select products, Smart, SMX, SU UPS |
Documents & Downloads
Documentation
Product Literature
Case Studies
Useful Web Pages
Product Videos
- New Auto-Probe Feature on UPS Systems and PDUs
https://tripplite.eaton.com/video/new-auto-probe-feature-on-ups-systems-and-pdus/842795
Product Images