Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
$1,304.32 Avg. Price

Line-interactive UPS with buck-and-boost AVR offers network-grade power protection in extreme temperatures from -40°C to 80°C.

  • Recommended for remote locations where temperatures range within -40°C and 80°C
  • Protects equipment against blackouts, brownouts, overvoltages, surges and line noise
  • Keeps power running during prolonged outages to allow time for safe system shutdown
  • Maintains continuous 120V nominal output during brownouts and overvoltages
  • Optional WEBCARDLXMINI network interface supports Auto Probe feature

Features

1.5kVA/1.2kW/120V Battery Backup for Applications in Low- and High-Temperature Extremes
This SmartPro® line-interactive SMART1524ET UPS system with hardwire AC input/output offers a wide operating temperature range and provides constant and reliable backup power to critical equipment in harsh environments, including outdoor and industrial equipment. It prevents surges, spikes, overvoltage, undervoltage and blackouts from damaging equipment, destroying data and contributing to costly downtime.

Ideal for Running Networking, Security or Traffic Equipment in -40°C to 80°C Temperatures
The SMART1524ET is ideal protection for a wide variety of industry-specific IT, communications, edge computing, security, surveillance, traffic signage and traffic camera equipment in remote locations where temperatures are typically within -40°C and 55°C (for max output), -40°C and 75°C (for up to 1200W output) or -40°C and 80°C (for up to 1000W output). Internal circuitry is covered with a conformal coating that protects against extreme temperatures. Applications range from oil fields, offshore oil rigs and other industrial locations to remote security and military applications to traffic-related setups involving signals and cameras.

Reliable, Expandable Battery Backup Keeps You Operational Through Power Outages
Backup support allows you to safely maintain the operation of critical traffic/industrial equipment and other applications requiring reliable extended UPS runtime in demanding environments. A battery connector kit with wireable contact pins lets you connect your own 24V battery banks up to 200Ah (batteries and cables not included). A temperature sensor monitors the battery terminals and customizes charging to optimum levels to extend the lifespan of the connected batteries.

Optional WEBCARDLXMINI Network Interface Offers 24/7 Remote Access for Monitoring and Control
The Java-free HTML5-based WEBCARDLXMINI (sold separately) enables full remote access for site power and UPS status monitoring, configuration, control and email notifications via secure web browser, SNMP, telnet or SSH. It supports 10/100 Mbps auto-sensing for optimum communication with an Ethernet network. Automated alerts help prevent accidental overloads, power loss and downtime. WEBCARDLXMINI allows you to use the Auto Probe feature, which can prevent costly service calls by automatically rebooting non-responsive network devices. Note: WEBCARDLXMINI has a temperature range of 0°C to 70°C, as measured inside the UPS housing.

Built-in Input/Output Dry Contacts and 24V DC Temperature-Controlled Fan Power Outlet
Six sets of output dry contacts support Normally Open (NO) or Normally Closed (NC) signaling of user-configurable UPS conditions, such as On Battery, Low Battery or UPS Fault to other integrated devices. One set of input dry contacts supports the connection of one user-supplied contact-closure sensor for remote notification via WEBCARDLXMINI and local notification via front-panel LCD. A temperature-controlled 24V DC output power jack supports optional user-supplied fan installation to control over-temperature conditions in equipment enclosures.

Automatic Voltage Regulation (AVR) Corrects Low- and High-Voltage Conditions
AVR protects your equipment from incremental hardware damage, data loss and performance problems caused by brownouts and overvoltages. The SMART1524ET can correct brownouts as low as 88V and overvoltages as high as 152V with user-configurable buck-and-boost settings, all while keeping the battery fully charged and ready to take over in case of power failure.

Premium Protection from EMI/RFI Line Noise Helps Your Equipment Perform Better
This UPS system filters out disruptive electromagnetic and radio frequency interference that can inflict hardware damage or data loss. This EMI/RFI filtering also helps your connected components perform better and last longer.

Designed for High Efficiency to Help You Save Money and Protect the Environment
A >95% efficiency rating reduces BTU emissions, energy consumption and, ultimately, your energy costs.

Intuitive Front-Panel Interface for Convenient Monitoring
Front-panel LEDs report operating mode (green), alarm (yellow) and fault (red). The LCD screen with select and scroll buttons offers a wide variety of UPS status and site power information, control options, UPS configuration settings and event logs.

Advanced Communications Ports Allow for Automatic Saves and Shutdowns
RS-232 and HID-compliant USB ports connect to a computer running free downloadable PowerAlert® software to enable a safe, automatic system shutdown in case of a prolonged power failure.

Versatile Installation Options
Hardware is included for mounting the SMART1524ET in 3U of space in an EIA-standard 19-inch 2-post or 4-post rack or on a flat desktop surface. The reduced-depth housing requires less than 10 inches of equipment rack depth for convenient two-point installation.

Package Includes

  • SMART1524ET Extreme Temperature Network UPS
  • External battery connection kit
  • Battery temperature sensor cable
  • USB cable
  • External fan power adapter cable
  • (2) AC hardwire strain reliefs
  • (8) M4 screws
  • (4) M6 screws
  • (2) Rack-mounting brackets
  • Instruction sheet
  • Owner’s manual
TAA compliant Cisco compatible RoHS compliant

Specifications

OVERVIEW
UPC Code037332241214
UPS TypeLine-Interactive
INPUT
Input PhaseSingle-Phase
Rated input current (Maximum Load)22A
Nominal Input Voltage(s) Supported120V AC
UPS Input Connection TypeHardwire
UPS Input Connection DescriptionProtected Line, Neutral and Ground hardwire input terminals; Includes strain relief
Input Circuit Breakers30A breaker
Recommended Electrical Service120V AC
OUTPUT
Output Capacity (VA)1500
Output Capacity (kVA)1.5
Output Capacity (Watts)1200
Output Capacity (kW)1.2
Output Capacity DetailsMaximum output capacity is temperature dependent: 1600W (-40 to 55° C) / 1200W (55 to 75° C) and 1000W (75 to 80° C)
Power Factor  0.8
Frequency Compatibility50 / 60 Hz
Output Voltage Regulation (Line Mode)120V (-14% / +8%) Factory setting, adjustable
Output Voltage Regulation (Battery Mode)120V (±4%)
Output Receptacle DetailsProtected Line, Neutral and Ground hardwire output terminals; Includes strain relief
Output Circuit Breakers30A breaker
Output AC Waveform (AC Mode)Pure Sine Wave
Output AC Waveform (Battery Mode)Pure Sine wave
Nominal Output Voltage(s) Supported120V
Output ReceptaclesHardwire
BATTERY
Battery TypeValve Regulated Lead Acid (VRLA)
Runtime Full Load (min.)  54 min. (1500W)
Runtime Half Load (min.)  113 min. (750W)
Typical Battery RuntimeSupports 1500W (54 / 113 min), 1200W (68 /145 min), 900W (101 / 235 min), 750W (113 / 285 min), 600W (145 / 350 min), 450W (235 / 520 min) with user-supplied 24V (100AH / 200AH) temperature-appropriate battery system; See manual for more information
Expandable RuntimeYes
Expandable Runtime DescriptionRequires user-supplied 24V lead-acid battery bank with temperature ratings appropriate for the intended application; Supports 24V 200AH maximum; Includes installable Anderson PA75 compatible DC connector; Battery cabling and battery fuses are user-supplied (See manual for wiring diagram, recommended wiring gauge and fuse ratings)
DC System Voltage (VDC)24V DC
Battery ChargeTemperature compensated 2/4/6/8/10A selectable charging system; Battery temperature sensor cable included
VOLTAGE REGULATION
Voltage Regulation DescriptionCorrects brownouts and overvoltages from 88 to 152V to 120V nominal (factory default)
Overvoltage Correction  Overvoltages from 128 to 152V are reduced by 20% (default, adjustable from 120 to 144V)
Undervoltage Correction  Undervoltages from 88 to 102V are boosted by 8% (default, adjustable from 88 to 120V)
USER INTERFACE, ALERTS & CONTROLS
Front Panel LCD DisplayFour line text-based front panel LCD provides full access to UPS status, alarms, faults, events, settings and control options
SwitchesAll three front-panel circuit breakers serve as power switches required to energize the UPS (DC INPUT, AC INPUT, AC OUTPUT); Three additional switches below the LCD provide SCROLL, ESCAPE and ENTER functions
Audible AlarmAudible alarm reports Battery mode operation, Battery low status, Overload and UPS Fault conditions
LED IndicatorsSet of 3 front panel LEDs report AC output status (green), Alarm condition (yellow) and Fault condition (red)
SURGE / NOISE SUPPRESSION
UPS AC Suppression Joule Rating474
EMI / RFI AC Noise Suppression  Yes
PHYSICAL
Primary Form FactorRackmount
Rack Height  3U
Cooling MethodHigh speed user-replaceable fan with dust filter
Included Mounting Accessory DescriptionSet of two rackmount brackets support installation in 2 or 4 post racks
Installation Form Factors Supported with Included Accessories2 post 19 inch rackmount; 4 post 19 inch rackmount
Maximum Device Depth (in.)9.450
Minimum Required Rack Depth (inches)10
Primary UPS Depth (mm)240
Primary UPS Height (mm)133
Primary UPS Width (mm)400
Shipping Dimensions (hwd / in.)9.70 x 15.30 x 23.10
UPS Housing MaterialSteel
UPS Power Module Dimensions (hwd, in.)5.24 x 15.750 x 9.45
UPS Power Module Weight (kg)14.70
UPS Power Module Weight (lbs.)32.41
Unit Dimensions (hwd / in.)5.240 x 15.750 x 9.450
Unit Weight (lbs.)32.410
ENVIRONMENTAL
Operating Temperature Range-40° to 176°F (-40° to 80°C)
Storage Temperature Range-40° to 176°F (-40° to 80°C)
Relative HumidityUp to 95% non-condensing
AC Mode BTU / Hr. (Full Load)  266
AC Mode Efficiency Rating (100% Load)>95%
Operating Elevation0-3280 ft. (0-1000 m)
Audible Noise52.4 dB maximum, front-side 1 meter
COMMUNICATIONS
Network Management Cards WEBCARDLXMINI 
Network Monitoring Port DescriptionWEBCARDLXMINI network management card option supports operation from 0C to 70C as measured inside the UPS; Built-in USB and Serial ports support UPS configuration via Windows Hyperterminal session
Input Dry Contact Ports1 set of input dry contacts generate an alarm of configurable input conditions when pins 1&2 are shorted; Rating: 300VDC/12A; Wiring Gauge: Up to 12AWG
Output Dry Contact Ports6 sets of output dry contacts support normally-open or normally-closed signaling of configurable UPS conditions; Rating: 300VDC/12A; Wiring Gauge: Up to 12AWG
Network Management Card DescriptionNetwork management card optional
Communications InterfaceDB9 Serial; Slot for SNMP/Web interface; USB
LINE / BATTERY TRANSFER
Transfer Time  UPS mode: 10ms (typical) / 12ms (max); Generator mode: 20ms (typical) / 22ms (max)
Low Voltage Transfer to Battery Power (Setpoint)88V (default, adjustable from 88 to 120V)
High Voltage Transfer to Battery Power (Setpoint)152V (default, adjustable from 120 to 152V)
FEATURES & SPECIFICATIONS
Cold Start (Startup in Battery Mode During a Power Failure)Yes
High Availability UPS Features  Automatic Voltage Regulation (AVR); Surge/noise protection
Grounding DetailsGrounding lug connector provides a permanent ground connection for the UPS
APPLICATIONS
UPS ApplicationsMission Critical Applications; Extreme Temperature Applications
STANDARDS & COMPLIANCE
Product CertificationsCSA (Canada); NOM (Mexico); UL 1778
Product ComplianceRoHS; Trade Agreements Act (TAA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)2-year warranty, 3 year with registration. Note: Registration is required for 3-year warranty.
Connected Equipment Insurance (U.S., Canada & Puerto Rico)$250,000 Ultimate Lifetime Insurance 

Questions & Answers

Accessories

Power Strips

  Model Number Description
12-Outlet Vertical Power Strip, 120V, 20A, Hardwired Input, 36 in. PS3612-20HW PS3612-20HW 12-Outlet Vertical Power Strip, 120V, 20A, Hardwired Input, 36 in.

Network Interfaces and Sensors

  Model Number Description
WEBCARDLXMINI Network Card for Select UPS Systems WEBCARDLXMINI WEBCARDLXMINI WEBCARDLXMINI Network Card for Select UPS Systems

Services & Extended Warranties

Preventive Maintenance

Part Number Description
TL0005NXXX6009UC UPS Preventative Maintenance on units 0-6000 VA for select products, Smart, SMX, SU UPS
TLWFLN72XX2509UC 2-Year Onsite Service Contract -0-2500 VA UPS, Smart, SMX, SU systems
TLWFLN73XX2509UC 3-Year Onsite Service Contract -0-2500 VA UPS, Smart, SMX, SU systems
TLWFLN75XX2509UC 5-Year Onsite Service Contract -0-2500 VA UPS, Smart, SMX, SU systems

Extended Warranty

Part Number Description
TL5SW5Y1750UC 5-Year Extended Warranty Smart & SMX 1401-1750 VA UPS systems

Unpacking & Assembly

Part Number Description
TLAS00NXXX6009UC UPS Assembly on UPS Systems 0-6000 VA for select products, Smart, SMX, SU UPS

Installation

Part Number Description
TLSU05NXXX6009UC UPS Startup on UPS Systems 0-6000 VA for select products, Smart, SMX, SU UPS

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.