Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Possible Product/Country Incompatibility

This product may be incompatible with your voltage or frequency, or it may be designed to comply with the standards or usage in another country. [MP0042]

$2,896.99 Avg. Price
  • 5kVA / 5000VA line interactive 3U rack/tower UPS; Sine wave output
  • 230V nominal output during brownouts to 170V and overvoltages to 282V
  • Add optional WEBCARDLX with latest version of PADM20 for enhanced remote management
  • 3U all-in-one chassis; 98% efficiency
  • Hardwire input; 8 C13 & 3 C19 outlets
  • 2-year limited warranty

Overview

5000VA line interactive UPS system for server, network and telecommunications equipment. 5kVA UPS with internal batteries installs in only 3 rack spaces with a depth of only 635mm / 25 inches. High 98% line-power efficiency rating reduces energy consumption and BTU heat output. Expandable battery runtime with optional BP48V24-2U (limit 1), BP48V60RT-3U (multi-pack compatible) and BP48V27-2US (multi-pack compatible) external battery packs. Uninterruptible Power Supply (UPS) switches to battery-derived AC output during power failures and extreme voltage variations. Line interactive Automatic Voltage Regulation (AVR) offers voltage boost during brownouts and voltage reduction during overvoltage conditions to maintain regulated 230v output over an input range of 170-282V. Supports hardwire input. Includes C19 and C13 output receptacles. Network-grade AC surge and noise suppression. Network management interfaces support communications via USB, DB9 serial and slot for network management card options. Supports simultaneous detailed monitoring of equipment load levels, self-test data and utility power conditions via all 3 network interfaces at once. PowerAlert UPS monitoring software is available via free download. Emergency Power Off (EPO) interface. 3-stage metered current monitoring and battery charge status LEDs. Utility power and voltage regulation LEDs. Audible alarm. Self-test. 4-post rackmount installation accessories included; 2-9USTAND tower kit and 2POSTRMKITHD two post rack mounting accessories available. Field-replaceable, hot-swappable internal batteries and external battery packs.

Features

  • 5000VA/3750 watt max. output power capacity compatible with International 230V input voltage
  • 3U rack/tower UPS installs in standard 19-inch rack enclosures with an installed depth of only 635mm / 25in
  • Protects sensitive networking equipment from blackouts, voltage fluctuations and transient surges
  • Line Interactive Automatic Voltage Regulation (AVR) corrects 230V nominal input from 170 to 282VAC to usable 230V levels without consuming battery power
  • AVR circuits boost undervoltages from 170 to 199V by 12% and reduce overvoltages from 245 to 282V by 12%
  • Network interfaces support simultaneous communications via USB, DB9 serial or contact closure and slot for network management card options
  • Compatible with UPS management card options TLNETCARD, WEBCARDLX and SNMPWEBCARD
  • Optional WEBCARDLX (sold separately) with the latest version of PowerAlert Device Manager firmware (PADM20) provides enhanced remote management capabilities
  • PADM20 and PowerAlert Element Manager (PAEM) form a powerful tool for expanding maintenance functions in large installations, including firmware update checks and backup and restoration of device configurations
  • USB & Serial ports enable data-saving unattended shutdown when used with PowerAlert software, available via FREE download from tripplite.eaton.com/products/power-alert
  • Built-in Emergency Power Off (EPO) interface with cable
  • Sine wave output in AC and battery mode
  • Expandable runtime with optional BP48V24-2U (limit 1), BP48V60RT-3U (multi-pack compatible) and BP48V27-2US (multi-pack compatible) external battery packs
  • Half/full load runtime of 20/8.5 minutes with internal batteries
  • Intelligent battery management system extends battery life
  • Includes 11 output receptacles (3 C19/8 C13)
  • Hardwire input AC connection
  • 3 stage metered LEDs offer current monitoring and battery charge level
  • Mains power and voltage regulation LEDs offer at-a-glance power status information
  • Front panel switches support self-test and alarm cancel functions
  • Included adjustable mounting rails support installation in 4-post 19-inch racks
  • Supports upright tower placement with optional 2-9USTAND accessory
  • CE, GOST, SASO listed

Package Includes

  • SMX5000XLRT3U UPS system
  • USB, DB9 and EPO Cabling
  • Mounting hardware for 4 post rackmount installation
  • Warranty information
  • Instruction manual
Cisco compatible RoHS compliant VMware ready application

Specifications

OVERVIEW
UPC Code037332121455
UPS TypeLine-Interactive
INPUT
Input PhaseSingle-Phase
Rated input current (Maximum Load)27A
Nominal Input Voltage(s) Supported230V AC
UPS Input Connection TypeHardwire
UPS Input Connection DescriptionHardwire input supports International 230V input (L, N, PE)
OUTPUT
Output Capacity (VA)5000
Output Capacity (kVA)5
Output Capacity (Watts)3750
Output Capacity (kW)3.75
Power Factor  0.75
Nominal Voltage Details230v nominal inverter output voltage
Frequency Compatibility50 / 60 Hz
Frequency Compatibility DetailsAutomatic frequency selection
Output Voltage Regulation (Line Mode)-17%, +8%
Output Voltage Regulation (Battery Mode)+/- 5%
Included Output Power CablesIncludes 3 C13 to C14 output power cables
Output Circuit Breakers15A (x3) breaker supports 1 C19 outlet each, 10A (x2) breaker supports 4 C13 outlets each
Output AC Waveform (AC Mode)Sine wave
Output AC Waveform (Battery Mode)Pure Sine wave
Nominal Output Voltage(s) Supported220V; 230V; 240V
Output Receptacles(8) C13; (3) C19
BATTERY
Battery TypeValve Regulated Lead Acid (VRLA)
Runtime Full Load (min.)  8.5 min. (3750W)
Runtime Half Load (min.)  20 min. (1875W)
Expandable RuntimeYes
External Battery Pack Compatibility   BP48V24-2U  (limit 1); BP48V60RT-3U (multi-pack compatible);  BP48V27-2US  (multi-pack compatible)
DC System Voltage (VDC)48
Battery Recharge Rate (Included Batteries)Less than 4 hours from 10% to 90% (typical, full load discharge)
Battery AccessFront panel battery access door
Internal UPS Replacement Battery Cartridge RBC94-3U  (quantity 3)
Battery Replacement DescriptionHot-swappable, user replaceable batteries
VOLTAGE REGULATION
Voltage Regulation DescriptionAutomatic voltage regulation (AVR) maintains line power operation with an input voltage range of 170 to 282
Overvoltage Correction  Input voltages between 245 and 282 are reduced by 12%
Undervoltage Correction  Input voltages between 170 and 199 are boosted by 12%
USER INTERFACE, ALERTS & CONTROLS
Switches2 Switches control off/on power status and alarm-cancel/self-test operation
Alarm Cancel OperationPower-fail alarm can be silenced using alarm-cancel switch; once silenced, alarm will re-sound to indicate low-battery status
Audible AlarmAudible alarm indicates power-failure, overload and low-battery conditions
LED Indicators5 LEDs indicate line power, battery power, overload, voltage regulation and battery low/replace status
SURGE / NOISE SUPPRESSION
UPS AC Suppression Joule Rating480
UPS AC Suppression Response TimeInstantaneous
EMI / RFI AC Noise Suppression  Yes
PHYSICAL
Primary Form FactorRackmount
Rack Height  3U
Cooling MethodFans
Installation Form Factors Supported with Included Accessories4 post 19 inch rackmount
Installation Form Factors Supported with Optional Accessories2 post rackmount ( 2POSTRMKITHD ); Tower ( 2-9USTAND )
Minimum Required Rack Depth (inches)28
Minimum Required Rack Depth with External Battery Pack (cm)81
Minimum Required Rack Depth with External Battery Pack (in.)32
Minimum Required Rack Depth without External Battery Pack (cm)72
Minimum Required Rack Depth without External Battery Pack (in.)28.5
Primary UPS Depth (mm)635
Primary UPS Height (mm)132
Primary UPS Width (mm)445
Shipping Dimensions (hwd / in.)11.25 x 22.52 x 31.50
Shipping Weight (lbs.)182.00
UPS Housing MaterialSteel
UPS Power Module Dimensions (hwd, in.)5.2 x 17.5 x 25
UPS Power Module Weight (kg)64.86
UPS Power Module Weight (lbs.)143
Unit Weight (lbs.)143.3000
ENVIRONMENTAL
Operating Temperature Range32° to 104°F (0° to 40°C)
Storage Temperature Range5° to 122°F (-15° to 50°C)
Relative Humidity0 to 95%, non-condensing
AC Mode BTU / Hr. (Full Load)  271
AC Mode Efficiency Rating (100% Load)98%
Battery Mode Heat Dissipation (BTU/Hr) @ Full Load  1267
Audible Noise45 dBA maximum, front side 1m
COMMUNICATIONS
Network Management Cards TLNETCARD ;  WEBCARDLXE 
Network Monitoring Port DescriptionSupports detailed monitoring of UPS and site power conditions
PowerAlert SoftwareFor local monitoring via the UPS’s built-in communication ports, download PowerAlert software at https://tripplite.eaton.com/products/power-alert
Communications CableUSB and DB9 cabling included
WatchDog CompatibilitySupports Watchdog application, OS and hard-reboot restart options for remote applications
Network Management Card DescriptionNetwork management card optional
Communications InterfaceDB9 Serial; EPO (emergency power off); Slot for SNMP/Web interface; USB
LINE / BATTERY TRANSFER
Transfer Time  7 ms (AC to Battery); 1 ms (Battery to AC) typical
Low Voltage Transfer to Battery Power (Setpoint)170
High Voltage Transfer to Battery Power (Setpoint)282
FEATURES & SPECIFICATIONS
Cold Start (Startup in Battery Mode During a Power Failure)Cold-start operation supported
High Availability UPS Features  Auto Probe Monitoring (requires WEBCARDLXE); Automatic Voltage Regulation (AVR); Hot swappable batteries; Remote management; Surge/noise protection
Green Energy-Saving FeaturesGreater than 95% efficiency - GREEN UPS
Grounding DetailsBack panel grounding lug
APPLICATIONS
UPS ApplicationsLarge Network; High-End Desktop/Small Network
STANDARDS & COMPLIANCE
Product ComplianceRoHS; CE (Europe)
WARRANTY & SUPPORT
Product Warranty Period (International)2-year limited warranty

Questions & Answers

Accessories

UPS Battery Packs

  Model Number Description
External 48V 2U Rack-mount Battery Pack Enclosure + DC Cabling for select UPS Systems (BP48V24-2U) BP48V24-2U BP48V24-2U External 48V 2U Rack-mount Battery Pack Enclosure + DC Cabling for select UPS Systems (BP48V24-2U)
External 48V 2U Rack/Tower Battery Pack for select UPS Systems (BP48V27-2US) BP48V27-2US BP48V27-2US External 48V 2U Rack/Tower Battery Pack for select UPS Systems (BP48V27-2US)

Power Distribution Units (PDUs)

  Model Number Description
1.9-3.8kW Single-Phase 120–240V Basic PDU, 14 Outlets (12 C13 & 2 C19), C20 16A Input, 1U Rack-Mount PDU12IEC PDU12IEC 1.9-3.8kW Single-Phase 120–240V Basic PDU, 14 Outlets (12 C13 & 2 C19), C20 16A Input, 1U Rack-Mount

Network Interfaces and Sensors

  Model Number Description
SNMP/Web/Modbus Management Accessory Card for Compatible UPS Systems TLNETCARD TLNETCARD SNMP/Web/Modbus Management Accessory Card for Compatible UPS Systems
WEBCARDLXE Network Management Card for Select UPS Systems WEBCARDLXE WEBCARDLXE WEBCARDLXE Network Management Card for Select UPS Systems

Accessories

  Model Number Description
2U to 9U Tower Stand Kit for Select Rack-Mount UPS Systems 2-9USTAND 2-9USTAND 2U to 9U Tower Stand Kit for Select Rack-Mount UPS Systems
2-Post Rack-Mount Installation Kit of 2U and Larger UPS, Transformer and Battery Pack Components 2POSTRMKITHD 2POSTRMKITHD 2-Post Rack-Mount Installation Kit of 2U and Larger UPS, Transformer and Battery Pack Components
SmartRack Magnetic Door Switch Kit for front and rear doors; requires ENVIROSENSE, TLNETEM, E2MTHDI or E2MTDI SRSWITCH SRSWITCH SmartRack Magnetic Door Switch Kit for front and rear doors; requires ENVIROSENSE, TLNETEM, E2MTHDI or E2MTDI

Documents & Downloads

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.