Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
$12.24 Avg. Price
Heavy-duty extension cord converts a NEMA L5-15P plug into a standard NEMA 5-15P plug. Extends an existing power connection by 1 ft.
  • Recommended for powering computers, servers and other network devices
  • 1-ft. (0.31 m) length allows flexibility in placing devices, while avoiding cable clutter
  • Heavy-duty cord replaces or upgrades standard power cord provided by manufacturer
  • Thick 14 AWG wire gauge manages high power levels required for larger equipment

Features

Heavy-Duty Extension Cable for Network Devices That Require a Heavy-Gauge Connection
This cable features 14 AWG wire suitable for high power connections, making it a reliable solution for large server applications that require a higher-rated, heavier-gauge cable. It converts a NEMA L5-15P plug into a standard non-locking NEMA 5-15P plug, so it can connect to wall outlets, PDUs, surge protectors or UPS systems without NEMA L5-15R outlets. The 3-ft. (0.91 m) length helps reduce cable clutter and minimize the risk of tripping.

Package Includes

  • P023-001 Heavy-Duty Extension Cable, L5-15R to 5-15P, 1-ft. (0.31 m), Black
RoHS compliant

Specifications

OVERVIEW
UPC Code037332145567
Device CompatibilityComputer; Monitor/HDTV; Server; UPS; PDU
Country/RegionNorth America
INPUT
Maximum Input Amps15
Voltage Compatibility (VAC)125
CONNECTIONS
Side A - Connector 1NEMA 5-15P
Side B - Connector 1NEMA L5-15R
PHYSICAL
Plug ColorBlack
Cable Jacket ColorBlack
Cable Jacket MaterialPVC
Cable Jacket RatingFT2
Power Cord Jacket TypeSJT
Cable Outer Diameter (OD)9.2mm
Number of Conductors3
Wire Gauge (AWG)14
Cable Length (ft.)1
Shipping Dimensions (hwd / in.)10.00 x 7.00 x 0.50
Shipping Weight (lbs.)0.34
ENVIRONMENTAL
Operating Temperature Range-4° to 140°F (-20° to 60°C)
Storage Temperature Range-4° to 140°F (-20° to 60°C)
Operating Humidity Range20% to 80% RH
Storage Humidity Range20% to 80% RH
FEATURES & SPECIFICATIONS
High VoltageYes
STANDARDS & COMPLIANCE
Product CertificationscUL Listed; UL Listed
Product ComplianceRoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)Lifetime limited warranty

Questions & Answers

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.