Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
$44.99 Avg. Price

6-outlet surge suppressor safeguards your computer, printer, router and other small home electronics against surges, spikes and line noise.

  • 6 NEMA 5-15R outlets for connecting equipment
  • 4 USB ports with 3.4A shared for charging
  • 1080-joule surge protection rating against surges and spikes
  • Filters out EMI/RFI line noise that threatens connected hardware
  • 6 ft. AC power cord with NEMA 5-15P plug

Overview

Recommended for your home or office workstation, the TLP66USBR Protect It!® 6-Outlet Surge Suppressor features a surge protection rating of 1080 joules to defend your sensitive electronic components against strong surges and spikes.

Because residential power outlets have three wires—hot line (H), neutral (N) and ground (G)—the TLP66USBR protects all three, covering the two protection modes: full normal mode (H-N) and common mode (N-G/H-G). It also filters out electromagnetic interference (EMI) and radio frequency interference (RFI) that can disrupt your electronics and inflict hardware damage or data loss.

This surge protector features six NEMA 5-15R outlets, two of which are spaced to accept bulky transformers without blocking adjacent outlets. A retractable USB charger with 4.5-foot (1.4-meter) cord clamps to your desk or other work surface for easy access. Its four USB-A ports share 3.4 amps for charging connected mobile devices, such as tablets and smartphones.

An integrated 15A circuit breaker protects all outlets and automatically shuts down connected equipment in case of overload. The lighted on/off switch provides one-touch control over connected equipment. The six-foot (1.8-meter) AC power cord with NEMA 5-15P plug reaches nearby outlets to fit easily into your workstation or home theater setup.

Features

1080-Joule Surge Protection for Home or Office Electronics
  • Protects your computer, printer, scanner, router, modem and other small home electronics against surges and spikes
  • Recommended for desktop, network or home electronics applications requiring AC line protection
  • Full normal mode (H-N) and common mode (N-G/H-G) line surge suppression
  • Filters out disruptive EMI/RFI line noise that can cause equipment damage or data loss
  • Exceeds IEEE 587 Category A and B surge suppression specifications
6 Outlets Accept Wide Range of Electronic Devices
  • 6 NEMA 5-15R AC outlets accept most computers and peripherals
  • 2 outlets specially spaced for bulky transformers without blocking other outlets
  • 4 USB ports with 3.4A shared
Premium Safety Features
  • Lighted on/off switch provides one-touch control over connected equipment
  • Automatic shutoff permanently cuts power to outlets if protection circuit is incapacitated, preventing equipment damage and indicating replacement is required
  • Diagnostic LED confirms protection status at a glance
  • Conforms to current UL 1449 3rd Edition safety standards
Fits Effortlessly Into Your Workstation
  • 6 ft. AC power cord with NEMA 5-15P plug reaches nearby outlets
  • Clip-on or on-site USB charger with 4.5 ft. retractable extender cord
  • Black plastic housing designed for long life
Backed by Ultimate Lifetime Insurance
  • $50,000 Ultimate Lifetime Insurance covers any connected components damaged by power surge (U.S., Canada and Puerto Rico only)

Package Includes

  • TLP66USBR Protect It! 6-Outlet Surge Protector with USB Charger, Black Housing
  • Owner’s manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332210135
Product TypeSurge Protector
Charging Form FactorStrip
Device CompatibilityPhone; Tablet; Amazon Kindle
INPUT
Nominal Input Voltage(s) Supported120V AC
Recommended Electrical Service120V (110-125V)
Input Plug FeaturesRight Angle (36D)
Input Cord Gauge Type14 gauge; SJT
Input Cord Gauge (AWG)14
Voltage Compatibility (VAC)120
Maximum Surge Amps36000
Input Plug TypeNEMA 5-15P
Input Cord DetailsSJT
Input Cord Length (ft.)6
Right-Angle PlugNo
OUTPUT
Frequency Compatibility60 Hz
Output Receptacles(6) 5-15R
Circuit Breaker (amps)15
Transformer Accommodation(4) Yes
Right-Angle OutletsYes
USER INTERFACE, ALERTS & CONTROLS
Diagnostic LED(s)Yes
SwitchesCombination AC circuit breaker and 2 position on/off power switch
Diagnostic LED DetailsBuilt-in LED confirms suppressor "protection present" (green) status
CHARGING
Number of Charging Ports4
Total Charging Watts17
Charging MethodUSB
Charging Port TypeUSB A (FEMALE)
Charging Ports / Amps(4) 3.4A
Overcharge ProtectionNo
SURGE / NOISE SUPPRESSION
AC Suppression Joule Rating  1080
AC Suppression Response Time  < 1 ns
Protection ModesIncludes full normal mode (H-N) and common mode (N-G / H-G) line suppression
UL1449 Let Through Rating400V
EMI / RFI Filtering  Yes
Automatic Shut-Off  Yes
DATALINE SURGE SUPPRESSION
Network (Ethernet) ProtectionNo
PHYSICAL
Material of ConstructionPlastic
Power Cord ColorBlack
Housing ColorBlack
Mounting Holes or SlotsNo
Receptacle ColorBlack
Shipping Dimensions (hwd / in.)9.65 x 6.69 x 1.77
Shipping Weight (lbs.)1.91
Unit Dimensions (hwd / in.)8.300 x 3.600 x 1.400
Unit Weight (lbs.)1.8
Input Cord ColorBlack
STANDARDS & COMPLIANCE
Product CertificationsCAN/CSA-C22.2 No. 269.3 (Canada); CAN/CSA-C22.2 No. 308 (Canada); cUL Listed; NOM (Mexico); UL 1449; UL 1363; UL Listed
Product ComplianceRoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)Lifetime limited warranty
Connected Equipment Insurance (U.S., Canada & Puerto Rico)$50,000 Ultimate Lifetime Insurance 

Questions & Answers

When a surge protector has been compromised (due to a single event like a lightning strike or over a series of spikes and surges), many surge protectors will use an audible or LED alert only. If these alerts are missed, your equipment will receive unprotected power without your knowledge. When a surge protector with automatic shutoff has its protection compromised, it will prevent power from reaching connected equipment entirely. This both protects the equipment and provides a timely and clear indicator that a new surge protector is needed.
Was this information helpful? Yes No
Need more help? Contact Technical Support
Ask a Question

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.