Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
$95.81 Avg. Price
  • 8 outlets (including transformer outlets and 4 safety covers)
  • 25-ft. (7.62 m) extra-long cord with GFCI plug
  • Cord wrap with hang holes
  • Rugged metal case

Overview

This power strip is designed to safely distribute power to connected equipment in harsh environments. It provides a convenient source for multiple outlets wherever they're needed. Eight outlets distribute AC power to a wide range of power tools, pumps, machinery, air compressors and more. Convenient transformer outlets accommodate multiple transformers without blocking other outlets. A 25-foot (7.6-meter) grounded cord with integrated cord clip reaches distant outlets. A GFCI plug protects users from electrical shock in wet or humid environments. A lighted on/off switch provides power control over connected equipment. Four safety covers shield unused outlets from debris and accidental contact. A rugged metal case stands up to the harshest environments. Built-in cord wrap with hang holes provides convenient cord management. Integrated keyhole slots on bottom panel provide convenient wall/desk mounting. Its bright yellow color alerts you and others that power cords and tools are in use.

Features

  • 8 outlets distribute AC power to a wide range of power tools, pumps, machinery, air compressors and more.
  • Convenient transformer outlets accommodate multiple transformers without blocking other outlets.
  • A 25-ft. (7.62 m) grounded cord with integrated cord clip reaches distant outlets.
  • A GFCI plug protects users from electrical shock in wet or humid environments.
  • A lighted on/off switch with integrated 15 amp circuit breaker provides power control and overload protection over connected equipment.
  • 4 safety covers shield unused outlets from debris and accidental contact.
  • A rugged metal case stands up to the harshest environments.
  • Built-in cord wrap with hang holes provides convenient cord management.
  • Integrated keyhole slots on bottom panel provide convenient wall/desk mounting.
  • Its bright yellow color alerts you and others that power cords and tools are in use.
  • OSHA color guidelines, outlined in Document 1910.145, alert users to hazardous situations, which may cause minor or moderate injury. This product complies with those guidelines.

Package Includes

  • TLM825GF Safety Power Strip
  • 4 safety covers
  • Owner's manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332140128
INPUT
Nominal Input Voltage(s) Supported120V AC
Recommended Electrical Service15A 120V
Input Cord Gauge Type14 gauge; SJT
Voltage Compatibility (VAC)120
Input Plug TypeNEMA 5-15P
Input Cord Length (ft.)25
Right-Angle PlugNo
Integrated Cord ClipYes
OUTPUT
Frequency Compatibility60 Hz
Output Receptacles(8) 5-15R
Circuit Breaker (amps)15
Overload ProtectionGFCI plug
Transformer Accommodation(6) Yes
Outlet Orientation1 bank of 5, 1 bank of 3 (transformer outlets)
Right-Angle OutletsYes
Outlet Safety Covers DetailIncludes 4 outlet safety covers
USER INTERFACE, ALERTS & CONTROLS
SwitchesCombination AC circuit breaker and 2 position red illuminated on/off power switch
PHYSICAL
ColorYellow; Black
Material of ConstructionMetal
Power Cord ColorYellow
Housing ColorYellow; Black
Mounting Holes or SlotsYes
Slot or Hole Mount Measurement (Center to Center)145mm
Outlets Measurement (Center to Center)Distance between standard outlets = 1 in.; Distance between transformer outlets = 2 in.
Receptacle ColorBlack
Shipping Dimensions (hwd / in.)2.25 x 11.50 x 13.50
Shipping Weight (lbs.)5.20
Unit Dimensions (hwd / in.)10.260 x 5.130 x 1.570
Unit Weight (lbs.)4.63
FEATURES & SPECIFICATIONS
Built-In Circuit BreakerYes
STANDARDS & COMPLIANCE
Product CertificationscUL Listed; UL Listed
Product ComplianceRoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)Lifetime limited warranty

Questions & Answers

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.