Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Possible Product/Country Incompatibility

This product may be incompatible with your voltage or frequency, or it may be designed to comply with the standards or usage in another country. [MP0042]

$996.19 Avg. Price

Protects connected mission-critical equipment against damage, downtime and data loss due to blackouts, brownouts, power surges and line noise. Recommended for small/medium servers, networking equipment and telecom systems.

  • Zero transfer time suitable for advanced network applications
  • 2% output voltage regulation in online, double-conversion mode
  • Expandable runtime with optional external battery packs
  • Add optional WEBCARDLX with latest version of PADM20 for enhanced remote management
  • 12 min. runtime at half load; 4.7 min. at full load
  • 2-year limited warranty

Overview

The SUINT2000XLCD SmartOnline® 230V 2kVA 1800W On-Line Double-Conversion UPS provides battery backup and AC power protection against blackouts, brownouts, power surges and line noise that can damage electronics or destroy data. It converts AC input to DC power, and then converts DC to fully regulated sine wave AC output with +/-2% voltage regulation in online, double-conversion mode.
Featuring seven C13 outlets, the SUINT2000XLCD has an internal battery that provides 12 minutes of support at half load (900W) and 4.7 minutes at full load (1800W). Adding external battery packs, such as BP48V27-2US (sold separately), provides extended runtime. Operating in optional economy mode reduces heat output and cooling requirements and consumes less electricity.
An interactive front-panel LCD screen displays operating conditions and diagnostic data, such as load, voltage and battery levels. An audible alarm signals UPS startup, power failure, low battery, overload, UPS fault and remote shutdown conditions.
EMI/RFI line noise filtering improves your equipment’s performance, and 425-joule surge suppression prevents equipment and data damage from harmful power surges. With free downloadable PowerAlert® software, the SUINT2000XLCD enables safe unattended system shutdown and file saves in case of a prolonged power failure. A built-in card slot supports TLNETCARD, WEBCARDLX, SNMPWEBCARD, MODBUSCARD and RELAYIOCARD for network interface and remote monitoring and control.

Features

Protects Mission-Critical Rack-Mounted Equipment
  • Provides fully regulated sine wave AC output for small/medium servers, networking equipment and telecom systems
  • +/-2% voltage regulation in online, double-conversion mode
  • 230V output voltage
  • High 0.9 power factor offers 2000VA/1800W output capacity
  • 7 C13 outlets; C14 input connection
  • Set of 3 C13/C14 jumpers included
  • 425-joule surge suppression rating
Reliable Battery Backup with Expandable Runtime
  • Supports half load for 12 min. and full load for 4.7 min.
  • Zero transfer time suitable for advanced network applications
  • Expandable runtime with optional external battery packs, such as BP48V27-2US
  • Restarts automatically after lengthy power outages
SNMP/Web Capability
  • Built-in slot for SNMP network interface and relay card for remote monitoring and control options
  • Compatible with TLNETCARD, WEBCARDLX, SNMPWEBCARD, MODBUSCARD and RELAYIOCARD
  • Optional WEBCARDLX (sold separately) with the latest version of PowerAlert Device Manager firmware (PADM20) provides enhanced remote management capabilities
  • PADM20 and PowerAlert Element Manager (PAEM) form a powerful tool for expanding maintenance functions in large installations, including firmware update checks and backup and restoration of device configurations
EMI/RFI Line Noise Filtering
  • Removes electromagnetic and radio frequency interference that can disrupt or damage equipment’s performance
Interactive LCD Screen
  • Reports detailed status information, including load, voltage and battery levels
Audible Alarm
  • Indicates startup/shutdown, power failure, low battery, overload and fault conditions
Communications Ports
Optional Economy Mode
  • Efficiently minimizes heat output, reduces cooling requirements and consumes less electricity

Package Includes

  • SUINT2000XLCD SmartOnline 230V 2kVA 1800W On-Line Double-Conversion UPS
  • USB cable
  • RS-232 cable
  • (3) C13-to-C14 power cords
  • Owner’s manual
Cisco compatible RoHS compliant

Specifications

OVERVIEW
UPC Code037332194886
UPS TypeOn-Line
INPUT
Input PhaseSingle-Phase
Rated input current (Maximum Load)9.8A 220V; 9.3A 230V; 8.9A 240V
Nominal Input Voltage(s) Supported220V AC; 230V AC; 240V AC
Nominal Input Voltage Description230V factory default
UPS Input Connection TypeC14 inlet
Input Circuit Breakers20A
UPS Input Cord Length (ft.)10
Recommended Electrical Service230V
OUTPUT
Output Capacity (VA)2000
Output Capacity (kVA)2
Output Capacity (Watts)1800
Output Capacity (kW)1.8
Output Capacity DetailsOVERLOAD CAPACITY: Supports inverter operation up to 105% load continuously, 125% load for 1 minute; 150% load for 30 seconds; Loads greater than 150% trigger immediate switchover to BYPASS (when input voltage and frequency are WITHIN bypass limits) or SHUTDOWN (when input voltage and frequency are OUTSIDE bypass limits)
Power Factor  0.9
Crest Factor  3:1
Nominal Voltage Details230V default
Frequency Compatibility50 / 60 Hz
Frequency Compatibility DetailsON LINE MODE: Output frequency is automatically configured to match nominal input frequency on startup; Output matches input frequency when +/-5Hz of nominal; Output is regulated to +/-0.05Hz when input frequency exceeds +/-5Hz of nominal; UPS switches to battery mode when input frequency is below 40Hz or above 70Hz; BATTERY MODE: Output is regulated to +/-0.05Hz of selected nominal
Output Voltage Regulation (Line Mode)+/- 2%
Output Voltage Regulation (Economy Line Mode)+/- 10%
Output Voltage Regulation (Battery Mode)+/- 3%
Included Output Power CablesIncludes three C13 to C14 power cables
Output AC Waveform (AC Mode)Pure Sine wave
Output AC Waveform (Battery Mode)Pure Sine wave
Nominal Output Voltage(s) Supported220V; 230V; 240V
Output Receptacles(7) C13
BATTERY
Battery TypeValve Regulated Lead Acid (VRLA)
Runtime Full Load (min.)  4.7 min. (1800W)
Runtime Half Load (min.)  12 min. (900W)
Expandable RuntimeYes
Expandable Runtime DescriptionExternal battery configurations require the use of Tripp Lite's External Battery Configuration Software, see manual for details
External Battery Pack Compatibility   BP48V27-2US  (multi-pack compatible);  BP48V60RT-3U  (multi-pack compatible)
DC System Voltage (VDC)48
Battery Recharge Rate (Included Batteries)Less than 5.4 hours from 10% to 90% (typical, full load discharge)
VOLTAGE REGULATION
Voltage Regulation DescriptionOnline, double-conversion power conditioning
Overvoltage Correction  2% output voltage regulation during overvoltages to 280
Undervoltage Correction  2% output voltage regulation during undervoltages to 80V (50% load), 175V (100% load)
USER INTERFACE, ALERTS & CONTROLS
Front Panel LCD DisplayFront panel LCD information and configuration screen offers detailed UPS and site power status and operating data, plus configuration of voltage, operating mode, alarm function and a variety of additional information
SwitchesON switch supports inverter-on, battery-test, alarm-off and enter functions; OFF switch supports inverter-off and fault-clear functions; SETUP switch enables scroll-down and enter setup-mode functions
Alarm Cancel OperationPower-fail alarm can be temporarily silenced using alarm-cancel switch; silent mode alarm configuration option available
Audible AlarmAudible alarm indicates UPS startup, power-failure, low-battery, overload, UPS fault and remote shutdown conditions
SURGE / NOISE SUPPRESSION
UPS AC Suppression Joule Rating425
UPS AC Suppression Response TimeInstantaneous
EMI / RFI AC Noise Suppression  Yes
PHYSICAL
Primary Form FactorTower
Cooling MethodFan
Installation Form Factors Supported with Included AccessoriesTower
Primary UPS Depth (mm)361
Primary UPS Height (mm)325
Primary UPS Width (mm)191
Shipping Dimensions (hwd / in.)17.40 x 11.70 x 19.40
Shipping Weight (lbs.)53.62
UPS Housing MaterialSteel
UPS Power Module Dimensions (hwd, in.)12.8 x 7.5 x 14.2
UPS Power Module Weight (kg)19.55
UPS Power Module Weight (lbs.)43.1
Unit Weight (lbs.)43.1000
ENVIRONMENTAL
Operating Temperature Range32° to 104°F (0° to 40°C)
Storage Temperature Range5° to 122°F (-15° to 50°C)
Relative Humidity0 to 95%, non-condensing
AC Mode BTU / Hr. (Full Load)  657
AC Economy Mode BTU / Hr. (Full Load)256
AC Mode Efficiency Rating (100% Load)90%
AC Economy Mode Efficiency Rating (100% Load)96%
Online Mode Heat Dissipation (BTU/Hr) @ Full Load  657
Battery Mode Heat Dissipation (BTU/Hr) @ Full Load  1171
Audible Noise< 50 dB at front side 1m
COMMUNICATIONS
Network Management Cards TLNETCARD ;  WEBCARDLXE ;  MODBUSCARD ;  RELAYIOCARD 
Network Monitoring Port DescriptionSupports detailed monitoring of UPS and site power conditions
PowerAlert SoftwareFor local monitoring via the UPS’s built-in communication ports, download PowerAlert software at https://tripplite.eaton.com/products/power-alert
Communications CableUSB and DB9 cabling included
Network Management Card DescriptionNetwork management card optional
Communications InterfaceDB9 Serial; Slot for SNMP/Web interface; USB (HID enabled)
LINE / BATTERY TRANSFER
Transfer Time  Zero transfer time (0 ms.)
Low Voltage Transfer to Battery Power (Setpoint)80V (<50% load), 175V (100% load)
High Voltage Transfer to Battery Power (Setpoint)280
FEATURES & SPECIFICATIONS
Cold Start (Startup in Battery Mode During a Power Failure)Cold-start operation supported
High Availability UPS Features  Auto Probe Monitoring (requires WEBCARDLXE); Automatic inverter bypass; Hot swappable batteries; Remote management; Surge/noise protection; Zero transfer time
Green Energy-Saving FeaturesHigh efficiency economy mode operation
APPLICATIONS
UPS ApplicationsMission Critical Applications
STANDARDS & COMPLIANCE
Product ComplianceRoHS; CE (Europe)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)2-year limited warranty

Questions & Answers

In Economy Mode, the UPS increases efficiency by implementing dynamic double conversion, which means it suspends or resumes double conversion automatically as the quality of input power changes. For a full explanation of Economy Mode, click here
Was this information helpful? Yes No
Need more help? Contact Technical Support
Ask a Question

Accessories

UPS Battery Packs

  Model Number Description
External 48V 2U Rack/Tower Battery Pack for select UPS Systems (BP48V27-2US) BP48V27-2US BP48V27-2US External 48V 2U Rack/Tower Battery Pack for select UPS Systems (BP48V27-2US)

Power Distribution Units (PDUs)

  Model Number Description
200-250V 10A Single-Phase Hot-Swap PDU with Manual Bypass - 6 C13 Outlets, 2 C14 Inlets, 1U Rack/Wall PDUBHV101U PDUBHV101U 200-250V 10A Single-Phase Hot-Swap PDU with Manual Bypass - 6 C13 Outlets, 2 C14 Inlets, 1U Rack/Wall
3.2-3.8kW Single-Phase Hot-Swap PDU, 200-240V 16A (6-C13, 2-C19) 2-C20, 200-240V Input, 6 ft. (1.83 m) Cords 2U Rack-Mount PDUBHV20 PDUBHV20 3.2-3.8kW Single-Phase Hot-Swap PDU, 200-240V 16A (6-C13, 2-C19) 2-C20, 200-240V Input, 6 ft. (1.83 m) Cords 2U Rack-Mount

Power Cords and Adapters

  Model Number Description
Power Extension Cord, Left-Angle C13 to C14 PDU Style - 10A, 250V, 18 AWG, 2 ft. (0.61 m), Black P004-002-13LA P004-002-13LA Power Extension Cord, Left-Angle C13 to C14 PDU Style - 10A, 250V, 18 AWG, 2 ft. (0.61 m), Black
Power Extension Cord, Right-Angle C13 to C14 PDU Style - 10A, 250V, 18 AWG, 2 ft. (0.61 m), Black P004-002-13RA P004-002-13RA Power Extension Cord, Right-Angle C13 to C14 PDU Style - 10A, 250V, 18 AWG, 2 ft. (0.61 m), Black
PDU Power Cord, C13 to C14 - 13A, 250V, 16 AWG, 3 ft. (0.91 m), Black P004-003-13A P004-003-13A PDU Power Cord, C13 to C14 - 13A, 250V, 16 AWG, 3 ft. (0.91 m), Black
PDU Power Cord, C13 to C14 - 13A, 250V, 16 AWG, 4 ft. (1.22 m), Black P004-004-13A P004-004-13A PDU Power Cord, C13 to C14 - 13A, 250V, 16 AWG, 4 ft. (1.22 m), Black
PDU Power Cord, C13 to C14 - 13A, 250V, 16 AWG, 5 ft. (1.52 m), Black P004-005-13A P004-005-13A PDU Power Cord, C13 to C14 - 13A, 250V, 16 AWG, 5 ft. (1.52 m), Black

Network Interfaces and Sensors

  Model Number Description
MODBUS Management Accessory Card for UPS Remote Monitoring and Control MODBUSCARD MODBUSCARD MODBUS Management Accessory Card for UPS Remote Monitoring and Control
Programmable Relay I/O Card RELAYIOCARD RELAYIOCARD Programmable Relay I/O Card
SNMP/Web/Modbus Management Accessory Card for Compatible UPS Systems TLNETCARD TLNETCARD SNMP/Web/Modbus Management Accessory Card for Compatible UPS Systems
WEBCARDLXE Network Management Card for Select UPS Systems WEBCARDLXE WEBCARDLXE WEBCARDLXE Network Management Card for Select UPS Systems

Services & Extended Warranties

Preventive Maintenance

Part Number Description
TL0005NXXX6009UC UPS Preventative Maintenance on units 0-6000 VA for select products, Smart, SMX, SU UPS
TLWFLN72XX2509UC 2-Year Onsite Service Contract -0-2500 VA UPS, Smart, SMX, SU systems
TLWFLN73XX2509UC 3-Year Onsite Service Contract -0-2500 VA UPS, Smart, SMX, SU systems
TLWFLN75XX2509UC 5-Year Onsite Service Contract -0-2500 VA UPS, Smart, SMX, SU systems

Extended Warranty

Part Number Description
TL9SW3Y2200UC 3-Year Extended Warranty SU 1501-2200 VA UPS systems
TL9SW5Y2200UC 5-Year Extended Warranty SU 1501-2200 VA UPS systems

Unpacking & Assembly

Part Number Description
TLAS00NXXX6009UC UPS Assembly on UPS Systems 0-6000 VA for select products, Smart, SMX, SU UPS

Installation

Part Number Description
TLSU05NXXX6009UC UPS Startup on UPS Systems 0-6000 VA for select products, Smart, SMX, SU UPS

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.