Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
$423.17 Avg. Price

Provides reliable 1500VA/900W power protection with expandable runtime for your desktop computer, network workstation, audio/video components or media center. Protects against surges, line noise, blackouts and brownouts.

  • Supports a half-load (450W) up to 12 min. during power outage
  • Supports a full load (900W) up to 4 min. during power outage
  • Features 8 protected NEMA 5-15R outlets
  • Offers automatic voltage regulation (AVR)
  • Extends runtime with optional BP24V15RT2U external battery pack
  • 3-year limited warranty

Overview

The SMART1500LCDXL SmartPro® LCD 120V 1500VA/900W Line-Interactive Uninterruptible Power Supply provides battery backup and AC power protection against blackouts, brownouts, power surges and line noise that can damage electronics or destroy data. Ideal for backing up your desktop computer or audio/visual components, this line-interactive UPS switches to battery backup mode in milliseconds to keep your connected equipment running long enough to save files and shut down safely with no data loss.
Eight NEMA 5-15R outlets protect against surges, as well as provide up to 12 minutes of UPS battery support at half-load (450W) and 4.2 minutes of support at full load (900W). You can get even more runtime by connecting an optional BP24V15RT2U external battery pack (sold separately).
Automatic voltage regulation (AVR) corrects severe undervoltages as low as 75V and overvoltages as high as 147V without using any battery power. EMI/RFI noise filtering improves your equipment's performance and prevents damage. A 1038-joule surge suppression rating protects your equipment from harmful power surges.
Space-saving NEMA 5-15P right-angle plug with six-foot (1.8 meters) cord connects to any NEMA 5-15R socket. Large rotatable LCD screen shows real-time input voltage, load, AVR, remaining battery runtime and battery statuses at a glance. With PowerAlert® software (available via free download), the SMART1500LCDXL enables safe unattended system shutdown in case of a prolonged power failure.

Features

Reliable Battery Backup
  • Provides 1500VA/900W high-performance power protection for desktop computers, audio/video components, media centers and other electronics
  • Supports 50% load (450W) up to 12 minutes and full load (900W) up to 4.18 minutes
  • 97% full-load efficiency rating saves money in energy costs
  • Audible alarm indicates loss of utility power, low battery and overload conditions
  • Optional BP24V15RT2U external battery pack easily connects for expanded runtime
Optimized Outlets
  • 8 NEMA 5-15R outlets provide battery backup and protect against surges or spikes that can harm equipment or data
Automatic Voltage Regulation (AVR)
  • Corrects undervoltages as low as 75V and overvoltages as high as 147V without drawing battery backup power
Rotatable LCD Status Screen
  • Large LCD screen shows real-time input voltage, load, AVR and battery statuses
  • Automatically displays remaining battery runtime in minutes during power outage
  • Rotates for easy viewing in both horizontal and vertical installations
  • Brightness control offers bright and dim selection options
AC Line, Tel/DSL and Ethernet Surge Suppression
  • Surge suppression rating of 1038 joules protects connected equipment and data from harmful power surges
  • Built-in RJ-45 jacks protect single-line tel/DSL or network Ethernet connection
EMI/RFI Line Noise Filtering
  • Removes electromagnetic and radio frequency interference that can disrupt or damage your equipment's performance
USB and DB9 Communication Ports and Free PowerAlert Software
  • HID-compliant USB port integrates with built-in power management and auto-shutdown of Windows and macOS
  • USB & Serial ports enable data-saving unattended shutdown when used with PowerAlert software, available via FREE download from tripplite.eaton.com/products/power-alert
Flexible Installation Options
  • Space-saving NEMA 5-15P right-angle plug with 6-ft. (1.83 m) cord connects to any NEMA 5-15R socket
  • Adapts to vertical or horizontal installation without special hardware
  • Includes 2U brackets for rack-mount installation

Package Includes

  • SMART1500LCDXL SmartPro LCD 120V 1500VA/900W Line-Interactive UPS
  • USB cable
  • DB9 serial cable
  • Telephone cable
  • Mounting hardware
  • Owner’s Manual
RoHS compliant NUT compatible

Specifications

OVERVIEW
UPC Code037332159885
UPS TypeLine-Interactive
INPUT
Input PhaseSingle-Phase
Rated input current (Maximum Load)8.6A
Nominal Input Voltage(s) Supported110V AC; 115V AC; 120V AC
UPS Input Connection Type5-15P; Right-Angled
Input Circuit Breakers10A
UPS Input Cord Length (ft.)6
Recommended Electrical Service15A 120V
OUTPUT
Output Capacity (VA)1500
Output Capacity (kVA)1.5
Output Capacity (Watts)900
Output Capacity (kW)0.9
Power Factor  0.6
Nominal Voltage Details115v nominal output in battery mode
Frequency Compatibility60 Hz
Output Voltage Regulation (Line Mode)-18%, +8%
Output Voltage Regulation (Battery Mode)+/- 5%
Output AC Waveform (AC Mode)Sine wave
Output AC Waveform (Battery Mode)PWM sine wave
Nominal Output Voltage(s) Supported110V; 115V; 120V
Output Receptacles(8) 5-15R
BATTERY
Battery TypeValve Regulated Lead Acid (VRLA)
Runtime Full Load (min.)  4.18 min. (900W)
Runtime Half Load (min.)  12 min. (450W)
Expandable RuntimeYes
Expandable Runtime DescriptionExtended runtime supported via optional external battery pack (limit 1)
External Battery Pack Compatibility   BP24V15RT2U  (limit 1)
DC System Voltage (VDC)24
Battery Recharge Rate (Included Batteries)Less than 4.5 hours from 10% to 90%
Battery AccessBattery access door enables hot-swappable, user replaceable internal battery
Internal UPS Replacement Battery Cartridge RBC1500 
VOLTAGE REGULATION
Voltage Regulation DescriptionAutomatic voltage regulation (AVR) maintains line power operation with an input voltage range of 75 to 147
Overvoltage Correction  Input voltages between 128 and 147 are reduced by 12%
Undervoltage Correction  Input voltages between 93 and 107 are boosted by 14%
Severe Undervoltage CorrectionInput voltages between 75 and 92 are boosted by 30%
USER INTERFACE, ALERTS & CONTROLS
Front Panel LCD DisplayLCD interface reports Input Voltage, Output Voltage, Battery Charge Percentage, Estimated Runtime in Minutes, Load Percentage, Load Watts; Additional LCD icons report battery charge level (5 "bars"), Line Power Mode, Battery Mode, Replace Battery and Auto-Voltage Regulation / AVR status; LCD interface control options include Alarm Disable, Display Scrolling, Initiate Self-test, LCD brightness, External Battery setting and line sensitivity
Switches2 Switches control off/on power status and alarm-cancel/self-test operation
Alarm Cancel OperationPower-fail alarm can be silenced using alarm-cancel switch; once silenced, alarm will re-sound to indicate low-battery status
Audible AlarmAudible alarm indicates power-failure and low-battery conditions; Alarm can be permanently silenced via LCD interface
SURGE / NOISE SUPPRESSION
UPS AC Suppression Joule Rating1038
UPS AC Suppression Response TimeInstantaneous
UPS Dataline Suppression1 line TEL/DSL (1 in / 1 out); 10/100Base T Ethernet
EMI / RFI AC Noise Suppression  Yes
PHYSICAL
Primary Form FactorRackmount
Rack Height  2U
Cooling MethodFan
Included Mounting Accessory DescriptionIncluded mounting brackets enable installation in 2 and 4 post racks, plus upright tower configurations; Set of 4 rubber-feet enable no-slip horizontal desktop placement installation
Installation Form Factors Supported with Included Accessories2 post 19 inch rackmount; 2 post front mount; 4 post 19 inch rackmount; Tower
Minimum Required Rack Depth (inches)14
Primary UPS Depth (mm)267
Primary UPS Height (mm)89
Primary UPS Width (mm)439
Shipping Dimensions (hwd / in.)7.80 x 21.77 x 15.28
Shipping Weight (lbs.)36.00
UPS Housing MaterialPolycarbonate
UPS Power Module Dimensions (hwd, in.)3.5 x 17.3 x 10.5
UPS Power Module Weight (kg)13.34
UPS Power Module Weight (lbs.)29.4
Unit Dimensions (hwd / in.)3.500 x 17.250 x 10.500
Unit Weight (lbs.)30.000
ENVIRONMENTAL
Operating Temperature Range32° to 104°F (0° to 40°C)
Storage Temperature Range5° to 122°F (-15° to 50°C)
Relative HumidityUp to 95%, non-condensing
AC Mode BTU / Hr. (Full Load)  78
AC Mode Efficiency Rating (100% Load)97%
Battery Mode Heat Dissipation (BTU/Hr) @ Full Load  721
Operating Elevation0-6562 ft. (0-2000 m)
COMMUNICATIONS
Network Monitoring Port DescriptionSupports detailed monitoring of UPS and site power conditions; DB9 port also supports contact-closure messaging for power-fail (pins 1 & 9) and power-restored (pins 1, 8)
PowerAlert SoftwareFor local monitoring via the UPS’s built-in communication ports, download PowerAlert software at https://tripplite.eaton.com/products/power-alert
Communications CableUSB and DB9 Serial cabling included
WatchDog CompatibilitySupports Watchdog application, OS and hard-reboot restart options for remote applications
Network UPS Tools (NUT) Compatibility

NUT compatible. See a full list of NUT compatible Tripp Lite UPS systems at https://networkupstools.org/stable-hcl.html?manufacturer=Tripp%20Lite

Network Management Card DescriptionNetwork management not supported
Communications InterfaceContact closure; DB9 Serial; USB (HID enabled)
LINE / BATTERY TRANSFER
Transfer Time  4 milliseconds AC to battery mode / 3 milliseconds battery to AC mode
Low Voltage Transfer to Battery Power (Setpoint)75
High Voltage Transfer to Battery Power (Setpoint)147
FEATURES & SPECIFICATIONS
Cold Start (Startup in Battery Mode During a Power Failure)Cold-start operation supported
High Availability UPS Features  Automatic Voltage Regulation (AVR); Hot swappable batteries; Surge/noise protection
Green Energy-Saving FeaturesGreater than 95% efficiency - GREEN UPS
APPLICATIONS
UPS ApplicationsHome/Office Desktop; Audio/Video; High-End Desktop/Small Network; Retail/Point of Sale; Hospitality
STANDARDS & COMPLIANCE
Product CertificationsCSA (Canada); NOM (Mexico); UL 1778
Product ComplianceRoHS; FCC Part 15 Class B (USA)
WARRANTY & SUPPORT
Product Warranty Period (U.S. & Canada)3-year limited warranty
Connected Equipment Insurance (U.S., Canada & Puerto Rico)$250,000 Ultimate Lifetime Insurance 

Questions & Answers

Accessories

UPS Battery Packs

  Model Number Description
External 24V 2U External Rack/Tower Battery Pack for Select UPS Systems (BP24V15RT2U) BP24V15RT2U BP24V15RT2U External 24V 2U External Rack/Tower Battery Pack for Select UPS Systems (BP24V15RT2U)

Power Distribution Units (PDUs)

  Model Number Description
100-125V 12A Single-Phase Hot-Swap PDU with Manual Bypass - 6 NEMA 5-15R Outlets, 2 5-15P Inputs, 1U Rack/Wall PDUB151U PDUB151U 100-125V 12A Single-Phase Hot-Swap PDU with Manual Bypass - 6 NEMA 5-15R Outlets, 2 5-15P Inputs, 1U Rack/Wall

Power Cords and Adapters

  Model Number Description
Computer Power Cord, NEMA 5-15P to Left-Angle C13 - 10A, 125V, 18 AWG, 6 ft. (1.83 m), Black P006-006-13LA P006-006-13LA Computer Power Cord, NEMA 5-15P to Left-Angle C13 - 10A, 125V, 18 AWG, 6 ft. (1.83 m), Black
Computer Power Cord, NEMA 5-15P to Right-Angle C13 - 10A, 125V, 18 AWG, 6 ft. (1.83 m), Black P006-006-13RA P006-006-13RA Computer Power Cord, NEMA 5-15P to Right-Angle C13 - 10A, 125V, 18 AWG, 6 ft. (1.83 m), Black
2-Slot Non-Polarized Replacement Power Cord, 1-15P to C7 - 10A, 120V, 18 AWG, 6 ft. (1.83 m), Black P012-006 P012-006 2-Slot Non-Polarized Replacement Power Cord, 1-15P to C7 - 10A, 120V, 18 AWG, 6 ft. (1.83 m), Black

Services & Extended Warranties

Preventive Maintenance

Part Number Description
TL0005NXXX6009UC UPS Preventative Maintenance on units 0-6000 VA for select products, Smart, SMX, SU UPS
TLWFLN72XX2509UC 2-Year Onsite Service Contract -0-2500 VA UPS, Smart, SMX, SU systems
TLWFLN73XX2509UC 3-Year Onsite Service Contract -0-2500 VA UPS, Smart, SMX, SU systems
TLWFLN75XX2509UC 5-Year Onsite Service Contract -0-2500 VA UPS, Smart, SMX, SU systems

Extended Warranty

Part Number Description
TL5SW5Y1750UC 5-Year Extended Warranty Smart & SMX 1401-1750 VA UPS systems

Unpacking & Assembly

Part Number Description
TLAS00NXXX6009UC UPS Assembly on UPS Systems 0-6000 VA for select products, Smart, SMX, SU UPS

Installation

Part Number Description
TLSU05NXXX6009UC UPS Startup on UPS Systems 0-6000 VA for select products, Smart, SMX, SU UPS

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.