Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Interactive Displays

65-Inch Screen

Screen Size (in.)
  • 1 - 20
  • 21 - 29
  • 30 - 39
  • 40 - 49
  • 50 - 59
  • 60 - 69
  • 70+
Resolution
  • 1920 x 1080 @ 60Hz
  • 2048 x 1536 @ 60Hz
  • 1920 x 1200 (1080p)
  • 3840 x 2160 (4K) @ 30Hz
  • 1600 X 1200 @75 Hz
  • 1600 X 1200 @ 75 Hz
  • 2560 x 1600 @ 60Hz
  • 1920 x 1200 @ 24Hz
  • 1366 x 768 @ 60Hz
  • 2048 x 1536 @60Hz
  • 1920 x 1080 (1080p @ 60Hz)
  • 2560 × 1440 @ 60 Hz
  • Local : 1920 x 1200 @60 Hz
  • Remote : 1920 x 1080 @60 Hz
  • 1600 x 1200 @60Hz
  • 1920 x 1080 (1080p) @ 60Hz
  • 3840 x 2160 (4K) @ 60Hz
  • 1920 x 1440 @ 60Hz
  • Console: 1366 x 768 @ 60Hz
  • Remote: 1920 x 1080 @ 60Hz
  • 1280 x 1024 @60Hz
  • 1280 x 1024 @60Hz at the built-in 19-inch monitor and up to 2048 x 1536 @60Hz (external)
  • 1600 x 1200 @60Hz 32-bit color depth
  • 2048 X 1536, DDC2B
  • 1280 x 1024 @75HZ, DDC2B and 1920 x 1080 @ 60 Hz (remote console).
  • 1920 x 1200 @ 60Hz
  • 1366 x 768 @60Hz
  • 1920 x 1200 (Digital), 2048 x 1536 (Analog)
  • 1600 x 1200 @75Hz
  • 3840 x 2160 (4K @ 30Hz)
  • 3840 x 1200 @ 60Hz
  • Up to 2048 x 1536, DDC2B are supported at the local console. Video resolutions up to 1600 x 1200 @ 60Hz, 24-bit color depth are supported at the remote console.
  • 2560 X 1600 @60Hz (DIGITAL), 2048 X 1536 @60Hz (ANALOG)
  • Local : 1920 x 1200 @60Hz
  • Remote : 1920 x 1080 @60Hz
  • Local : 1920 x 1200 @ 60 Hz
  • Remote : 1920 x 1080 @ 60 Hz
  • 2048 x 1152 @60Hz
  • Console: 1366 x 768 @60Hz
  • Remote: 1920 x 1080 @60Hz
  • 1920 x 1200 @60Hz
  • 1440 x 900 @ 60Hz
  • Up to 2048 x 1536, DDC2B are supported at the local console. Video resolutions up to 1600 x 1200 @60Hz, 24-bit color depth are supported at the remote console.
  • 2048 x 1152 @ 60Hz
  • 2048 x 1152 (1080p) @ 60Hz
  • Up to 1280 x 1024 (@75 Hz) at the built-in 19-inch monitor and up to 1600 x 1200 (@ 60 Hz) at the remote console.
  • DVI: 1920 x 1080 (1080p) @ 60Hz
  • 3840 x 2160 (4K) @ 24/25/30Hz
  • VGA: 1920 x 1200 (1080p) @ 60Hz
  • 2560 x 1600 @60Hz
  • 2048 X 1536, DDC2B @60Hz
  • 4096 x 2160 (4K) @ 60Hz
  • 3840 x 2160 (4K @ 60Hz)
  • 4K @ 60Hz 4:4:4
  • 3840 x 2160 (4K x 2K) @ 30Hz
  • 3840 x 2160 (4K x 2K) @60 Hz
  • HDMI: 1920 x 1080 (1080p) @ 60Hz
  • HDMI: 3840 x 2160 (4K x 2K) @ 30Hz
  • VGA: 1920 x 1080 (1080p) @ 60Hz
  • 1920 x 1080 (1080p) @ 60 Hz
  • 4096 x 2160 (4K)
  • 1920x1080@60Hz
  • MDP/HDMI: 3840 X 2160 (4K X 2K) @ 30HZ
  • HDMI: 3840 x 2160 @60Hz, DVI: 1920 x 1080 @60Hz
  • 2048 x 1536
  • DDC2B
  • Up to 1920 x 1080 (1080p) @60Hz
  • 1920x1200@60Hz
  • 1920 x 1200
  • 3840 x 2160 (4K x 2K) @ 60Hz
  • 4096 x 2160 (4K x 2K) @ 60Hz
  • 1920 x 1080 (1080i @ 60Hz)
  • HDMI: 3840 X 2160 (4K X 2K) @ 30HZ, VGA: 1920 x 1200 (1080p) @ 60Hz, DVI: 1920 x 1080 (1080p) @ 60Hz
  • Analog - 2048 x 1536 @60Hz
  • Digital - 1920 x 1200 @60Hz
  • Digital - 2560 x 1600
  • HDMI/VGA: 1920 x 1200 (1080P) @ 60Hz
  • DP/HDMI: 3840 X 2160 (4K X 2K) @ 30HZ
  • HDMI: 3840 x 2160 (4K) @ 24/25/30Hz
  • 4K x 2K @ 60Hz
  • 3840 x 2160 @ 30Hz
  • 1920 x 1200 (1080p) @60Hz
  • 4096 x 2160 @30Hz
  • DP/VGA: 1920 X 1200 (1080P) @ 60HZ
  • HDMI: 3840 x 2160 (4K) @ 30Hz
  • VGA: 1920 x 1200 @ 60Hz
  • DVI, VGA: 1920 x 1200 (1080p)
  • HDMI: 3840 x 2160, Including 4096 x 2160, (4K x 2K) @ 60Hz
  • HDMI: 3840 x 2160, Including 4096 x 2160 (4K x 2K) @ 60Hz
  • 1920 x 1200 @ 60 Hz
  • DisplayPort: 3840 x 2160 (4K) @ 60Hz
  • VGA: 1920 x 1200 (1080p)
  • 3840 x 2160 @ 30 Hz
  • MDP: 3840 x 2160 (4K) @ 60Hz
  • 1920 x 1200 @60 Hz
  • 4K @ 30 Hz (3840 x 2160)
  • 3840 x 2160 (4K x 2K) @ 60Hz (Dual Displays)
  • 5120 × 2880 (5K x 2K) @ 60Hz (Single Display)
  • 4K @ 60 Hz
  • 1920 x 1200 (1080p) @ 60Hz
  • 4K x 2K @60Hz (HDBaseT)
  • 3840 x 2160P @ 60 Hz (4K x 2K)
  • 3840 x 2160 (4K x 2K) @ 60 Hz
  • 3840 x 2160 @ 60Hz
  • 3840 x 2160 @60Hz
  • 3840 x 2160 (4K x 2K) @60Hz
  • 2560 x 1600P @ 60 Hz
  • HDMI: 4096 x 2160, including 3840 X 2160 (4K X 2K) @ 30HZ
  • Digital - 2560 x 1600 @60Hz
  • 4096 x 2160 @ 30 Hz (with DP1.2 enabled host)
  • 4096 x 2160 @ 60 Hz (with DP1.4 enabled host)
  • HDMI/DP: 4096 x 2160 @30Hz, VGA: 1920 x 1080 @60Hz
  • 3840 x 2160 @30Hz
  • 4096 x 2160 (4K @ 60Hz)
  • 4096 x 2160 @ 30Hz (4:4:4), VGA/Analog: 1920x1200 @ 60Hz
  • HDMI/DP: 4096 x 2160 @ 60Hz (4:2:0)
  • 7860 x 4320 (8K) @ 30Hz
  • HDMI/mDP: 4096 x 2160 @30Hz
  • VGA: 1920 x 1080 @60Hz
  • HDMI: 3840 x 2160, Including 4096 x 2160 (4K x 2K) @ 30Hz
  • 3840 x 2160 (4K x 2K) @ 60 Hz (MFDP)
  • 7680 x 4320 (8K) @ 30 Hz (Thunderbolt 3)
  • 3840 x 2160 (4K x 2K @ 60Hz)
  • HDMI/DP/USB Type-C: 4096 x 2160 @ 60Hz
  • VGA: 1920 x 1080 @ 60Hz
  • HDMI/DP/USB Type-C: 4096 x 2160 @60Hz
  • Dual: 1080p @60Hz
  • Single: 2560 x 1440 @50Hz
  • DP/HDMI: 4096 x 2160@60Hz
  • Dual DP: 5120 x 2880@60Hz
  • Dual/Single HDMI: 4096 x 2160@60Hz
  • Single DP: 4096 x 2160@60Hz
  • 7680 x 4320 (8K) @ 60Hz
  • 7680 X 4320 60HZ (8K)
  • 4096 x 2160 @ 60 Hz
  • 4096 x 2160 @ 60Hz
  • 4K x 2K (4096 x 2160) @ 60 Hz (HDMI and DisplayPort)
  • 4K x 2K (4096 x 2160) @ 60 Hz
  • 1920 x 1080 (including 1080p) @60Hz
  • 1920 x 1080 (including 1080p) @60Hz Both Local & Remote
  • DisplayPort: 7680 x 4320 @ 30Hz (8K)
  • HDMI: 3840 x 2160 @ 60Hz (4K)
  • 1920 x 1080 (including 320 x 240, 640 x 480, 1280 x 720, 1080p) @30fps
  • 3840 x 2160 (4K) @ 30 Hz (USB-C/Thunderbolt 3 DP 1.2 Alt Mode)
  • 3840 x 2160 (4K) @ 60 Hz (USB-C/Thunderbolt 3 DP 1.4 Alt Mode)
  • 4096 x 2160 (4K) @ 30 Hz (USB-C/Thunderbolt 3 DP 1.2 Alt Mode)
  • 4096 x 2160 (4K) @ 60 Hz (USB-C/Thunderbolt 3 DP 1.4 Alt Mode)
  • 3840 x 2160 @ 60 Hz (4K x 2K)
  • 1920 x 1080 @60Hz
  • AV In: 1280 x 720 @ 60Hz
  • DP: 3840 x 2160 @ 60Hz
  • HDMI: 4096 x 2160 @ 60Hz
  • VGA: 1280 x 768 @ 60Hz
  • YPbPr: 1920 x 1080 @ 60Hz
  • 4096 x 2160 (4K) @ 30Hz
  • 3840 x 2160 @ 60 Hz
  • 3480 x 2160 @ 60 Hz
  • HDMI: 3840 x 2160 @ 30Hz (Can Support up to 4096 X 2160 30Hz)
  • 4K @ 60Hz (4096 x 2160)
  • 3840 x 2160 (4K x 2K) @ 30 Hz
  • 1920 x 1080 60 Hz
  • 3840 x 2160 @30Hz (Dual Extended)
  • 3840 x 2160 @60Hz (Single)
  • 8K (7680 x 4320) @ 30 Hz
  • 7681 x 4320 (8K) @ 60Hz
  • 4K DCI @ 60Hz (4096 x 2160)
  • 4K UHD @ 60Hz (3840 x 2160)
  • HDMI/DP: 3840 x 2160 @30Hz
  • Single: 2560 x 1400 @ 60Hz Dual: 1920 x 1080 @ 60Hz
  • HDMI/DP: 3840 X 2160 @ 30HZ
  • 4K 60 Hz (When connected to USB-C MFDP Host)
  • 7680 x 4320 (When connected to TB3 Host)
  • Single: 2560 x 1400 @50Hz Dual: 1920 x 1080 @60Hz
  • 7680 x 4320 (8K) @ 30Hz
  • 1920 x 1080 @ 60 Hz
  • 2048 x 1536 @ 60 Hz
  • 3840 X 2160 60HZ
  • 4K @ 60Hz (3840 x 2160)
  • 7680 x 4320 (8K) @ 30 Hz
  • 3840 x 2160 @ 60Hz (when all 4 HDMI ports are in use)
  • 3840 X 2160 (4K X 2K) 60HZ
  • 3840 x 2160 (4K) @ 60 Hz
  • 4K x 60 Hz
  • 4K x 2K @ 60 Hz
  • 7680 X 4320 (8K) 60HZ
  • HDMI: 4096 x 2160 @60HZ, DP: 3840 x 2160 @60HZ, VGA: 1920 x 1200 @60Hz
  • 4096 X 2160 60HZ
  • Local: 1920 X 1200 @ 60Hz Remote: 1920 X 1200 @ 60Hz Resolution: 1280 x 1024 @ 75Hz
  • 7680 X 4320 @ 60HZ
  • 3840x2160@24/30/50/60Hz, 1080P@50/60Hz, 720P@50/60Hz, 1920x1200, 2560x1440, 2560x1600
  • (YUV 4:4:4, YUV 4:2:2 and RGB)
  • 1080P@50/60Hz
  • 3840x2160 @24/30/50/60Hz
  • 720P@50/60Hz
  • 7680 × 4320 60Hz
  • 1280 x 1024 DDC2 B
  • 1920x1440 @ 60Hz
  • 1920x1080 (1080i @ 60Hz)
  • 1920x1080 (1080p @ 60Hz)
  • 1080p @60Hz
  • 1440x900 @ 60Hz
  • 4K @ 30Hz (3840 x 2160)
  • 3840x2160 (4K @ 30Hz)
  • 4K @ 60 Hz (3840 x 2160)
  • 4K x 2K (3840 x 2160) @30Hz
  • HDMI: 3840 X 2160 (4K X 2K) @ 60HZ
  • 3840x2160 (4K @ 60Hz)
  • 4096 x 2160 (4K x 2K) @ 60 Hz (Both DP and HDMI)
  • DisplayPort: 4096 x 2160 (4K x 2K) @ 60 Hz
  • HDMI: 4096 x 2160 (4K x 2K) @ 60 Hz
  • VGA: 1920 x 1080 @ 60 Hz
  • 1080p @ 60 Hz
loading gif

Need Help Finding Interactive Displays with 65-Inch Screen?

Tripp Lite's innovative Mobile Interactive Display is a best-in-class 65-inch 4K touchscreen flat-panel display, heavy-duty mobile stand and rechargeable battery system with Windows 10 PC and Android OS that encourages and assists group collaboration and audience participation.

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.