Smarter Cooling for Mission
Critical Applications
IT-Grade Portable Air Conditioners
Applications
- Network closets
- Small server rooms and IT spaces
- Small data centers
- Specialized environments with heat-sensitive equipment
Use Cases
- Room cooling for network closet
- Dedicated close-coupled cooling for one or two IT racks
- Hot spot mitigation inside a data center
- General cooling for breakrooms, clean machine rooms and laboratories
- Temporary and standby cooling
Key Features & Benefits
- High capacity cools equipment with high heat concentration
- Industrial-grade components support 24/7 operation
- Compact design and casters enable placement almost anywhere
- Condensate evaporator eliminates need for drain piping or water tank
- Network card (included or optional) supports remote management via SNMP
- Intuitive controls permit easy adjustment of temperature and operation
- On/off scheduling and automatic restart support unattended operation
Model Number | Cooling Capacity | Approximate Area Cooled* | ||
---|---|---|---|---|
SRCOOL12K
|
12,000 BTU / 3.5 kW | 24 sq. m (258.33 sq. ft.) | Learn More Check Prices | |
SRCOOL12KWT
|
12,000 BTU / 3.5 kW | 258.3 sq.ft. (24 sq.m.) | Learn More Check Prices | |
SRCOOL24K
|
24,000 BTU / 7 kW | 47 sq. m (505.9 sq. ft.) | Learn More Check Prices | |
SRXCOOL12K
|
12,000 BTU / 3.5 kW | 24 sq. m (258.33 sq. ft.) | Learn More Check Prices | |
SRXCOOL12KA
|
12,000 BTU / 3.5 kW | 24 sq. m (258.33 sq. ft.) | Learn More Check Prices | |
SRXCOOL12KEU
|
12,000 BTU / 3.5 kW | 33 sq. m (355 sq. ft.) | Learn More Check Prices | |
SRXCOOL12KEUB
|
12,000 BTU / 3.5 kW | 33 sq. m (355 sq. ft.) | Learn More Check Prices |
Rack-Mounted Cooling Systems
Applications
- Server rack enclosures
- Edge racks and micro data centers
- Wall-mount IT and network racks
- Locations with high foot traffic
Use Cases
- Stable rack cooling in room without temperature control
- Back room of retail outlet with unattended network gear
- Small network closet without available floor space
- Consolidated, discrete cooling for network racks
- Active cooling for self-contained micro data centers
- Hot spot control for rooms without available floor space
Benefits
- Close-coupled cooling improves energy efficiency and reduces hot spots
- Industrial-grade components support 24/7 operation
- Rack-mounted design (inside or top of rack) does not require floor space
- Condensate evaporator eliminates need for drain piping or water tank
- Network card (optional) supports remote management via SNMP
- Intuitive controls permit easy adjustment of temperature and operation
- On/off scheduling and automatic restart support unattended operation
Model Number | Cooling Capacity | Installation | ||
---|---|---|---|---|
SRCOOL3KTP
|
12,000 BTU / 3.5 kW | Top of Rack | Learn More Check Prices | |
SRCOOL3KTP25U
|
12,000 BTU / 3.5 kW | Top of Rack | Learn More Check Prices | |
SRCOOL3KTP33U
|
12,000 BTU / 3.5 kW | Top of Rack | Learn More Check Prices | |
SRCOOL7KRM
|
7,000 BTU / 2.0 kW | Rack-Mounted | Learn More Check Prices | |
SRXCOOL7KRM
|
7,000 BTU / 2.0 kW | Rack-Mounted | Learn More Check Prices |
In-Row Precision Cooling Systems
Applications
- Server rooms
- Small to medium-sized data centers
- Edge computing data centers
- Modular/containerized data centers
- High-density zones
Use Cases
- Primary, dedicated cooling for new IT space without raised floor
- Simple, cost-effective supplement or replacement for legacy cooling systems
- Cooling high-density racks in High Performance Computing (HPC) data center or similar
Benefits
- Compact 42U in-row cabinet maximizes cooling density and temperature uniformity
- Close-coupled cooling improves efficiency, predictability and performance
- Industrial-grade components support 24/7 operation in mission-critical applications
- Condensate evaporator eliminates need for drain piping or water tank
- Network card supports remote management via SNMP
- Intuitive controls permit easy adjustment and diagnostics
- Inverter compressor provides precise cooling adjustment
- Variable-speed fans adjust airflow to match heat load
Model Number | Cooling Capacity | Form Factor | ||
---|---|---|---|---|
SRCOOL33K
|
33,000 BTU / 9.7 kW | 42U Floor-Standing Rack | Learn More Check Prices | |
SRCOOLDXRW12
|
43,000 BTU / 12.8 kW | 42U Floor-Standing Rack | Learn More Check Prices | |
SRCOOLDXRW25
|
88,000 BTU / 25.8 kW | 42U Floor-Standing Rack | Learn More Check Prices |
Related Products for
Part Number | Description |
---|---|
SRCLOSETINTAKE | Network Closet Through-Wall Air Duct, Built-in Filter, Black |
Part Number | Description |
---|---|
SRCOOLNETLX | LX Platform SNMP/Web Interface Module - Remote Cooling Management for SRCOOL12K Models |
Part Number | Description |
---|---|
SRCLOSETINTAKE | Network Closet Through-Wall Air Duct, Built-in Filter, Black |
Part Number | Description |
---|---|
SRCOOLNETLX | LX Platform SNMP/Web Interface Module - Remote Cooling Management for SRCOOL12K Models |
Part Number | Description |
---|---|
SRCOOLNET2LX | LX Platform SNMP/Web Interface Module - Remote Cooling Management for Select Models |
Part Number | Description |
---|---|
WEBCARDLXE | WEBCARDLXE Network Management Card for Select UPS Systems |
Part Number | Description |
---|---|
SRCOOL3KDISPBKT | Mounting Bracket for SRCOOL3KTP Top-of-Rack Air Conditioner’s Touchscreen LCD |
SRCOOLTMVENT | Emergency Fallback Ventilation System for SRCOOL3KTP Air Conditioner |
SRCOOLTPDUCT | SmartRack Exhaust Duct Kit for SRCOOL3KTP |
Part Number | Description |
---|---|
SR25UBAC | SmartRack 25U Standard-Depth Rack Enclosure Cabinet for SRCOOL3KTP Top-of-Rack Air Conditioner |
Part Number | Description |
---|---|
SRCOOL3KTP | Top-of-Rack Precision Cooling Air Conditioner: 3.5 kW (12 kBTU), 208/240V, 9U |
Part Number | Description |
---|---|
SRCOOLTMVENT | Emergency Fallback Ventilation System for SRCOOL3KTP Air Conditioner |
SRCOOLTPDUCT | SmartRack Exhaust Duct Kit for SRCOOL3KTP |
Part Number | Description |
---|---|
SR33UBAC | SmartRack 33U Standard-Depth Rack Enclosure Cabinet for SRCOOL3KTP Top-of-Rack Air Conditioner |
Part Number | Description |
---|---|
SRCOOL3KTP | Top-of-Rack Precision Cooling Air Conditioner: 3.5 kW (12 kBTU), 208/240V, 9U |
Part Number | Description |
---|---|
SRCOOLTMVENT | Emergency Fallback Ventilation System for SRCOOL3KTP Air Conditioner |
SRCOOLTPDUCT | SmartRack Exhaust Duct Kit for SRCOOL3KTP |
Part Number | Description |
---|---|
SRCLOSETINTAKE | Network Closet Through-Wall Air Duct, Built-in Filter, Black |
Part Number | Description |
---|---|
SR1UBRUSH | SmartRack 1U Cable Pass-Through Panel with Brush Strip |
SR1UPANEL10 | SmartRack 1U Blanking Panel Kit, Toolless-Mounting, 10 pieces |
SRCOOL7KDUCT | SmartRack Exhaust Duct Kit for SRCOOL7KRM |
SRCOOLNET2LX | LX Platform SNMP/Web Interface Module - Remote Cooling Management for Select Models |
Part Number | Description |
---|---|
SRCOOLDXRWLTKIT | Low Ambient Temperature Kit for Select Server Rack Precision Air Conditioning Systems |
SRCOOLLONGPKIT | Extension Pipe Kit for SRCOOLDXRW In-Row Cooling Units |
Part Number | Description |
---|---|
SRCOOLDXRWLTKIT | Low Ambient Temperature Kit for Select Server Rack Precision Air Conditioning Systems |
SRCOOLLONGPKIT | Extension Pipe Kit for SRCOOLDXRW In-Row Cooling Units |
Part Number | Description |
---|---|
SRCLOSETINTAKE | Network Closet Through-Wall Air Duct, Built-in Filter, Black |
Part Number | Description |
---|---|
SRCOOLNETLX | LX Platform SNMP/Web Interface Module - Remote Cooling Management for SRCOOL12K Models |
Part Number | Description |
---|---|
SRCLOSETINTAKE | Network Closet Through-Wall Air Duct, Built-in Filter, Black |
Part Number | Description |
---|---|
SRCOOLNETLX | LX Platform SNMP/Web Interface Module - Remote Cooling Management for SRCOOL12K Models |
Part Number | Description |
---|---|
SRCLOSETINTAKE | Network Closet Through-Wall Air Duct, Built-in Filter, Black |
Part Number | Description |
---|---|
SRCOOLNETLX | LX Platform SNMP/Web Interface Module - Remote Cooling Management for SRCOOL12K Models |
Part Number | Description |
---|---|
SRCLOSETINTAKE | Network Closet Through-Wall Air Duct, Built-in Filter, Black |
Part Number | Description |
---|---|
SRCOOLNETLX | LX Platform SNMP/Web Interface Module - Remote Cooling Management for SRCOOL12K Models |
Part Number | Description |
---|---|
SRCLOSETINTAKE | Network Closet Through-Wall Air Duct, Built-in Filter, Black |
Part Number | Description |
---|---|
SR1UBRUSH | SmartRack 1U Cable Pass-Through Panel with Brush Strip |
SR1UPANEL10 | SmartRack 1U Blanking Panel Kit, Toolless-Mounting, 10 pieces |
SRCOOL7KDUCT | SmartRack Exhaust Duct Kit for SRCOOL7KRM |
SRCOOLNET2LX | LX Platform SNMP/Web Interface Module - Remote Cooling Management for Select Models |
Remote Management of Cooling Systems & Devices
Network management enables remote monitoring and control through HTTPS and SNMP for integration with management software platforms, including DCIM. The network management interface for cooling products provides real‐time automated status and alarm notifications to optimize system uptime and provide peace of mind.
LX Platform Network Interface
The LX Series Network Card turns a compatible Tripp Lite cooling device into a managed device on your network. By using an SNMP network management platform, web browser or SSH, you can monitor, control and reboot the device from almost anywhere at any time.
PowerAlert® Device Manager (PADM)
PowerAlert® Device Manager (PADM) is the firmware that enables remote management of Eaton devices, such as rack cooling systems and other products that are compatible with WEBCARDLXE.
Brightlayer Data Centers Suite
A portfolio of software applications for distributed infrastructure management and data center operations that aggregate data, monitor infrastructure, drive operational value and performance, assisting with preventative maintenance while maintaining safety and security.
Resources for
Services for
Part Number | Description |
---|---|
W12-BSTART | Commissioning with Startup and 1 Preventive Maintenance Visit for In-Row Cooling System SRCOOLDXRW12 in USA |
W12-PMB1 | One-Time Preventive Maintenance Visit for In-Row Cooling System SRCOOLDXRW12 in USA |
W12-SCBAS1 | Annual Service Agreement for In-Row Cooling System SRCOOLDXRW12 in USA |
Part Number | Description |
---|---|
W25-BSTART | Commissioning with Startup and 1 Preventive Maintenance Visit for In-Row Cooling System SRCOOLDXRW25 in USA |
W25-PMB1 | One-Time Preventive Maintenance Visit for In-Row Cooling System SRCOOLDXRW25 in USA |
W25-SCBAS1 | Annual Service Agreement for In-Row Cooling System SRCOOLDXRW25 in USA |
If you need help with installation or operation of this product, please contact us using one of the following options:
Technical Support Hotline
Mon - Fri: 7 AM - 6 PM Central Standard Time
+1 773-869-1234
Cooling Capacity | ||||||||
---|---|---|---|---|---|---|---|---|
0.6 kW (2,000 BTU/h) |
2 kW (7,000 BTU/h) |
3.5 kW (12,000 BTU/h) |
7 kW (24,000 BTU/h) |
10 kW (33,000 BTU/h) |
3.5 kW (12,000 BTU/h) |
12 kW (48,000 BTU/h) |
25 kW (88,000 BTU/h) |
|
Applications | Plug and Play Deployment (no plumbing or special circuits required) | Installed by HVAC Specialist | ||||||
Network Closet | SRCOOL2KWM |
SRCOOL7KRM
SRXCOOL7KRM Compare models |
SRCOOL12K
SRXCOOL12K SRXCOOL12KEUB SRXCOOL12KEU SRXCOOL12KA Compare models |
SRCOOL24K | ||||
Micro Data Center |
SRCOOL7KRM
SRXCOOL7KRM |
SRCOOL3KTP
SRCOOL3KTP25U SRCOOL3KTP33U Compare models |
||||||
Non-IT Work Spaces |
SRCOOL12K
SRXCOOL12K SRXCOOL12KEUB SRXCOOL12KEU SRXCOOL12KA SRCOOL12KWT* Compare models Compare models |
SRCOOL24K | ||||||
Data Center (Supplemental) |
SRCOOL7KRM
SRXCOOL7KRM Compare models |
SRCOOL12K
SRXCOOL12K SRXCOOL12KEUB SRXCOOL12KEU SRXCOOL12KA Compare models |
SRCOOL24K | SRCOOL33K | ||||
Data Center (Primary) | SRCOOLDXRW12 | SRCOOLDXRW25 |
Input Voltage
- 100V AC
- 110V AC
- 115V AC
- 120/208V (Split phase L1,L2,N,G)
- 120/208V 3-PH Wye
- 120/240V (Split phase L1,L2,N,G)
- 120V AC
- 127/220V 3-PH Wye
- 127V AC
- 12V DC
- 140V AC
- 200V AC
- 208V AC
- 220/380V 3-PH Wye
- 220V AC
- 230/400V 3-PH Wye
- 230V AC
- 240/415V 3-PH Wye
- 240V AC
- 24V DC
- 277/480V 3-PH Wye
- 36V DC
- 380V AC
- 400V AC
- 415V AC
- 480V 3-PH Delta
- 480V AC
- 48V DC
- 5V DC
- 600V 3-PH Delta
- 90-260V AC
- 9V DC
Cooling Capacity
- 2,000 BTU / 0.6 kW
- 7,000 BTU / 2.0 kW
- 12,000 BTU / 3.5 kW
- 18,000 BTU / 5.275 kW
- 18,000 BTU / 5.3 kW
- 18,766 BTU / 5.5 kW
- 24,000 BTU / 7 kW
- 33,000 BTU / 9.7 kW
- 40,000 BTU / 12 kW
- 41,000 BTU / 12 kW
- 43,000 BTU / 12.8 kW
- 43,686 BTU / 12.8 kW
- 85,000 BTU / 25 kW
- 88,000 BTU / 25.8 kW
- 204,000 BTU / 60 kW
- 87,372 BTU / 25.6 kW
- 131,058 BTU / 38.4 kW
- 176,000 BTU / 51.6 kW
- 174,744 BTU / 51.2 kW
Room Size
- 24 sq. m (258.33 sq. ft.)
- 25 sq. m (250 sq. ft.)
- 47 sq. m (505.9 sq. ft.)
- 115 sq. m (1,250 sq. ft.)
- 33 sq. m (355 sq. ft.)
- 258.3 sq.ft. (24 sq.m.)
- 35 sq. m (376.74 sq. ft.)