Part Number: SU10KRT3U
- 10kVA / 10,000VA / 9000W on-line double-conversion UPS; 0.9 power factor
- 208/120V or 240/120V 50/60Hz output; Economy mode option
- 9U Rack / Tower compatible; Hot-swappable power and battery modules
- USB, RS232 & EPO ports; Slot for Network Management Card options
- Front panel LEDs with detailed LCD monitoring and control screen
- Expandable runtime with optional external battery packs
- Hardwire input (3 wire); Hardwire output
- 2-year limited warranty
- $250,000 Ultimate Lifetime Insurance
Overview
The SU10KRT3U 10kVA/9000W online double-conversion UPS system offers complete power protection for critical network applications. This system delivers online, double-conversion UPS protection with zero transfer time, suitable for advanced networking applications. Fault-tolerant auto-bypass prevents unexpected service interruptions during UPS overload or internal fault conditions. Included stepdown transformer with manual bypass switch enables hot-swappable replacement of entire UPS power module with no interruption to connected equipment. Enhanced availability, fault tolerance and simple hot-swap replacement options make this UPS ideal for advanced networking applications in data centers, computer rooms, network closets and rugged industrial locations.
Features
- SU10KRT3U 10kVA / 10,000VA / 9000 watt on-line, double-conversion UPS system in 9U total rack/tower configuration (3U UPS power module, 3U external battery pack and 3U step-down transformer)
- Included stepdown transformer with manual bypass switch enables hot-swappable UPS power module replacement with no interruption in output power to connected networking equipment
- Fault tolerant electronic bypass maintains utility output during a variety of UPS fault conditions
- Hardwire input and output connections
- Maximum installed rack depth of only 32.5 in. / 82.6cm
- Full-time active power conditioning provides clean, continuous dual-conversion AC output free of voltage fluctuations, power interruptions and line noise
- Double-conversion operation converts raw input from AC to DC, then resynthesizes output power back to perfect sine wave AC with enhanced protection from harmonic distortion, fast electrical impulses and other hard-to-solve power problems not addressed by other UPS types
- Maintains full-time sine wave output within 2% of 208/240 and 120V nominal at 50/60 Hz during brownouts as low 100V and overvoltages as high as 300V
- Expandable runtime is supported with optional BP240V10RT3U; BP240V787C-1PH external battery packs
- Some external battery configurations require the use of External Battery Configuration Software (see manual)
- Intelligent battery management system with temperature-compensated charging extends battery life
- Highly efficient operation in optional economy mode significantly reduces BTU heat output and operating energy costs
- Battery independent restart ensures automatic UPS power-up without user interaction after lengthy power outages, even when batteries are expired and require replacement
- USB & Serial ports enable data-saving unattended shutdown when used with PowerAlert software, available via FREE download from tripplite.eaton.com/products/power-alert
- HID-compliant USB interface enables integration with built-in power management and auto shutdown features of Windows and macOS
- Slot for network management card options
- Compatible with UPS management card options TLNETCARD, WEBCARDLX, SNMPWEBCARD, MODBUSCARD and RELAYIOCARD
- Optional RELAYIOMINI interface module offers three configurable hard contact closure outputs for custom event notification (requires removal of USB interface module)
- Supports Emergency Power Off (EPO) via built-in interface
- Included rail kit supports 9U 19-inch rack-mount installation in 4-post racks
- Optional 2POSTRMKITHD supports installation in 2-post 19-inch racks
- Front panel LEDs and LCD readout with scroll controls and password option supports visual monitoring of all major UPS functions and advanced UPS settings for charge level, nominal voltage selection, frequency conversion and other operational parameters
- LED / LCD display panel rotates for viewing in rack-mount or tower configurations
- Network-grade AC surge and noise suppression
- Industrial mode option (factory preset) enables supports high-current startup loads by momentarily switching to bypass mode in response to short duration overload conditions
- Frequency conversion mode enables conversion of 60 Hz to 50Hz or 50Hz to 60 Hz (no de-rating)
- External battery packs are field replaceable and hot swappable
Specifications
OVERVIEW
UPC Code | 037332121509 |
UPS Type | On-Line |
INPUT
Input Phase | Single-Phase |
Rated input current (Maximum Load) | 54A (208V), 46.8A (240V) |
Nominal Input Voltage(s) Supported | 208V AC; 240V AC |
UPS Input Connection Type | Hardwire |
UPS Input Connection Description | 3 wire single phase input (L1, L2, G) |
Recommended Electrical Service | 60A |
OUTPUT
Output Capacity (VA) | 10000 |
Output Capacity (kVA) | 10 |
Output Capacity (Watts) | 9000 |
Output Capacity (kW) | 9 |
Output Capacity Details | Supports up to 105% load continuously in double conversion mode, 106 to 125% for 1 minute, 126% to 150% for 30 seconds; Loads over 150% trigger immediate bypass mode operation to support loads directly from mains power; Double conversion mode is automatically restored as load levels are reduced to 95% or less |
Power Factor | 0.9 |
Crest Factor | 3:1 |
Nominal Voltage Details | Voltage selection via front panel LCD interface |
Frequency Compatibility | 50 / 60 Hz; Supports 50 to 60 Hz and 60 to 50 Hz conversion |
Frequency Compatibility Details | Output frequency matches input nominal on startup; Frequency conversion mode enables conversion of 60Hz to 50Hz or 50Hz to 60Hz (no de-rating); Output frequency regulation +/- 0.05Hz (free running) |
Output Voltage Regulation (Line Mode) | +/- 2% |
Output Voltage Regulation (Economy Line Mode) | +/- 10% |
Output Voltage Regulation (Battery Mode) | +/- 2% |
Output AC Waveform (AC Mode) | Pure Sine wave |
Output AC Waveform (Battery Mode) | Pure Sine wave |
Nominal Output Voltage(s) Supported | 120V; 208V; 240V |
Output Receptacles | Hardwire |
BATTERY
Battery Type | Valve Regulated Lead Acid (VRLA) |
Runtime Full Load (min.) | 4.3 min. (9000W) |
Runtime Half Load (min.) | 12.5 min. (4500W) |
Expandable Runtime | Yes |
External Battery Pack Compatibility | BP240V10RT3U ; BP240V787C-1PH |
DC System Voltage (VDC) | 240 |
Battery Recharge Rate (Included Batteries) | Less than 6 hours from 10% to 90% (typical, full load discharge) |
Battery Replacement Description | Hot-swappable, user replaceable external battery packs |
VOLTAGE REGULATION
Voltage Regulation Description | 2% output voltage regulation in standard online, double-conversion mode |
Overvoltage Correction | Corrects overvoltages up to 300V |
Undervoltage Correction | Corrects undervoltages as low as 100V |
USER INTERFACE, ALERTS & CONTROLS
Front Panel LCD Display | Selectable LCD display with scroll and selection buttons enables UPS control and detailed monitoring options; LED/LCD panel rotates for viewing in rack/tower formats; LCD Display supports ENGLISH, FRENCH, GERMAN, ITALIAN, SPANISH and PORTUGUESE (see manual) |
Switches | 2 Switches control off/on power status and alarm-cancel/self-test operation; 2 additional switches support set and execute scrolling LCD functions; Bundled transformer module includes bypass switch to enable hot-swap UPS power module replacement |
Alarm Cancel Operation | Alarm cancel switch |
Audible Alarm | Unique audible alarms for all major UPS, environmental and power conditions (see manual) |
LED Indicators | 6 LEDs indicate line power, online mode, economy/bypass mode, on-battery, charger and AC output status; LCD screen offers additional information and control options |
SURGE / NOISE SUPPRESSION
UPS AC Suppression Joule Rating | 2565 |
UPS AC Suppression Response Time | Instantaneous |
EMI / RFI AC Noise Suppression | Yes |
PHYSICAL
Primary Form Factor | Rackmount |
Rack Height | 9U |
Cooling Method | Fan |
Included Battery Pack Dimensions (hwd / in.) | 5.25 x 17.5 x 25 |
Included Battery Pack Weight (lbs.) | 158.7 |
Included Mounting Accessory Description | 3 sets of adjustable 4 post rack rails included; 2-9USTAND tower kit included |
Installation Form Factors Supported with Included Accessories | 4 post 19 inch rackmount |
Installation Form Factors Supported with Optional Accessories | 2 post rackmount ( 2POSTRMKITHD ) |
Maximum Device Depth (in.) | 32.5 |
Minimum Required Rack Depth (inches) | 33 |
Optional Mounting Accessory Notes | 3 sets of 2POSTRMKITHD required for 2 post rackmount installation of each included component |
Primary UPS Depth (mm) | 656 |
Primary UPS Height (mm) | 131 |
Primary UPS Width (mm) | 445 |
Shipping Dimensions (hwd / in.) | 40.00 x 25.50 x 41.00 |
Shipping Weight (lbs.) | 469.00 |
Stepdown Transformer Dimensions (hwd / in.) | 5.25 x 17.5 x 26 |
Stepdown Transformer Height (mm) | 133 |
Stepdown Transformer Width (mm) | 445 |
Stepdown Transformer Depth (mm) | 660 |
Stepdown Transformer Weight (lbs.) | 102 |
Unit Dimension Details | Includes 3U UPS/power module, 3U transformer module with bypass switch and 3U battery pack; MAXIMUM DEVICE DEPTH specification refers to the whole UPS installed depth with hardwire PDU installed |
UPS Housing Material | Steel |
UPS Power Module Dimensions (hwd, in.) | 5.14 x 17.5 x 25.82 |
UPS Power Module Weight (kg) | 19.50 |
UPS Power Module Weight (lbs.) | 43 |
Unit Weight (lbs.) | 469 |
ENVIRONMENTAL
Operating Temperature Range | 32° to 104°F (0° to 40°C) |
Storage Temperature Range | 5° to 122°F (-15° to 50°C) |
Relative Humidity | 0 to 95%, non-condensing |
AC Mode BTU / Hr. (Full Load) | 3415 |
AC Economy Mode BTU / Hr. (Full Load) | 1280 |
AC Mode Efficiency Rating (100% Load) | 91% |
AC Economy Mode Efficiency Rating (100% Load) | 96% |
Online Mode Heat Dissipation (BTU/Hr) @ Full Load | 3415 |
Battery Mode Heat Dissipation (BTU/Hr) @ Full Load | 4593 |
Operating Elevation | 0-10000 ft. (0-3000 m) |
Audible Noise | 60 dBA at front side 1 meter |
COMMUNICATIONS
Network Management Cards | TLNETCARD ; WEBCARDLXE ; MODBUSCARD ; RELAYIOCARD |
Network Monitoring Port Description | Additional contact closure support with optional RELAYIOCARD and RELAYIOMINI interface cards. RELAYIOMINI installation requires removal of panel containing USB ports |
PowerAlert Software | For local monitoring via the UPS’s built-in communication ports, download PowerAlert software at https://tripplite.eaton.com/products/power-alert |
Communications Cable | USB, DB9 serial and EPO cables included |
WatchDog Compatibility | Supports Watchdog application, OS and hard-reboot restart options for remote applications |
Network Management Card Description | Network management card optional |
Communications Interface | DB9 Serial; EPO (emergency power off); Slot for SNMP/Web interface; USB (HID enabled) |
LINE / BATTERY TRANSFER
Transfer Time | No transfer time (0 ms.) in online, double-conversion mode |
Transfer Time (Economy Mode) | 8 ms. typical power failure response in optional economy mode |
Low Voltage Transfer to Battery Power (Setpoint) | 100V |
High Voltage Transfer to Battery Power (Setpoint) | 300V |
FEATURES & SPECIFICATIONS
Cold Start (Startup in Battery Mode During a Power Failure) | Cold-start operation supported |
Economy Mode Operation | Optional economy mode enables high efficiency bypass operation with a maximum output voltage variation of +/-10%. Double conversion mode is automatically restored as mains voltage varies beyond +/-10% with less than 1 millisecond transfer time between modes. |
High Availability UPS Features | Auto Probe Monitoring (requires WEBCARDLXE); Automatic inverter bypass; Hot swappable UPS power module; Hot swappable batteries; Manual bypass switch; Remote management; Surge/noise protection; Zero transfer time |
Green Energy-Saving Features | High efficiency economy mode operation; Schedulable daily hours of economy mode operation |
APPLICATIONS
UPS Applications | Mission Critical Applications |
STANDARDS & COMPLIANCE
Product Certifications | IEC 61000; CSA (Canada); NOM (Mexico); UL 1778 |
Product Compliance | RoHS; FCC Part 15 Class A (USA) |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 2-year limited warranty |
Connected Equipment Insurance (U.S., Canada & Puerto Rico) | $250,000 Ultimate Lifetime Insurance |
Questions & Answers
![Eaton Product Advisor](http://assets.tripplite.com/core-site-images/product_advisor_TL_logo.png)
Accessories
UPS Battery Packs
Model Number | Description | |
---|---|---|
BP240V10RT3U | External 240V 3U Rack/Tower Battery Pack Enclosure + DC Cabling for select UPS Systems (BP240V10RT3U) |
Network Interfaces and Sensors
Model Number | Description | |
---|---|---|
MODBUSCARD | MODBUS Management Accessory Card for UPS Remote Monitoring and Control | |
RELAYIOCARD | Programmable Relay I/O Card | |
RELAYIOMINI | 3 Relay I/O Mini-module | |
TLNETCARD | SNMP/Web/Modbus Management Accessory Card for Compatible UPS Systems | |
WEBCARDLXE | WEBCARDLXE Network Management Card for Select UPS Systems |
Accessories
Model Number | Description | |
---|---|---|
2POSTRMKITHD | 2-Post Rack-Mount Installation Kit of 2U and Larger UPS, Transformer and Battery Pack Components |
Documents & Downloads
Documentation
Design Resources
Declarations of Conformity
Useful Web Pages
Product Videos
- New Auto-Probe Feature on UPS Systems and PDUs
https://tripplite.eaton.com/video/new-auto-probe-feature-on-ups-systems-and-pdus/842795 - SU10KRT3U SmartOnline UPS System
https://tripplite.eaton.com/video/su10krt3u-smartonline-ups-system/60544 - The Need for Hot-Swappable UPS Systems Demo
https://tripplite.eaton.com/video/the-need-for-hot-swappable-ups-systems-demo/45731
Product Images