Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
$4,346.85 Avg. Price
  • 6kVA / 6000VA / 5400W on-line double-conversion UPS; 0.9 power factor
  • 208/120V or 240/120V 60Hz output; Economy mode option
  • 6U Rack/Tower installation; Hot-swappable power and battery modules
  • USB, RS232 & EPO ports; Network management and contact-closure card options
  • Front panel LEDs with detailed LCD monitoring and control screen
  • Expandable runtime with optional external battery packs
  • Hardwire input (3 wire); NEMA 5-15R, 5-15/20R & Hardwire outputs
  • 2-year limited warranty

Overview

The SU6000RT4UTFHW 6000VA/5400W on-line, double-conversion UPS system offers complete power protection for critical server, network and telecommunications equipment in a 6U rack/tower compatible configuration. Full-time active power conditioning provides clean, continuous dual-conversion AC output free of voltage fluctuations, power interruptions and line noise. Fault-tolerant auto-bypass prevents unexpected service interruptions during UPS overload or internal fault conditions. Detachable back panel PDU with manual bypass switch supports hot-swappable UPS power module replacement with no interruption to connected equipment. 4U UPS power module and included 2U low-voltage transformer install in only 6U with a maximum installed depth of only 21.8 inches (553 millimeters). Maintains full-time sine wave output within 2% of selectable 208/240V and 120V nominal at 60 Hz during brownouts as low as 100V and overvoltages as high as 300V. Expandable runtime is supported with optional BP192V12-3U external battery packs. Battery independent restart ensures automatic UPS power-up without userinteraction after lengthy power outages, even when batteries are expired and require replacement. Double-conversion operation converts raw input from AC to DC, then resynthesizes output power back to perfect sine wave AC with enhanced protection from harmonic distortion, fast electrical impulses and other hard-to-solve power problems not addressed by other UPS types. Highly efficient operation in optional economy mode significantly reduces BTU heat output and operating energy costs. Network-grade AC surge and noise suppression. Supports detailed monitoring of equipment load levels, self-test data and utility power conditions via built-in RS-232 and USB interfaces. Optional network management card options. HID-compliant USB interface enables integration with built-in power management and auto shutdown features of Windows and macOS. PowerAlert monitoring software offers detailed site power and UPS updates with support for safe auto-shutdown of connected systems as UPS batteries become depleted. Supports Emergency Power Off (EPO) via built-in interface. front-panel LEDs and LCD readout with scroll controls support front-panel visual monitoring of all major UPS for a variety of control options to support advanced UPS settings and configurations. LED / LCD display panel rotates for viewing in rack-mount or tower configurations. Hardwire input. Hardwire UPS output, plus one L6-30R, eight 5-15/20R and four 5-15R outlets. External battery packs are field replaceable and hot swappable.

Features

  • SU6000RT4UTFHW 6000VA / 6kVA / 5400 watt on-line, double-conversion UPS system in a 6U rack/tower compatible configuration (4U power module plus 2U low-voltage transformer)
  • Full-time active power conditioning maintains clean, continuous dual-conversion AC output free of voltage fluctuations, power interruptions and line noise
  • Fault tolerant electronic bypass maintains utility output during a variety of UPS fault conditions
  • Detachable back panel PDU contains input line cord connection, output receptacles and manual bypass switch to support hot-swappable whole UPS replacement with no interruption to connected equipment
  • Hardwire input (208/240V L1, L2 + G)
  • Hardwire high and low voltage output, plus 8 5-15/20R and 4 5-15R 120V outlets
  • Included rail kit supports 4U 19-inch rack-mount installation in 4-post racks
  • Optional 2POSTRMKITHD supports installation in 2-post 19-inch racks (2 required for SU6000RT4UTFHW)
  • Optional 2-9USTAND supports upright tower placement (1 required for SU6000RT4UTFHW)
  • Maximum installed rack depth of only 21.8 in. / 55.3 cm
  • Maintains full-time sine wave output within 2% of selected 208/240V and 120V nominal at 60 Hz in double conversion mode
  • Corrects brownouts to 156V at full load (100V at 50% load or less)
  • Corrects overvoltages to 290V at full load (300V at 90% load or less)
  • Double-conversion operation offers full-time AC to DC, then DC to AC conversion to maintain perfectly regulated sine wave AC output with enhanced protection from harmonic distortion, fast electrical impulses and other hard-to-solve power problems not addressed by other UPS types
  • High efficiency ECONOMY MODE operation significantly reduces BTU heat output and operating energy costs
  • Network-grade AC surge and noise suppression
  • Supports detailed monitoring of equipment load levels, self-test data and utility power conditions via built-in RS-232, USB and optional SNMP card slot interfaces
  • Compatible with UPS management card options TLNETCARD, WEBCARDLX, SNMPWEBCARD, MODBUSCARD and RELAYIOCARD
  • Optional RELAYIOMINI interface module offers three configurable hard contact closure outputs for custom event notification (requires removal of USB interface module)
  • HID-compliant USB interface enables integration with built-in power management and auto shutdown features of Windows and macOS
  • USB & Serial ports enable data-saving unattended shutdown when used with PowerAlert software, available via FREE download from tripplite.eaton.com/products/power-alert
  • Front panel LEDs and LCD readout with scroll controls support front-panel visual monitoring of all major UPS functions with support for a variety of control options to support advanced UPS settings and configurations
  • LED/LCD display panel rotates for viewing in rack-mount or tower configurations
  • Supports Emergency Power Off (EPO) via built-in interface
  • Battery independent restart ensures automatic UPS power-up without userinteraction after lengthy power outages, even when batteries areexpired and require replacement
  • BP192V12-3U external battery packs are field replaceable and hot swappable
  • Intelligent battery management system with temperature-compensated charging extends battery life
  • Some external battery configurations require the use of External Battery Configuration Software (see manual)
  • $250,000 Ultimate Lifetime Insurance (U.S., Canada, and Puerto Rico only)

Package Includes

  • SU6000RT4UHVPM Hot-swappable UPS Power Module
  • SUPDMB6KHW Detachable PDU with Maintenance Bypass Switch
  • SU6000XFMR2U Low voltage transformer
  • 1 x 6-ft. USB Cable
  • 1 x 6-ft. Serial Cable
  • 4 Post Rackmount Hardware (2 sets)
Cisco compatible RoHS compliant VMware ready application

Specifications

OVERVIEW
UPC Code037332157225
UPS TypeOn-Line
INPUT
Input PhaseSingle-Phase
Rated input current (Maximum Load)31.9A (200V), 30.6A (208V), 29A (220V), 27.7A (230V), 26.6A (240V)
Nominal Input Voltage(s) Supported208V AC; 240V AC
Nominal Input Voltage DescriptionFactory configured to 208V
UPS Input Connection TypeHardwire
UPS Input Connection Description3 wire single phase input (L1, L2, G)
Recommended Electrical Service40A (200/208v); 30A (220/230/240v)
OUTPUT
Output Capacity (VA)6000
Output Capacity (kVA)6
Output Capacity (Watts)5400
Output Capacity (kW)5.4
Output Capacity DetailsSupports up to 105% load continuously in double conversion mode, 106 to 125% for 1 minute, 126% to 150% for 30 seconds; Loads over 150% trigger immediate bypass mode operation to support loads directly from mains power; Double conversion mode is automatically restored as the overload is cleared
Power Factor  0.9
Crest Factor  3:1
Nominal Voltage DetailsThis configuration requires the Power Module be set to 208 or 240V output voltage; included step-down transformer supports 120V output (when the voltage-selection switch on the transformer module is set to match the 208 or 240V power module setting)
Frequency Compatibility60 Hz
Frequency Compatibility DetailsOutput frequency regulation +/- 0.05Hz (free running)
Output Voltage Regulation (Line Mode)+/- 2%
Output Voltage Regulation (Economy Line Mode)+/- 10%
Output Voltage Regulation (Battery Mode)+/- 2%
Output Receptacle DetailsHardwire input and output connections are mounted on a detachable PDU backplate with bypass switch to enable hot-swappable power module replacement
Output Circuit BreakersLow voltage 20A breakers on the transformer module protect 4 5-15/20R outlets each; Low voltage 15A breakers protect 2 5-15/20R outlets each
Output AC Waveform (AC Mode)Pure Sine wave
Output AC Waveform (Battery Mode)Pure Sine wave
Nominal Output Voltage(s) Supported120V; 208V; 240V
Output Receptacles(4) 5-15R; (8) 5-15/20R; (1) L6-30R; Hardwire
BATTERY
Battery TypeValve Regulated Lead Acid (VRLA)
Runtime Full Load (min.)  2 min. (5400W)
Runtime Half Load (min.)  8.5 min. (2700W)
Expandable RuntimeYes
External Battery Pack Compatibility  BP192V1037C-1PH;  BP192V12-3U ; BP192V1407C-1PH; BP192V557C-1PH; BP192V787C-1PH;  BP192V5RT2U  (limit 1)
DC System Voltage (VDC)192
Battery Recharge Rate (Included Batteries)6 hours from 10% to 90% (typical, full load discharge)
Battery AccessFront panel battery access door
Internal UPS Replacement Battery Cartridge RBC5-192 
Battery Replacement DescriptionHot-swappable, user replaceable internal batteries
VOLTAGE REGULATION
Voltage Regulation DescriptionOnline, double-conversion power conditioning
Overvoltage Correction  Corrects overvoltages as high as 300V (<90% load) and 280V (full load)
Undervoltage Correction  Corrects undervoltages as low as 100 (<50% load) and 155V (full load); derates linearly
USER INTERFACE, ALERTS & CONTROLS
Front Panel LCD DisplaySelectable LCD display with scroll and selection buttons enables UPS control and detailed monitoring options; LED/LCD panel rotates for viewing in rack/tower formats (see manual)
SwitchesIncludes main power off/on switch, plus 2 switches to set and execute scrollable LCD functions. A manual bypass switch featured on the detachable PDU allows for complete removal of the UPS during routine maintenance without disrupting power to connected loads
Alarm Cancel OperationAlarm cancel switch
Audible AlarmUnique audible alarms for all major UPS, environmental and power conditions (see manual)
LED Indicators6 LEDs indicate line power, online mode, economy/bypass mode, on-battery, charger and AC output status; LCD screen offers additional information and control options
SURGE / NOISE SUPPRESSION
UPS AC Suppression Joule Rating2595
UPS AC Suppression Response TimeInstantaneous
EMI / RFI AC Noise Suppression  Yes
PHYSICAL
Primary Form FactorRackmount
Rack Height  6U
Cooling MethodFans
Included Mounting Accessory Description4 post rackmount installation accessories included (2 sets)
Installation Form Factors Supported with Included Accessories4 post 19 inch rackmount
Installation Form Factors Supported with Optional Accessories2 post rackmount ( 2POSTRMKITHD ); Tower ( 2-9USTAND )
Maximum Device Depth (in.)21.8
Minimum Required Rack Depth (inches)25
Minimum Required Rack Depth with External Battery Pack (cm)74
Minimum Required Rack Depth with External Battery Pack (in.)29
Minimum Required Rack Depth without External Battery Pack (cm)65
Minimum Required Rack Depth without External Battery Pack (in.)25.7
Optional Mounting Accessory Notes2 sets of  2POSTRMKITHD  required for 2 post rackmount installation of separate UPS and transformer components
Primary UPS Depth (mm)526
Primary UPS Height (mm)174
Primary UPS Width (mm)445
Shipping Dimensions (hwd / in.)22.20 x 23.60 x 29.10
Shipping Weight (lbs.)232.10
Stepdown Transformer Dimensions (hwd / in.)3.5 x 17.5 x 21.8
Stepdown Transformer Height (mm)89
Stepdown Transformer Width (mm)445
Stepdown Transformer Depth (mm)554
Stepdown Transformer Weight (lbs.)72.6
UPS Housing MaterialSteel
UPS Power Module Dimensions (hwd, in.)6.85 x 17.5 x 20.7
UPS Power Module Weight (kg)52.71
UPS Power Module Weight (lbs.)116.2
Unit Dimensions (hwd / in.)10.050 x 17.500 x 21.800
Unit Weight (lbs.)188.800
ENVIRONMENTAL
Operating Temperature Range32° to 104°F (0° to 40°C)
Storage Temperature Range5° to 122°F (-15° to 50°C)
Relative Humidity0 to 95%, non-condensing
AC Mode BTU / Hr. (Full Load)  1767
AC Economy Mode BTU / Hr. (Full Load)768
AC Mode Efficiency Rating (100% Load)90%
AC Economy Mode Efficiency Rating (100% Load)96%
Online Mode Heat Dissipation (BTU/Hr) @ Full Load  1767
Battery Mode Heat Dissipation (BTU/Hr) @ Full Load  2279
Operating Elevation0-6562 ft. (0-2000 m)
Audible Noise60 dBA at front side 1 meter
COMMUNICATIONS
Network Management Cards TLNETCARD ;  WEBCARDLXE ;  MODBUSCARD ;  RELAYIOCARD 
Network Monitoring Port DescriptionAdditional contact closure support with optional RELAYIOCARD and RELAYIOMINI interface cards. RELAYIOMINI installation requires removal of panel containing USB ports
PowerAlert SoftwareFor local monitoring via the UPS’s built-in communication ports, download PowerAlert software at https://tripplite.eaton.com/products/power-alert
Communications CableUSB, DB9 serial and EPO cables included
WatchDog CompatibilityYes
Network Management Card DescriptionNetwork management card optional
Communications InterfaceDB9 Serial; EPO (emergency power off); Slot for SNMP/Web interface; USB (HID enabled)
LINE / BATTERY TRANSFER
Transfer Time  No transfer time (0 ms.) in online, double-conversion mode
Transfer Time (Economy Mode)  8ms. typical power failure response in optional economy mode
Low Voltage Transfer to Battery Power (Setpoint)156V (full load) / 100V (50% load or less, derates linearly)
High Voltage Transfer to Battery Power (Setpoint)280V (full load) / 300V (90% load or less)
FEATURES & SPECIFICATIONS
Cold Start (Startup in Battery Mode During a Power Failure)Cold-start operation supported
High Availability UPS Features  Auto Probe Monitoring (requires WEBCARDLXE); Automatic inverter bypass; Hot swappable batteries; Hot swappable UPS power module; Manual bypass switch; Remote management; Surge/noise protection; Zero transfer time
Green Energy-Saving FeaturesHigh efficiency economy mode operation; Support for daily startup and shutoff; Schedulable daily hours of economy mode operation
APPLICATIONS
UPS ApplicationsMission Critical Applications
STANDARDS & COMPLIANCE
Product CertificationsIEC 61000; CSA (Canada); UL 1778
Product ComplianceRoHS; FCC Part 15 Class A (USA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)2-year limited warranty
Connected Equipment Insurance (U.S., Canada & Puerto Rico)$250,000 Ultimate Lifetime Insurance 

Questions & Answers

Tripp Lite offers Hot-Swap PDUs, which make any UPS hot-swappable, as well as Hot-Swappable Modular UPS Systems, which integrate a detachable Hot-Swap PDU. The key component of the hot-swappable design is a modular power distribution unit (PDU) that combines all input and output power connections with a manual bypass switch. The dual input and manual bypass features of the PDU enable UPS system maintenance–from battery replacement to complete power module exchange–without powering down connected mission-critical equipment and hiring costly service specialists. For a full explanation of “hot-swap” or “hot-swappable” UPS systems or PDUs, click here
Was this information helpful? Yes No
Need more help? Contact Technical Support
In Economy Mode, the UPS increases efficiency by implementing dynamic double conversion, which means it suspends or resumes double conversion automatically as the quality of input power changes. For a full explanation of Economy Mode, click here
Was this information helpful? Yes No
Need more help? Contact Technical Support
Ask a Question

Accessories

UPS Battery Packs

  Model Number Description
External 192V 3U Rack/Tower Battery Pack for Select UPS Systems (BP192V12-3U) BP192V12-3U BP192V12-3U External 192V 3U Rack/Tower Battery Pack for Select UPS Systems (BP192V12-3U)
External 192V 2U Rack-Mount Battery Pack for Select UPS Systems (BP192V5RT2U) BP192V5RT2U BP192V5RT2U External 192V 2U Rack-Mount Battery Pack for Select UPS Systems (BP192V5RT2U)

UPS Replacement Batteries

  Model Number Description
4U UPS Replacement 192VDC Battery Cartridge (1 Set of 16) for Select SmartOnline UPS RBC5-192 RBC5-192 4U UPS Replacement 192VDC Battery Cartridge (1 Set of 16) for Select SmartOnline UPS

Network Interfaces and Sensors

  Model Number Description
MODBUS Management Accessory Card for UPS Remote Monitoring and Control MODBUSCARD MODBUSCARD MODBUS Management Accessory Card for UPS Remote Monitoring and Control
Programmable Relay I/O Card RELAYIOCARD RELAYIOCARD Programmable Relay I/O Card
3 Relay I/O Mini-module RELAYIOMINI RELAYIOMINI 3 Relay I/O Mini-module
SNMP/Web/Modbus Management Accessory Card for Compatible UPS Systems TLNETCARD TLNETCARD SNMP/Web/Modbus Management Accessory Card for Compatible UPS Systems
WEBCARDLXE Network Management Card for Select UPS Systems WEBCARDLXE WEBCARDLXE WEBCARDLXE Network Management Card for Select UPS Systems

Accessories

  Model Number Description
2U to 9U Tower Stand Kit for Select Rack-Mount UPS Systems 2-9USTAND 2-9USTAND 2U to 9U Tower Stand Kit for Select Rack-Mount UPS Systems
2-Post Rack-Mount Installation Kit of 2U and Larger UPS, Transformer and Battery Pack Components 2POSTRMKITHD 2POSTRMKITHD 2-Post Rack-Mount Installation Kit of 2U and Larger UPS, Transformer and Battery Pack Components
Optional 10 ft. / 3.05 m Input Power Cord for Hardwired UPS Systems, L6-30P, 208/240V, 30A SU30ACORD SU30ACORD Optional 10 ft. / 3.05 m Input Power Cord for Hardwired UPS Systems, L6-30P, 208/240V, 30A

Services & Extended Warranties

Preventive Maintenance

Part Number Description
TL0005NXXX6009UC UPS Preventative Maintenance on units 0-6000 VA for select products, Smart, SMX, SU UPS
TLWFLN72XX6009UC 2-Year Onsite Service Contract -2501-6000 VA UPS, Smart, SMX, SU systems
TLWFLN73XX6009UC 3-Year Onsite Service Contract -2501-6000 VA UPS, Smart, SMX, SU systems
TLWFLN75XX6009UC 5-Year Onsite Service Contract -2501-6000 VA UPS, Smart, SMX, SU systems

Extended Warranty

Part Number Description
TL9SW3Y6000UC 3-Year Extended Warranty SU 3001-6000 VA UPS systems

Unpacking & Assembly

Part Number Description
TLAS00NXXX6009UC UPS Assembly on UPS Systems 0-6000 VA for select products, Smart, SMX, SU UPS

Installation

Part Number Description
TLSU05NXXX6009UC UPS Startup on UPS Systems 0-6000 VA for select products, Smart, SMX, SU UPS

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.