Part Number: N263-05M
This Model has been retired and has not been replaced. More information for the N263-05M is available on the model support page
Overview
Tripp Lite's high-speed 10Gbps CX4 Cables provide an ultra high-performance, cost-effective solution for Gigabit Copper applications. Featuring 28AWG Madison TurboTwin™ twinaxial cable, these cables utilize up to 3.125 gigabytes per second wire speed connections with four channels. Cables work with any manufacturers' 10Gbps Xenpak transceivers that utilize the Ejector style latch connector. Tripp Lite CX4 cables are available in 0.5 meter, 1 meter, 3 meter, and 5 Meter lengths.
Features
- 5 Meter CX4 Cable
- Flexible 28AWG Madison TurboTwin™ Cable
- Ejector style latch mechanism
- Connects the CX4 modules between two switches
- Fully 802.3ak compliant
- RoHS Compliant
System Requirements
- Ethernet switches with CX4 / Xenpak modules for 10Gbps linking
Package Includes
10 GBase CX4 Cable ( 5 Meter )
Specifications
OVERVIEW
UPC Code | 037332149916 |
CONNECTIONS
Side A - Connector 1 | CX4 [SFF-8470] (MALE) |
Side B - Connector 1 | CX4 [SFF-8470] (MALE) |
PHYSICAL
Cable Jacket Color | Black |
Cable Length (ft.) | 16.4 |
Cable Length (in.) | 196.8 |
Shipping Dimensions (hwd / in.) | 0.50 x 6.20 x 8.90 |
Shipping Weight (lbs.) | 0.90 |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Documents & Downloads
Useful Web Pages
Product Images