Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Network Switches

Form Factor
  • Desktop
  • DIN-Rail
  • Rackmount
  • Surface Mount
  • Tower
  • Vertical
  • Wall-mount
Port Types
  • 10/100/1000 (RJ45)
  • Combo RJ45/SFP
  • Console (RJ45)
  • Dedicated SFP
  • 10/100 (RJ45)
Network Compatibility
  • 480 Mbps
  • 250 Kbps
  • 10 Mbps
  • 100 Mbps (Fast Ethernet)
  • 1 Gbps (Gigabit)
  • 2.5 Gbps
  • 10 Gbps
  • 25 Gbps
  • 40 Gbps
  • 100 Gbps
  • 400 Gbps
  • 800 Gbps
  • 1000 Mbps
loading gif

Need Help Finding Gigabit Ethernet Switches?

Tripp Lite's Gigabit Ethernet Switches connect computers, printers and servers to a LAN and route data between them over the network, improving the efficiency and potential throughput of the network. If you're looking for Network PCI Cards that meet your needs, just let us know.

Chat is Offline

Contact an EatonCare Representative
To reach an EatonCare representative, please call:
877-ETN-CARE or 877-386-2273
800-268-3578 Canada
828-651-0786 International

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.