Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
$169.85 Avg. Price

Maintains usable 120V nominal output to sensitive electronics during severe brownouts and overvoltages. Prevents surges and spikes from damaging circuitry. Filters out potentially disruptive line noise.

  • Ideal for computers, routers, modems and home theater components
  • Corrects under- and overvoltages in 89V–147V range
  • Protects against spikes with 1200 joules of surge suppression
  • Monitors power status with front-panel diagnostic LEDs
  • Features 4 NEMA 5-15R rear outlets
  • 2-year limited warranty

Overview

The LC1200 1200W 120V Line Conditioner - Automatic Voltage Regulator adjusts under- and overvoltages to provide safe, computer-grade AC power that meets ANSI C84.1 specifications. The automatic voltage regulation (AVR) offers three levels of voltage stabilization that corrects undervoltages as low as 89V and overvoltages as high as 147V back to regulated 120V nominal power. Providing optimum voltage conditions not only extends the life of your equipment, but also keeps your equipment working through brownouts and prolonged overvoltage conditions.
 
A network-grade 1200-joule surge suppression rating exceeds the IEEE-587 standard for surge suppression (both categories A and B) and prevents even the strongest spikes from inflicting damage, data loss or corruption and audio/video performance problems on your connected equipment. EMI/RFI noise filtering protects your AC line from disruptive electromagnetic and radio interference.
 
Just connect the space-saving NEMA 5-15P right-angle plug with 7-foot (2.1-meter) cord to an AC power source, and plug up to four devices into the NEMA 5-15R outlets. You can monitor AC power, incoming voltage level and AC line status using the seven diagnostic LEDs on the front panel. The compact LC1200 fits comfortably into your computer or home theater setup.

Features

Protects Valuable Electronics
  • Rated at 120V/1200W/10A
  • Ideal for computers, routers, modems, printers, home theater components and point-of-sale equipment
  • Connect up to 4 electronic devices to the rear NEMA 5-15R outlets
  • 7 ft. (2.1 m) cord with NEMA 5-15P right-angle plug for easier connection in tight spaces
  • Compact unit (7.25 in. high) fits comfortably into your computer or home theater setup
Automatic Voltage Regulation (AVR)
  • Monitors incoming AC power and keeps equipment working through brownouts and prolonged overvoltage conditions
  • Corrects undervoltages as low as 89V and overvoltages up to 147V
AC Line Surge Suppression
  • 1200 joules of surge suppression protects against potentially harmful power surges and spikes
  • Includes full normal (H-N) and common (N-G/H-G) line surge suppression
EMI/RFI Line Noise Filtering
  • Removes electromagnetic and radio frequency interference that can disrupt or damage your equipment's performance
Built-In Diagnostics
  • Front-panel LEDs indicate AC power, incoming voltage level and line status
  • Rear on/off switch provides one-touch power control over all components

Package Includes

  • LC1200 1200W 120V Power Conditioner
  • Owner’s Manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332040022
INPUT
Nominal Input Voltage(s) Supported120V AC
Maximum Input Amps12
Maximum Input Watts1440
Plug Type5-15P
Input Plug FeaturesRight-Angled Plug
Input Frequency60 Hz
Input Plug TypeNEMA 5-15P
Input Cord Length (ft.)7
OUTPUT
Frequency Compatibility60 Hz
Nominal Output Voltage(s) Supported120V
Output Receptacles(4) 5-15R
Output Nominal Voltage120V
VOLTAGE REGULATION
Voltage Regulation DescriptionMaintains usable 120V nominal voltage during brownouts as low as 89VAC and over-voltages as high as 147VAC. Input voltages between 114V~127V are passed through unchanged.
Overvoltage Correction  Input voltages over 128V (+/-3V) are reduced by 10%
Undervoltage Correction  Input voltages between 113V (+/-3V) and 103V (+/-3V) are boosted by 9%.
Severe Undervoltage CorrectionInput voltages below 102V (+/-3V) are boosted by 19%.
USER INTERFACE, ALERTS & CONTROLS
Front Panel LEDs7 LEDs (Very High Voltage, High Voltage, Normal Voltage, Low Voltage, Very Low Voltage, Line Fault, Line OK)
SURGE / NOISE SUPPRESSION
EMI / RFI AC Noise Suppression  75 dB
AC Suppression Joule Rating  1200
PHYSICAL
Material of ConstructionPlastic
Form Factors SupportedSmall Tower
Housing ColorBlack
Receptacle ColorBlack
Shipping Dimensions (hwd / in.)7.70 x 10.10 x 8.70
Shipping Weight (lbs.)8.90
Unit Dimensions (hwd / in.)7.000 x 6.000 x 7.000
Unit Weight (lbs.)8
STANDARDS & COMPLIANCE
Product CertificationscUL Listed; NOM (Mexico); UL 1012; UL Listed
Product ComplianceRoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)2-year limited warranty
Connected Equipment Insurance (U.S., Canada & Puerto Rico)$25,000 Ultimate Lifetime Insurance 

Questions & Answers

Yes. The LC1200 has a right-angle plug.
Was this information helpful? Yes No
Need more help? Contact Technical Support

A power or voltage spike is a sudden increase in voltage, ranging from a few hundred volts to tens of thousands and lasting between 1 and 30 microseconds. A power surge is like a spike but lasts longer. Voltage fluctuations are normal and do not typically harm equipment connected to an outlet. Over- or under-voltages occur when the voltage reaching powered devices falls out of the normal service range.

For more information on power conditioner features, and help with selecting the right power conditioner for your application, see our Power Conditioner Buying Guide.

Was this information helpful? Yes No
Need more help? Contact Technical Support
Ask a Question

Services & Extended Warranties

Extended Warranty

Part Number Description
WEXT1B Extended Warranty and Technical Support for Select Products – DC Power, Keyspan, KVM, PDUs, Inverters, Power Management
WEXT2B Extended Warranty and Technical Support for Select Products – DC Power Supplies, Keyspan Products, KVM Switches, PDUs, Power Inverters, Power Management
WEXT3B Extended Warranty and Technical Support for Select Products – DC Power Supplies, Keyspan Products, KVM Switches, PDUs, Inverters, Power Management

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.