Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Provides complete battery backup and power protection for servers, switches and other in-rack IT equipment in small-to-mid-size networks.

  • Protects equipment against blackouts, brownouts, transient surges and line noise
  • Keeps AC power running during outages to allow time for file saves and safe shutdown
  • Maintains continuous 120V nominal output during brownouts as low as 90V
  • 5-15R outlets power and protect networking, telecom and other sensitive equipment
  • Optional WEBCARDLX offers 24/7 remote access for enhanced real-time management

Features

1440VA/1100W/120V Battery Backup for PC Networks, Security Systems or Digital Signage
This SmartPro® line-interactive UPS system with AVR provides reliable battery backup and AC power protection against blackouts, brownouts, surges and line noise that can damage valuable electronics or destroy data. The SMC1500RT1U is ideal protection for point-of-sale and kiosk applications, a small-business VoIP network or rack-mount equipment, such as servers and switches, in your server room or network closet.

Reliable Battery Backup Keeps You Operational Through Power Outages
The field-replaceable, hot-swappable internal battery provides eight minutes of support at half load (550W) and two minutes at full load (1100W), allowing you to work through short power failures and giving you enough time to safely save files and shut down your system in case of a prolonged blackout.

Optional WEBCARDLX Network Interface Offers 24/7 Remote Access for Monitoring and Control
The optional WEBCARDLX (sold separately) with the latest version of PowerAlert® Device Manager firmware (PADM20) provides enhanced remote management capabilities, including customizable dashboard graphs to fit user preferences. The PADM20 upgrade and PowerAlert Element Manager (PAEM) software form a powerful tool for expanding maintenance functions in large installations, including firmware update checks and backup and restoration of device configurations.

NEMA 5-15R Outlets Protect Your Connected Components
Five 5-15R outlets provide connected equipment with pure sine wave AC output during blackouts, overvoltages and severe brownout conditions. Power provided by these outlets is filtered to protect connected equipment against damaging surges and line noise.

Automatic Voltage Regulation (AVR) Corrects Low- and High-Voltage Conditions
AVR protects your equipment from incremental hardware damage, data loss and performance problems caused by brownouts. The SMC1500RT1U maintains regulated 120V nominal output during brownouts as low as 90V, while keeping the battery fully charged and ready to take over in case of power failure.

Premium Protection from EMI/RFI Line Noise Helps Your Equipment Perform Better
This UPS system filters out disruptive electromagnetic and radio frequency interference that can inflict hardware damage or data loss. This EMI/RFI filtering also helps your connected components perform better and last longer.

Designed for High Efficiency to Help You Save Money and Protect the Environment
A 98% efficiency rating reduces BTU emissions, energy consumption and, ultimately, your energy costs.

Intuitive Front-Panel Interface for Convenient UPS Operation and Monitoring
The front-panel LCD features detailed UPS and site power status and operating data (including load, voltage and battery data) and multiple screens of configuration and setup options. LEDs indicate AC output availability and fault status. On-screen operational diagram offers an easy-to-grasp visual representation of line and battery modes.

Advanced Communications Ports Allow for Automatic Saves and Shutdowns
An HID-compliant USB port connects to a computer running free downloadable PowerAlert software to enable safe unattended shutdown in case of a prolonged power failure. The EPO/ROO port supports emergency shutdown in large facilities or remote On/Off capability. USB cable is included.

Versatile Installation Options
Hardware is included for mounting the UPS in just 1U of space in an EIA-standard 19-inch 4-post or 2-post rack. You can also adapt it for tower mounting using the included hardware. The six-foot power cord with NEMA 5-15P plug connects to a compatible AC outlet.

Package Includes

  • 1440VA 1100W 120V Line-Interactive UPS with 5 Outlets
  • USB cable
  • EPO/ROO connector
  • Rack-mounting hardware
  • Owner’s manual
Cisco compatible Energy Star certified RoHS compliant VMware ready application

Specifications

OVERVIEW
UPC Code037332239358
UPS TypeLine-Interactive
INPUT
Input PhaseSingle-Phase
Rated input current (Maximum Load)11.3A (100V); 12A (120V); 10.8A (127V)
Nominal Input Voltage(s) Supported100V AC; 120V AC; 127V AC
UPS Input Connection Type5-15P
Input Circuit Breakers15A
UPS Input Cord Length (ft.)6
Recommended Electrical Service15A 120V
OUTPUT
Output Capacity (VA)1440
Output Capacity (kVA)1.44
Output Capacity (Watts)1100
Output Capacity (kW)1.1
Output Capacity Details1440 VA @ 120VAC and 127VAC, 100VAC: 1080 VA
Power Factor  0.76
Nominal Voltage Details120V sinusoidal in line mode and 120V sinusoidal in battery mode
Frequency Compatibility50 / 60 Hz
Frequency Compatibility DetailsOutput is regulated to +/-0.05Hz when input frequency exceeds +/-5Hz of nominal.
Output Voltage Regulation (Line Mode)For 100V: 90VAC +/-5% -115VAC +/- 5% (78VAC +/- 5% -115VAC +/- 5%(@70VAC Input)) For 120V: 102VAC +/- 5% -139VAC +/- 5%, (78VAC +/- 5% -139VAC +/- 5%(@70VAC Input)), For 127V: 108VAC +/- 5% -145VAC +/- 5% (78VAC +/-5% -145VAC +/- 5% (@70VAC Input))
Output Voltage Regulation (Battery Mode)-10%, +6%
Output AC Waveform (AC Mode)Pure Sine wave
Output AC Waveform (Battery Mode)Pure Sine wave
Nominal Output Voltage(s) Supported120V
Output Receptacles(5) 5-15R
BATTERY
Battery TypeValve Regulated Lead Acid (VRLA)
Runtime Full Load (min.)  2 min. (1100W)
Runtime Half Load (min.)  8 min. (550W)
DC System Voltage (VDC)36
Battery Recharge Rate (Included Batteries)6 Hours to 90%
Battery AccessBattery access panel
Internal UPS Replacement Battery CartridgeRBC367-1U
Battery Replacement DescriptionHot-swappable, user replaceable batteries
VOLTAGE REGULATION
Voltage Regulation DescriptionAutomatic voltage regulation (AVR) maintains line power operation with input voltage as low as 70V @ 120V/127V/100V (±5%). Input voltage range of 70V to 139V @ 100V; 70V to 162V @ 120V / 127V settings
Overvoltage Correction  Voltage reduction of 15% applies when input is 139V to 162V (120V), 145V to 162V (127V), 115V to 139V (100v); All voltage setpoints within ±5% tolerance
Undervoltage Correction  Voltage boost of 15% applies when input is 89V (HI Sensitivity) / 70V (LO sensitivity) to 102V @120V, 93V (HI sensitivity) / 70V (LO sensitivity) to 108V @127V, 80V (Hi sensitivity)/ 70V @100V; All voltage setpoints within ±5% tolerance
USER INTERFACE, ALERTS & CONTROLS
Front Panel LCD DisplayFront panel LCD information and configuration screen offers detailed UPS and site power status and operating data, plus configuration of voltage, frequency, operating mode, alarm function and a variety of additional options (see manual)
SwitchesON button controls UPS ON, Cold-start, Self-test, and menu functions. OFF button controls unit off, fault clearance, and menu functions. Alarm/Enter button control audible alarm state and menu confirmation.
Audible AlarmAudible alarm indicates UPS startup, power-failure, warnings, and low-battery conditions
LED Indicators2 LEDs indicate AC output status (Green); UPS fault (Solid Red)/ UPS abnormal conditions (Flashing Red).
SURGE / NOISE SUPPRESSION
EMI / RFI AC Noise Suppression  Yes
AC Suppression Joule Rating  540
AC Suppression Response Time  Instantaneous
PHYSICAL
Primary Form FactorRackmount; Tower
Rack Height  1U
Cooling MethodFan
Included Mounting Accessory DescriptionIncluded mounting brackets provide front-rail installation in 2 or 4 post racks, plus upright tower configurations
Installation Form Factors Supported with Included Accessories2 post 19 inch rackmount; 2 post front mount; 4 post 19 inch rackmount; Tower
Maximum Device Depth (in.)21.8
Minimum Required Rack Depth (inches)25
Primary UPS Depth (mm)554
Primary UPS Height (mm)44
Primary UPS Width (mm)440
UPS Housing MaterialSteel
UPS Power Module Weight (kg)16.80
UPS Power Module Weight (lbs.)37.037
Unit Weight (lbs.)37.037
ENVIRONMENTAL
Operating Temperature Range32° to 104°F (0° to 40°C)
Storage Temperature Range5° to 122°F (-15° to 50°C)
Relative Humidity0 to 95%, non-condensing
AC Mode Efficiency Rating (100% Load)98%
Operating Elevation0-3280 ft. (0-1000 m)
Audible Noise40 dBA maximum, front side 1m
COMMUNICATIONS
Network Management Cards WEBCARDLXE 
Network Monitoring Port DescriptionSupports detailed monitoring of UPS and site power conditions
PowerAlert SoftwareFor local monitoring via the UPS’s built-in communication ports, download PowerAlert software at https://tripplite.eaton.com/products/power-alert
Communications CableUSB cabling included
WatchDog CompatibilitySupports Watchdog application, OS and hard-reboot restart options for remote applications
Network Management Card DescriptionNetwork management card optional
Communications Interface(1) EPO (emergency power off); Slot for SNMP/Web interface; (1) USB (HID enabled)
Emergency Power Off (EPO)/Remote On-Off (ROO)Yes
Emergency Power Off/Remote On-Off DetailsPhoenix-style connection supports Emergency Power Off and Remote ON/OFF functions.
LINE / BATTERY TRANSFER
Transfer Time  6-8 ms typical ( < 10 ms max)
Low Voltage Transfer to Battery Power (Setpoint)100V: 80VAC +/- 5% (HI sensitivity), 70VAC +/- 5%, (LO sensitivity), @120V: 89VAC +/- 5% (HI sensitivity), 70VAC+/- 5% (LO sensitivity), @127V: 93VAC+/- 5%, (HI sensitivity), 70VAC+/- 5%, (LO sensitivity)
High Voltage Transfer to Battery Power (Setpoint)162 VAC (120VAC/127VAC INPUT), 139 VAC (100VAC INPUT) +/- 5%
FEATURES & SPECIFICATIONS
Cold Start (Startup in Battery Mode During a Power Failure)Cold-start operation supported
High Availability UPS Features  Auto Probe Monitoring (requires WEBCARDLXE); Automatic Voltage Regulation (AVR); Hot swappable batteries; Remote management; Surge/noise protection
Grounding DetailsBack panel grounding lug
APPLICATIONS
UPS ApplicationsHigh-End Desktop/Small Network; Retail/Point of Sale; Hospitality
STANDARDS & COMPLIANCE
Product CertificationsCSA (Canada); NOM (Mexico); UL 1778
Product ComplianceENERGY STAR Qualified; FCC Part 15 Class B (USA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)2-year warranty, 3 year with registration. Note: Registration is required for 3-year warranty.
Extended Warranties1-year and 2-year extensions available
Connected Equipment Insurance (U.S., Canada & Puerto Rico)$250,000 Ultimate Lifetime Insurance 

Questions & Answers

Accessories

Power Distribution Units (PDUs)

  Model Number Description
1.8kW Single-Phase 120V Basic PDU, 13 NEMA 5-15R Outlets, NEMA 5-15P Input, 15 ft. (4.57 m) Cord, 1U Rack-Mount PDU1215 PDU1215 1.8kW Single-Phase 120V Basic PDU, 13 NEMA 5-15R Outlets, NEMA 5-15P Input, 15 ft. (4.57 m) Cord, 1U Rack-Mount
1.5kW Single-Phase Hot-Swap PDU, 100-127V 15A Outlets (8 5-15R), 2 5-15P, 10 ft. (3.05 m) & 6 ft. (1.83 m) Cords 2U Rack-Mount PDUB15 PDUB15 1.5kW Single-Phase Hot-Swap PDU, 100-127V 15A Outlets (8 5-15R), 2 5-15P, 10 ft. (3.05 m) & 6 ft. (1.83 m) Cords 2U Rack-Mount
100-125V 12A Single-Phase Hot-Swap PDU with Manual Bypass - 6 NEMA 5-15R Outlets, 2 5-15P Inputs, 1U Rack/Wall PDUB151U PDUB151U 100-125V 12A Single-Phase Hot-Swap PDU with Manual Bypass - 6 NEMA 5-15R Outlets, 2 5-15P Inputs, 1U Rack/Wall
1.4kW Single-Phase Local Metered PDU, 120V Outlets (13 5-15R), 5-15P, 100-127V Input, 15 ft. (4.57 m) Cord, 1U Rack-Mount PDUMH15 PDUMH15 1.4kW Single-Phase Local Metered PDU, 120V Outlets (13 5-15R), 5-15P, 100-127V Input, 15 ft. (4.57 m) Cord, 1U Rack-Mount
1.4kW Single-Phase Switched PDU, LX Interface, 120V Outlets (8 5-15R), NEMA 5-15P, 12 ft. (3.66 m) Cord, 1U Rack, TAA PDUMH15NET2LX PDUMH15NET2LX 1.4kW Single-Phase Switched PDU, LX Interface, 120V Outlets (8 5-15R), NEMA 5-15P, 12 ft. (3.66 m) Cord, 1U Rack, TAA
1.4kW Single-Phase Monitored PDU with LX Platform Interface, 120V Outlets (8 5-15R), 5-15P, 12 ft. (3.66 m) Cord, 1U Rack-Mount, TAA PDUMNH15 PDUMNH15 1.4kW Single-Phase Monitored PDU with LX Platform Interface, 120V Outlets (8 5-15R), 5-15P, 12 ft. (3.66 m) Cord, 1U Rack-Mount, TAA
1.4kW Single-Phase Monitored PDU with LX Platform Interface, 120V Outlets (16 5-15R), 10 ft. (3.05 m) Cord with 5-15P Plug, 0U, TAA PDUMNV15LX PDUMNV15LX 1.4kW Single-Phase Monitored PDU with LX Platform Interface, 120V Outlets (16 5-15R), 10 ft. (3.05 m) Cord with 5-15P Plug, 0U, TAA
1.4kW Single-Phase Local Metered PDU, 120V Outlets (16 5-15R), 5-15P, 15 ft. (4.57 m) Cord, 0U Vertical, 48 in. PDUMV15 PDUMV15 1.4kW Single-Phase Local Metered PDU, 120V Outlets (16 5-15R), 5-15P, 15 ft. (4.57 m) Cord, 0U Vertical, 48 in.
1.4kW Single-Phase Switched PDU - LX Interface, 120V Outlets (16 5-15R), 10 ft. (3.05 m) Cord with 5-15P, 0U, TAA PDUMV15NETLX PDUMV15NETLX 1.4kW Single-Phase Switched PDU - LX Interface, 120V Outlets (16 5-15R), 10 ft. (3.05 m) Cord with 5-15P, 0U, TAA
1.4kW Single-Phase 120V Basic PDU, 14 NEMA 5-15R Outlets, NEMA 5-15P Input, 15 ft. (4.57 m) Cord, 0U Vertical PDUV15 PDUV15 1.4kW Single-Phase 120V Basic PDU, 14 NEMA 5-15R Outlets, NEMA 5-15P Input, 15 ft. (4.57 m) Cord, 0U Vertical

Network Interfaces and Sensors

  Model Number Description
WEBCARDLXE Network Management Card for Select UPS Systems WEBCARDLXE WEBCARDLXE WEBCARDLXE Network Management Card for Select UPS Systems

Accessories

  Model Number Description
SmartRack 4-Post 1U Universal Adjustable Rack-Mount Shelf Kit 4POSTRAILKIT1U 4POSTRAILKIT1U SmartRack 4-Post 1U Universal Adjustable Rack-Mount Shelf Kit
SmartRack 4-Post 1U Universal Adjustable Shelf Kit for Wall-Mount Racks 4POSTRAILKITWM 4POSTRAILKITWM SmartRack 4-Post 1U Universal Adjustable Shelf Kit for Wall-Mount Racks

Services & Extended Warranties

Preventive Maintenance

Part Number Description
TL0005NXXX6009UC UPS Preventative Maintenance on units 0-6000 VA for select products, Smart, SMX, SU UPS
TLWFLN72XX2509UC 2-Year Onsite Service Contract -0-2500 VA UPS, Smart, SMX, SU systems
TLWFLN73XX2509UC 3-Year Onsite Service Contract -0-2500 VA UPS, Smart, SMX, SU systems
TLWFLN75XX2509UC 5-Year Onsite Service Contract -0-2500 VA UPS, Smart, SMX, SU systems

Extended Warranty

Part Number Description
TL5SW5Y1750UC 5-Year Extended Warranty Smart & SMX 1401-1750 VA UPS systems

Unpacking & Assembly

Part Number Description
TLAS00NXXX6009UC UPS Assembly on UPS Systems 0-6000 VA for select products, Smart, SMX, SU UPS

Installation

Part Number Description
TLSU05NXXX6009UC UPS Startup on UPS Systems 0-6000 VA for select products, Smart, SMX, SU UPS

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.