Part Number: SU20KXFMRT4U
- 18kVA / 18kW / 18,000 watt step-down isolation transformer converts 208 or 240V 60Hz to 120/240V split phase output
- Supports hardwire input and output
- Ideal means of converting UPS, utility, generator or other 208/240V input to 120/240V split phase
- Supports 4U rackmount installation
- 2-year limited warranty
Overview
The SU20KXFMRT4U step-down isolation transformer converts 208V or 240V input from any 60 Hz generator, utility or UPS high-voltage source to 240/120V output. 208V or 240V hardwire input connection and hardwire 240/120V output. Supports 4U rack-mount installation in 4-post racks with included brackets. Supports upright tower installation with 2-9USTAND (sold separately).
Features
- Step-down/isolation transformer converts 60Hz high voltage 208 or 240V input from generator, utility or UPS to 120/240V split phase output
- 18kW watt power handling capacity with 240V input (output de-rates to 16kW with 208V input)
- Hardwire input and output connections
- Included mounting accessories support 4U installation in 4 post rack enclosures
Specifications
OVERVIEW
UPC Code | 037332176608 |
Accessory Type | Isolation Transformer |
Accessory Class | UPS Accessories |
INPUT
Nominal Input Voltage(s) Supported | 208V AC; 240V AC |
Maximum Input Amps | 77 |
Input Connection Type | Hardwire |
Voltage Compatibility (VAC) | 208; 240 |
OUTPUT
Output Capacity Details | Output capacity with 240V input is 18kVA / 18kW / 18,000 watts; Output capacity de-rates to 16kVA / 16kW / 16,000 watts with 208V input |
Frequency Compatibility | 60 Hz |
Output Nominal Voltage | 120, 240V AC |
PHYSICAL
Material of Construction | Steel |
Form Factors Supported | Rack/Tower (2U) |
Shipping Dimensions (hwd / in.) | 12.50 x 23.00 x 34.50 |
Shipping Weight (lbs.) | 320.00 |
Unit Dimensions (hwd / in.) | 7.000 x 17.500 x 29.320 |
Unit Weight (lbs.) | 281.09 |
ENVIRONMENTAL
Relative Humidity | 0-95% (non-condensing) |
STANDARDS & COMPLIANCE
Product Certifications | CSA (Canada); UL 1778 |
Product Compliance | RoHS |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 2-year limited warranty |
Questions & Answers
Services & Extended Warranties
Documents & Downloads
Design Resources
Useful Web Pages
Product Images