Part Number: SR1UPANEL10
- 19" 1U Blanking Panel Kit
- 10 pcs. included to fill one to 10U of rack space
- Improves cooling efficiency
- Fills unused rack spaces to optimize airflow and prevent recirculation
- Toolless mounting
- Fits any square hole, EIA compliant enclosure
- 5-year limited warranty
Overview
SmartRack® SR1UPANEL10 is a 19-inch 1U blanking panel kit. The kit includes 10 pieces to fill from 1U to 10U of rack space. SR1UPANEL10 improves cooling efficiency inside the enclosure by filling unused rack space and optimizing airflow and preventing recirculation. Offers toolless mounting and fits any square-hole EIA-compliant enclosure.
Features
- 19" 1U blanking panel kit
- Includes 10 pieces to fill from one to 10U of rack space
- Improves cooling efficiency inside the enclosure by filling unused rack space and optimizing airflow and preventing recirculation
- Offers toolless mounting and fits any square hole, EIA-compliant enclosure
Specifications
OVERVIEW
UPC Code | 037332142085 |
Accessory Type | Pass-Through Panel |
Accessory Class | Rack Accessories |
COOLING
Cooling Type | Passive |
PHYSICAL
Shipping Dimensions (hwd / in.) | 4.60 x 9.50 x 18.80 |
Shipping Weight (lbs.) | 3.20 |
Unit Dimensions (hwd / in.) | 1.752 x 19.000 x 1.252 |
Unit Weight (lbs.) | .09 |
STANDARDS & COMPLIANCE
Product Compliance | RoHS; EIA/ECA-310-E |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 5-year limited warranty |
Questions & Answers
Documents & Downloads
Design Resources
Product Literature
Useful Web Pages
Product Images