Part Number: N254-024-6AD TAA
Manages and organizes Cat6a input and output cable connections in your high-density Ethernet network. Recommended for MDFs and IDFs where quick patching changes are necessary.
- 90° down-angled RJ45 ports for installation in tight spaces
- No 110 punchdown termination required
- Heavy-duty 14 ga cold-rolled steel construction
- Numbered ports for easy connection identification
- Mounts into 1U of EIA-standard 19 in. racks
- This product is covered by a Lifetime Limited Warranty (coverage details)
Overview
Features
- Meets or exceeds Cat6a specifications
- Works with USOC, T568A and T568B wiring to comply with industry standards
- Heavy-duty 14 ga cold-rolled steel construction
- Recommended for MDFs and IDFs where quick patching changes are necessary
24 RJ45 Coupler Jacks
- 90° down-angled RJ45 ports for easy installation in tight spaces
- Clearly numbered ports for easy connection identification
- Low-profile form factor requires no 110 punchdown termination
Quick, Easy Installation
- Mounts easily into 1U of EIA-standard 19 in. rack
- Includes hardware for wall-mount installation
TAA-Compliant
- Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule Purchases
Specifications
OVERVIEW
UPC Code | 037332199683 |
Product Type | Rackmount |
Technology | Cat6a |
CONNECTIONS
Number of Ports | 24 |
Side A - Connector 1 | RJ45 (FEMALE) |
Side B - Connector 1 | RJ45 (FEMALE) |
PHYSICAL
Color | Black |
Cable Length (ft.) | 0 |
Shipping Dimensions (hwd / in.) | 0.50 x 19.69 x 1.85 |
Shipping Weight (lbs.) | 1.76 |
Panel Style | Feed-Through |
STANDARDS & COMPLIANCE
Product Compliance | Trade Agreements Act (TAA) |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Accessories
Copper Network Cables
Model Number | Description | |
---|---|---|
N261-003-BK | Cat6a 10G Snagless UTP Ethernet Cable (RJ45 M/M), Black, 3 ft. (0.91 m) | |
N261-005-BK | Cat6a 10G Snagless UTP Ethernet Cable (RJ45 M/M), Black, 5 ft. (1.52 m) | |
N261-007-BK | Cat6a 10G Snagless UTP Ethernet Cable (RJ45 M/M), Black, 7 ft. (2.13 m) | |
N261-010-AQ | Cat6a 10G Snagless UTP Ethernet Cable (RJ45 M/M), Aqua, 10 ft. (3.05 m) | |
N261-014-AQ | Cat6a 10G Snagless UTP Ethernet Cable (RJ45 M/M), Aqua, 14 ft. (4.27 m) | |
N261-020-BK | Cat6a 10G Snagless UTP Ethernet Cable (RJ45 M/M), Black, 20 ft. (6.09 m) | |
N261-025-AQ | Cat6a 10G Snagless UTP Ethernet Cable (RJ45 M/M), Aqua, 25 ft. (7.62 m) |
Copper Network Infrastructure
Model Number | Description | |
---|---|---|
N235-001-WH-6AD | Cat6a Straight-Through Modular In-Line Snap-In Coupler with 90-Degree Down-Angled Port, White (RJ45 F/F) |
Documents & Downloads
Product Images