Possible Product/Country Incompatibility
This product may be incompatible with your voltage or frequency, or it may be designed to comply with the standards or usage in another country. [MP0042]
Part Number: SU10KRT3/1X
This Model has been retired and has not been replaced. An Owner's Manual and other information for the SU10KRT3/1X is available on the model support page
Overview
Features
- 10,000VA (10kVA) / 7,000 watt (7kW) online, double-conversion rack / tower UPS system
- Continuously transforms 3 phase input to precision single phase output with 2% output voltage regulation and less than 3% total harmonic distortion
- 14 minutes runtime at 50% load (5,000VA / 3,500 watts)
- 5 minutes runtime at 100% load (10,000VA / 7,000 watts)
- Battery runtime is expandable with optional 3U BP240V10RT3U external battery packs
- 3U UPS power module and 3U external battery pack support tower or rackmount installation in 4 post racks using included mounting accessories
- Supports parallel connection of up to 4 SU10KRT3/1X systems for scalable capacity of 20, 30 or 40kVA
- Parallel connection of multiple SU10KRT3/1X systems can also support fault-tolerant, dual-UPS configurations
- 3 phase, 4-Wire + Ground, Wye input (200/346,220/380,230/400,240/415VAC, 50/60Hz)
- Single phase, 2-Wire + Ground hardwire output (200,220,230,240VAC, 50/60Hz)
- Hardwire input and output connections
- Highly efficient operation in optional economy mode reduces energy consumption, operating costs and BTU heat output
- Built-in RS232, EPO and SNMP communications interfaces included
- Front panel LCD and LED displays offer detailed UPS status and site condition monitoring, plus user configuration options
Specifications
OVERVIEW
UPC Code | 037332167965 |
UPS Type | On-Line |
INPUT
Input Phase | 3-Phase |
Rated input current (Maximum Load) | 50A |
Nominal Input Voltage(s) Supported | 220/380V 3-PH Wye; 230/400V 3-PH Wye; 240/415V 3-PH Wye |
Nominal Input Voltage Description | Also supports 200/346V input (AC 3 phase wye); 3-Phase Wye, 4 wire (L1, L2, L3, N, G) |
UPS Input Connection Type | Hardwire |
OUTPUT
Output Capacity (VA) | 10000 |
Output Capacity (kVA) | 10 |
Output Capacity (Watts) | 7000 |
Output Capacity (kW) | 7 |
Power Factor | 0.7 |
Crest Factor | 3:1 |
Nominal Voltage Details | Voltage selection via front panel LCD interface |
Frequency Compatibility | 50 / 60 Hz |
Output Voltage Regulation (Line Mode) | +/- 2% |
Output Voltage Regulation (Battery Mode) | +/- 2% |
Output AC Waveform (AC Mode) | Sine wave |
Output AC Waveform (Battery Mode) | Pure Sine wave |
Nominal Output Voltage(s) Supported | 200V; 220V; 230V; 240V |
Output Receptacles | Hardwire |
BATTERY
Runtime Full Load (min.) | 5 min. (7000w) |
Runtime Half Load (min.) | 14 min. (3500w) |
Expandable Runtime | Yes |
External Battery Pack Compatibility | BP240V10RT3U |
DC System Voltage (VDC) | 240 |
Battery Recharge Rate (Included Batteries) | 5 hours to 80% |
Battery Replacement Description | Hot-swappable, replaceable batteries |
VOLTAGE REGULATION
Voltage Regulation Description | Online, double-conversion power conditioning |
Overvoltage Correction | Maintains continuous operation without using battery power during overvoltages to 485 (3-Phase, 4-Wire plus ground, wye), reducing output within 2% of nominal |
Undervoltage Correction | Maintains continuous operation without using battery power during undervoltages to 305 (3-Phase, 4-Wire plus ground, wye), increasing output within 2% of nominal |
USER INTERFACE, ALERTS & CONTROLS
Front Panel LCD Display | Selectable LCD screen |
Switches | Power, self test, alarm cancel, LCD scroll and select switches |
Alarm Cancel Operation | Power-fail alarm can be silenced using alarm-cancel switch |
Audible Alarm | Audible alarms for power failure, battery low, bypass and system fault |
LED Indicators | Combination LCD / LED screen offers offers complete status information |
SURGE / NOISE SUPPRESSION
EMI / RFI AC Noise Suppression | Yes |
AC Suppression Joule Rating | 1980 |
AC Suppression Response Time | Instantaneous |
PHYSICAL
Primary Form Factor | Rackmount |
Cooling Method | Fan |
Included Battery Pack Dimensions (hwd / in.) | 5.3 x 17.3 x 26.8 |
Included Battery Pack Weight (lbs.) | 143.5 |
Included Mounting Accessory Description | 4 post rack rails included; tower kit included |
Maximum Device Depth (in.) | 26.8 |
Primary UPS Depth (mm) | 681 |
Primary UPS Height (mm) | 135 |
Primary UPS Width (mm) | 439 |
Shipping Dimensions (hwd / in.) | 32.00 x 26.00 x 41.00 |
Shipping Weight (lbs.) | 218.50 |
UPS Housing Material | Steel |
UPS Power Module Dimensions (hwd, in.) | 5.3 x 17.3 x 26.8 |
UPS Power Module Weight (kg) | 27.99 |
UPS Power Module Weight (lbs.) | 61.7 |
ENVIRONMENTAL
Operating Temperature Range | +32 to +104 degrees Fahrenheit / 0 to +40 degrees Celsius |
Storage Temperature Range | +5 to +122 degrees Fahrenheit / -15 to +50 degrees Celsius |
Relative Humidity | 0 to 95%, non-condensing |
AC Mode BTU / Hr. (Full Load) | 1800 |
AC Mode Efficiency Rating (100% Load) | 91% |
Battery Mode Heat Dissipation (BTU/Hr) @ Full Load | 1800 |
Audible Noise | < 50dba @ 1m |
COMMUNICATIONS
Network Monitoring Port Description | SNMP card is pre-installed |
Communications Cable | DB9 cabling included |
Communications Interface | DB9 Serial; EPO (emergency power off); Slot for SNMP/Web interface |
LINE / BATTERY TRANSFER
Transfer Time | No transfer time (0 ms.) in online, double-conversion mode |
Low Voltage Transfer to Battery Power (Setpoint) | 305 |
High Voltage Transfer to Battery Power (Setpoint) | 485 |
FEATURES & SPECIFICATIONS
Cold Start (Startup in Battery Mode During a Power Failure) | Cold-start operation supported |
High Availability UPS Features | Automatic inverter bypass; Hot swappable batteries |
Green Energy-Saving Features | High efficiency economy mode operation |
WARRANTY & SUPPORT
Product Warranty Period (International) | 2-year limited warranty |
Questions & Answers
Documents & Downloads
Documentation
Product Literature
Useful Web Pages
Product Images