4 Post Open Frame Wall Mount Rack Adjustable 8U 12U 22U

8U, 12U or 22U Wall-Mount Open Frame Rack

Model Number: SRWO8U22


  • Wall-mount, open frame rack solution for applications where space is limited.
  • Expandable—can be assembled as an 8U, 12U or 22U rack
  • Compatible with all standard 19-in. equipment
  • Heavy duty steel frame;150-lb. load capacity
  • Easy assembly; all assembly hardware included

The Tripp Lite SRWO8U22 Wall-Mount Open Frame Rack is an expandable, two-post, wall-mount, 19-in open frame rack that can be assembled as an 8U, 12U or 22U all from same sku. Designed for securing high density servers and networking equipment, it can meet your current needs while leaving rack space in reserve for the future. The SRWO8U22 is designed with provisions to integrate wall mounting, easy equipment access and cable management. Its heavy-duty steel frame can accommodate up to 150 lbs. of equipment. The SRWO8U22 assembles and installs quickly, and comes with a five-year warranty. All required parts and assembly hardware are included.

Key Features

  • Expandable Open Rack: Can be assembled as an 8U unit to meet current needs and expanded later to 12U or 22U to accommodate growth
  • Space-Saving: It conserves valuable floor space, helps IT managers to better organize their equipment array and simplifies access for equipment installation and servicing
  • Non-Locking: Ideal solution for secure IT environments and other applications not requiring a lockable enclosure
  • 19-in Rack Compatibility: Compatible with all standard 19-in. rack equipment that supports two-post mounting and a maximum mounting depth of 18 inches
  • High Capacity: Supports up to 150 lbs. of wall-mounted, rack equipment
  • Easy Installation: All the parts required to assemble an 8U, 12U or 22U two-post, wall-mounted, open frame rack

Package Includes

  • (1) 3mm L-Shaped Hex Key
  • (2) Top/Bottom Panel Frames
  • (2) Short Vertical Mounting Rails
  • (2) Long Vertical Mounting Rails
  • (9) M5 Button Head Cap Screws
  • (24) #12-24 Equipment Mounting Screws

  • Expansion Kit (packaged separately)
  • (1) 3mm L-Shaped Hex Key
  • (2) Mounting Rail Tie Plates
  • (9) M5 Button Head Cap Screws
  • (8) Zip Ties

OVERVIEW

Style Wall Mounted

PHYSICAL

Installed Whole System Maximum Rack Depth (in.) 18
Installed Whole System Maximum Rack Depth (cm) 45.72
Rack Height 8U, 12U or 22U
Shipping Dimensions (hwd / in.) 3.03 x 20.28 x 18.70
Shipping Dimensions (hwd / cm) 7.69 x 51.51 x 47.49
Shipping Weight (lbs.) 16
Shipping Weight (kg) 7.25
Unit Dimensions (hwd / in.) 0 x 20.11 x 18.24
Unit Weight (lbs.) 13.77
Unit Weight (kg) 6.24
Unit Dimensions (cm) EXTERNAL DIMENSIONS: 0 x 51 x 46.32 (HWD)
Color Black
Weight Capacity - Stationary (lbs.) 150
Weight Capacity - Stationary (kg) 68.0

CERTIFICATIONS

NOM (Mexico) Tested to NOM (Mexico)
Approvals EIA-310-D, IEC 60297-3-100, DIN 41494, RoHS

WARRANTY

Product Warranty Period (Worldwide) 5-year limited warranty

† Tripp Lite uses primary and third-party agencies to test its products for compliance with standards. See a list of Tripp Lite's testing agencies.

SRWO8U22 4.5 5 2 2
Standard rack for our SMB clients This is part of our standard cleanup whenever a client moves or upgrades their IT infrastructure. We place rackmout servers, switches, UPS and Tripplite Fixed Shelf SRSHELF2P for any other items that are not mountable October 8, 2014
It is what it is... For the price it's about what I expected. I didn't find any major flaws that would keep me from buying it again. The machining isn't perfect, the threaded holes are rough and take a bit of force at points, I stripped an assembly screw out putting it together. The threading on the rails is pretty rough and takes some force as well but nothing so hard it stripped. The gauge of steel is sturdy enough to satisfy me. It's nice that it comes with a couple dozen screws for equipment. February 1, 2012
1-2 of 2
(5 Questions : 6 Answers)

Product Q&A

Ask your questions. Share your answers.

 
 
« Back
 
 
Has staff answer
 
2 answers

Is depth in this unit is fixed or variable?

Product description shows as max depth of 18". Is there option to change depth to 15 to 16 inches.

Thank you.
 
Products related to my question
 
 
 
2 years ago
Customer avatar
by
ks
0points
0out of 0found this question helpful.
Was this helpful?helpful0unhelpful0

Answers

Answer: 
fixed depth
1 month, 1 week ago
Customer avatar
by
JT
0points
0out of 0found this answer helpful.
Was this helpful?helpful0unhelpful0

Answer: 
We appreciate your interest in our Rack Solutions line of products. Please note that the SRW08U22 has an adjustable U-Height (8/12/22U), but a fixed 18" Depth.

If you'd like to discuss your application and how you’ll use this product further, our Chicago-based team of tech support experts is available to work with you at your convenience online and via phone or fax:

Online Pre Sales Support
Phone: 773.869.1234
Fax: 773.869.1177

Thanks again for your interest in Tripp Lite. Your satisfaction is our top priority.
2 years ago
Customer avatar
by
Read all my Q&A
 
Please wait while more information about TrippHelp is loaded.
Additional information about TrippHelp could not be loaded.
0points
0out of 0found this answer helpful.
Was this helpful?helpful0unhelpful0
Has staff answer
 
1 answer

Types of screws?

Why kind of rack-mount screws does this use? I bought this off Amazon along with some M6 screws that are too big. What should I use?
2 years, 6 months ago
Customer avatar
by
Read all my Q&A
 
Please wait while more information about hhwong is loaded.
Additional information about hhwong could not be loaded.
0points
0out of 0found this question helpful.
Was this helpful?helpful0unhelpful0

Answers

Answer: 
We appreciate your interest in our Rack Solutions line of products. Please note that the SRW08U22 utilizes #12-24 threaded equipment mounting screws. The unit comes packaged with a bag of 24 screws from the factory.

If you'd like to discuss your application and how you’ll use this product further, our Chicago-based team of tech support experts is available to work with you at your convenience online and via phone or fax:

Online Pre Sales Support
Phone: 773.869.1234
Fax: 773.869.1177

Thanks again for your interest in Tripp Lite. Your satisfaction is our top priority
2 years, 6 months ago
Customer avatar
by
Read all my Q&A
 
Please wait while more information about TrippHelp is loaded.
Additional information about TrippHelp could not be loaded.
+1point
1out of 1found this answer helpful.
Was this helpful?helpful1unhelpful0
Has staff answer
 
1 answer

Height of Unit

What is the height dimensions of the unit?

Your manual states the external dimensions are 0x20.11x18.24 (inches) (HWD). What is "0"?
2 years, 2 months ago
Customer avatar
by
Anonymous
0points
0out of 0found this question helpful.
Was this helpful?helpful0unhelpful0

Answers

Answer: 
We appreciate your interest in our Rack Solutions line of products. Please note that the SRW08U22 can be customer configured in either 8U / 12U / 22U formfactors (where 1 rack unit = 1.75"). And as the resulting height dimension is variable, is expressed in our specs as: "0" inches high x 20.11 inches wide x 18.24 inches deep.

If you'd like to discuss your application and how you’ll use this product further, our Chicago-based team of tech support experts is available to work with you at your convenience online and via phone or fax:

Online Pre Sales Support
Phone: 773.869.1234
Fax: 773.869.1177

Thanks again for your interest in Tripp Lite. Your satisfaction is our top priority
2 years, 2 months ago
Customer avatar
by
Read all my Q&A
 
Please wait while more information about TrippHelp is loaded.
Additional information about TrippHelp could not be loaded.
+1point
1out of 1found this answer helpful.
Was this helpful?helpful1unhelpful0
Has staff answer
 
1 answer

Are there sides available?

1 year, 7 months ago
Customer avatar
by
Anonymous
0points
0out of 0found this question helpful.
Was this helpful?helpful0unhelpful0

Answers

Answer: 
We appreciate your interest in our Rack Solutions line of products. Please note that the SRW08U22 is found in our open-frame wallmount rack category and so does not utilize side-panels. However, also note that we do have a complete offering of wallmounted enclosure racks with side-panel options for your consideration.

If you'd like to discuss your application and how you’ll use this product further, our Chicago-based team of tech support experts is available to work with you at your convenience online and via phone or fax:

Online Pre Sales Support
Phone: 773.869.1234
Fax: 773.869.1177

Thanks again for your interest in Tripp Lite. Your satisfaction is our top priority!
1 year, 7 months ago
Customer avatar
by
Read all my Q&A
 
Please wait while more information about TrippHelp is loaded.
Additional information about TrippHelp could not be loaded.
0points
0out of 0found this answer helpful.
Was this helpful?helpful0unhelpful0
1 year, 6 months ago
Customer avatar
by
Chuck
0points
0out of 0found this question helpful.
Was this helpful?helpful0unhelpful0

Answers

Answer: 
We appreciate your interest in our Rack Solutions line of products. Please note that any fasteners used to connect the SRW08U22 unit to a particular substrate is User-Supplied.

If you'd like to discuss your application and how you’ll use this product further, our Chicago-based team of tech support experts is available to work with you at your convenience online and via phone or fax:

Online Pre Sales Support
Phone: 773.869.1234
Fax: 773.869.1177

Thanks again for your interest in Tripp Lite. Your satisfaction is our top priority!
1 year, 6 months ago
Customer avatar
by
Read all my Q&A
 
Please wait while more information about TrippHelp is loaded.
Additional information about TrippHelp could not be loaded.
0points
0out of 0found this answer helpful.
Was this helpful?helpful0unhelpful0
1 of 1
1 of 1

[FAQ-1077] Are there sides available for the SRWO8U22?

The SRW08U22 is found in our open-frame wallmount rack category and does not utilize side-panels.[Last Updated: Nov 1, 2013]

Was this answer helpful?

Product Warranty

This product has a 5-year limited warranty. Get more information

Software & Downloads

More Support Resources for SRWO8U22

Do you own a SRWO8U22?

Get all your support resources in one place.

go to model support

Tripp Lite has a policy of continuous improvement. Specifications are subject to change without notice.

How can we improve the information on this page? Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.