Part Number: N48K-42M8L168-B
- Total of 42 12-fiber MTP/MPO switch ports and 168 LC ports
- Base8 wiring uses all LC ports—no dead ports as in Base12
- Base-8 Fiber compatible with both QSFP+ 40GBASE-SR4 to SFP+ 10GBASE-SR and QSFP28 100GBASE-SR4 to SFP28 25GBASE-SR connections
- Hardwired cassettes for 30% improvement in insertion loss
- Easily identifiable color-coded magenta OM4 cables
- This product is covered by a Lifetime Limited Warranty (coverage details)
Important Note
Guaranteed compatibility with recommended cabling, including N820- and N821-Series cables.
Overview
Features
- Also future-proofs your network for eventual 50Gb and 200Gb speeds and beyond
- Base-8 Fiber compatible with both QSFP+ 40 GBASE-SR4 to SFP+ 10GBASE-SR and QSFP28 100GBASE-SR4 to SFP28 25GBASE-SR connections
- OM4 fiber for highest throughput
- 12 LC duplex ports and 3 built-in 2-meter MTP multimode cables per cassette
- Total of 42 12-fiber MTP/MPO switch ports and 168 LC ports
- 100% fiber utilization
- Streamlined 1:1 port mapping
- Up to 50% reduction in link attenuation
- Color-coded magenta cables easily distinguishable in crowded switch
- No unused LC ports as in Base12 wiring
- Simple patch cable deployment
- Optimized harness mapping
- Hardwired cassette modules offer 30% improvement in insertion loss
- LC patch cables protected
- Provides wire mapping by matching each cassette’s labeled MTP cables to LC clusters
- Writing space on inside panel for custom-labeling of ports
- Insertion loss data available via unit’s serial number
- Maximizes rack space and link performance
System Requirements
Package Includes
- N48K-42M8L168-B 50/125 Breakout Fiber Patch Panel
Specifications
OVERVIEW
UPC Code | 037332200839 |
Product Type | Breakout |
Technology | Multimode |
Optical Mode | OM4 |
CONNECTIONS
Side A - Connector 1 | MTP/MPO (FEMALE) |
Side B - Connector 1 | LC DUPLEX (FEMALE) |
PHYSICAL
Color | Black |
Shipping Dimensions (hwd / in.) | 5.00 x 21.30 x 18.70 |
Shipping Weight (lbs.) | 13.90 |
Panel Style | Fiber Breakout |
FEATURES & SPECIFICATIONS
All-in-One Kit | Yes |
Built-in Cables | Yes |
STANDARDS & COMPLIANCE
Product Compliance | RoHS |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Accessories
Fiber Network Cables
Model Number | Description | |
---|---|---|
N820-01M-OM4 | 10Gb/40Gb/100Gb Duplex Multimode 50/125 OM4 LSZH Fiber Patch Cable (LC/LC), Aqua, 1M (3.3 ft.) | |
N820-02M-OM4 | 10Gb/40Gb/100Gb Duplex Multimode 50/125 OM4 LSZH Fiber Patch Cable (LC/LC), Aqua, 2M (6.6 ft.) | |
N820-03M-OM4 | 10Gb/40Gb/100Gb Duplex Multimode 50/125 OM4 LSZH Fiber Patch Cable (LC/LC), Aqua, 3M (9.8 ft.) | |
N820-05M-OM4 | 10Gb/40Gb/100Gb Duplex Multimode 50/125 OM4 LSZH Fiber Patch Cable (LC/LC), Aqua, 5M (16.4 ft.) | |
N820-10M-OM4 | 10Gb/40Gb/100Gb Duplex Multimode 50/125 OM4 LSZH Fiber Patch Cable (LC/LC), Aqua, 10M (32.8 ft.) | |
N820-15M-OM4 | 100G Duplex Multimode 50/125 OM4 LSZH Fiber Optic Cable (LC/LC), Aqua, 15 m | |
N820-20M-OM4 | 100G Duplex Multimode 50/125 OM4 LSZH Fiber Optic Cable (LC/LC), Aqua, 20 m | |
N820-25M-OM4 | 100G Duplex Multimode 50/125 OM4 LSZH Fiber Optic Cable (LC/LC), Aqua, 25 m |
Documents & Downloads
Product Literature
Useful Web Pages
Product Videos
- Pre-Assembled Fiber Breakout Panels™
https://tripplite.eaton.com/video/pre-assembled-fiber-breakout-panels-/152673
Product Images