Part Number: PINV600SW-120
Converts 12V DC power from your vehicle’s battery into 110V AC power for operating electronics while at remote locations that lack AC power.
- Provides pure sine wave power for mobile devices, including laptops and smartphones
- Ideal for areas without power outlets, such as construction sites or mobile offices
- NEMA 5-15R outlets deliver continuous output of 600W for powering devices
- USB charging ports keep smartphones, tablets and laptops at full capacity
- Rugged aluminum housing designed to withstand rigors of travel and outdoor use
- 2-year limited warranty
Features
Mobile Sine Wave Inverter Charges and Powers Multiple Electronic Devices in Your Vehicle
You don’t have to be near an AC power source to keep your mobile devices fully charged and your power tools operating. This 600W mobile inverter converts 12V DC power from your car, utility truck, fleet vehicle, boat or RV’s battery into pure sine wave 110V AC power. Just connect the included battery cables between the PINV600SW-120’s DC input terminals and the positive and negative terminals on your vehicle’s battery.
AC Outlets Provide Portable Power for Your Mobile Applications
This compact power inverter provides pure sine wave AC output for use at remote locations, such as campgrounds, construction sites and mobile offices. Two NEMA 5-15R outlets provide a continuous output of 600W and a peak output of 1200W. That’s plenty to operate a variety of appliances and power tools, such as low-power lights, telemetry equipment, smart battery rechargers for small battery-operated power tools, and mobile office equipment.
USB Charging Ports Keep Your Devices at Full Strength
A 5V USB-A port outputs DC power up to 2.1A. A USB-C port outputs 5V/9V/12V fast-charging up to 18W maximum. Both USB ports remain active when the inverter’s on/off switch is set to Off. This allows you to charge your smartphone, tablet, laptop or GPS unit without draining too much power from the vehicle’s battery.
Includes the Latest Safety Features to Protect Your Equipment and Battery
The on/off switch offers one-touch control over both AC outlets. If the power input from the vehicle’s battery drops below 10V or exceeds 16V, the PINV600SW-120 will automatically shut down. Green and red LEDs indicate normal and improper operation. A load-controlled fan begins cooling automatically when the internal temperature rises to a certain level during extended use. An audible alarm sounds during excessively high/low voltage or fault conditions.
Brackets Included for Permanent Mounting
The durable aluminum housing withstands the rigors of worksites, construction sites, business trips and family vacations. Use the built-in mounting brackets and included hardware to permanently install the inverter in a horizontal position.
Package Includes
- PINV600SW-120 600W Light-Duty Compact Power Inverter
- (2) DC battery cables, 18 in. (45.7 cm)
- Ground wire with clamp
- Mounting hardware
- Owner’s manual
Specifications
OVERVIEW
UPC Code | 037332266736 |
INPUT
Recommended Electrical Service | 12VDC Battery System |
Input Connection Type | DC Terminal post for use with included or user-supplied battery cabling with ring terminals. |
Voltage Compatibility (VDC) | 11-15 |
Input Cord Length (ft.) | 1.5 |
OUTPUT
Frequency Compatibility | 60 Hz |
Pure Sine Wave Output | Yes |
Output AC Waveform (Battery Mode) | Pure Sine wave |
Nominal Output Voltage(s) Supported | 110V |
Output Receptacles | (2) 5-15R |
Continuous Output Capacity (Watts) | 600 |
Peak Output Capacity (Watts) | 1200 |
Output Voltage Regulation | 110V +/- 10V |
Output Frequency Regulation | 60Hz +/- 0.5Hz |
Overload Protection | Yes |
Output Voltage (VDC) | 5V (USB-A); 5V/9V/12V (USB-C) |
BATTERY
Expandable Battery Runtime | User-supplied battery system |
DC System Voltage (VDC) | 12 |
Battery Pack Accessory (Optional) | 98-121 ; BP160 |
POWER
Sine Wave | Pure Sine Wave |
USER INTERFACE, ALERTS & CONTROLS
Front Panel LEDs | NORMAL OPERATION - GREEN, FAULT (SHORT CIRCUIT, OVER-TEMPERATURE, HIGH VOLTAGE, LOW VOLTAGE, OVERLOAD PROTECTION) - RED |
Switches | ON/OFF - ROCKER SWITCH |
Audible Alarm | LOW BATTERY VOLTAGE, OVER-TEMPERATURE, HIGH VOLTAGE, LOW VOLTAGE SHUTDOWN, OVERLOAD PROTECTION |
CHARGING
Number of Charging Ports | 2 |
Charging Method | USB |
Charging Port Type | (1) USB A (FEMALE); (1) USB C (FEMALE) |
Charging Ports / Amps | (1) 2.1A; (1) 3A / 2A / 1.5A |
PHYSICAL
Material of Construction | Aluminium, Steel, ABS |
Cooling Method | Temperature Controlled Fans |
Form Factors Supported | Horizontal Floor or Wall-mount |
Housing Color | Black; Blue |
Receptacle Color | Black |
Shipping Dimensions (hwd / in.) | 4.40 x 8.40 x 12.10 |
Shipping Weight (lbs.) | 5.10 |
Unit Dimensions (hwd / in.) | 3.000 x 6.700 x 10.400 |
Unit Weight (lbs.) | 4.277 |
ENVIRONMENTAL
Operating Temperature Range | 0-40°C (32°F to 104°F) |
Relative Humidity | 10-95% (non-condensing) |
Operating Temperature | 0°C to 40°C (32°F to 104°F), Ideal ambient operating temperature range -15°C to +25°C (5°F to +77°F) |
FEATURES & SPECIFICATIONS
Grounding | Ground Terminal post |
STANDARDS & COMPLIANCE
Product Certifications | CAN/CSA-C22.2 No. 107.1 (Canada); UL 458 |
Product Compliance | FCC (USA) |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 2-year limited warranty |
Optional Coverage | 1-Year, 2-Year, 3-Year standard warranty extensions |
Questions & Answers
Documents & Downloads
Documentation
Product Literature
Product Images