Part Number: NGS8C2
Fully managed 8-port web-smart Gigabit network switch with dual SFP slots in a 1U rack-mount/desktop unit. Ideal for monitoring and controlling a LAN in a small-to-medium distributed network.
- IP-MAC-Port-Binding, ACL, Storm Control
- Port Security, DHCP Snooping, 802.1x, L2
- Web-Smart management interface, SNMP, RMON features
- Enterprise-level, security and layer 2 management
- Cost-effective form factor for small and medium businesses
- 5-year limited warranty
Overview
The energy-efficient NGS8C2 8-Port Gigabit L2 Web-Smart Managed Network Switch features eight twisted-pair RJ45 Gigabit Ethernet ports that support auto-negotiable 10/100/1000 Mbps and auto MDI/MDIX cross-over detection functions for convenient plug-and-play capability. Two dedicated mini-GBIC SFP ports are also included for uplinking data to other switches via optical fiber or copper.
Easy-to-read LEDs indicate connection and activity status for each port. Built-in web-smart management software lets you monitor and control each connected device via secure web-based interface. Each port supports up to 2 Gbps with full duplex.
The heavy-duty metal housing mounts into 1U of an EIA-standard 19-inch rack using the included brackets and user-supplied hardware. Or attach the included rubber feet to the bottom of the unit for installation on a flat desktop surface. The five-foot input cord with NEMA 5-15P plug connects to a protected UPS, generator or mains input AC source.
Features
Enterprise Managed Network Switch
- 8 twisted-pair RJ45 Gigabit Ethernet ports
- Auto-negotiable 10/100/1000 Mbps
- Automatic MDI/MDIX cross-over detection
- 20 Gbps switching capacity (2 Gbps per port with full duplex)
- Easy-to-read LEDs indicate connection and activity status for each port
- Supports 9k jumbo frames
- Supports MAC address auto-learning and auto-aging up to 8,000 addresses
- Advanced Enterprise-level and L2 management features
Built-In Web-Smart Management Software
- Monitors and controls connected equipment via simple Web interface
- VLAN, trunking, VPN, port monitoring and other features improve network efficiency and performance
Dual Dedicated Mini-GBIC SFP Ports
- Connect to Mini-GBIC SFP modules for uplinking to other switches via optical fiber or copper
- LEDs indicate interface traffic
Compliant with Energy Efficient Ethernet standards
- Automatically shifts unused ports to low power state without interrupting network connection
- Meets IEEE 802.3ab, 802.3i, 802.3u, 802.3x, 802.3, 802.1q, 802.1d, 802.1w and 802.3ad standards
Versatile Installation Options
- Fanless metal housing mounts in 1U of EIA-standard 19 in. racks
- Supports desktop installation using included rubber feet on flat surface
- 5 ft. power cord with NEMA 5-15P plug connects to compatible AC power source
Works with the Most Popular Web Browsers
The NGS8C2 is browser-based and works independently from the connected computer's operating system. Because switch compatibility is based on common hardware standards, rather than system software dependencies, the NGS8C2 accommodates most platforms. Preferred web browsers include Google Chrome (on both Windows and macOS) and Microsoft Edge (Windows only).
Specifications
OVERVIEW
UPC Code | 037332194824 |
Product Type | Managed Switch |
INPUT
Input Phase | Single-Phase |
Electrical Consumption (Max) | 80W |
Input Plug Features | Detachable NEMA 5-15P to C13 input plug can be replaced with a wide variety of 100 to 240V international cordsets that terminate to a C13 connector on the output side |
Voltage Compatibility (VAC) | 100-240 |
Input Plug Type | NEMA 5-15P |
Input Cord Length (ft.) | 5 |
POWER
Power Consumption (Watts) | 80 |
CONNECTIONS
Number of Ports | 10 |
Ports | 8 |
Ports Detail | 8x 10/100/1000BASE-T |
SFP Uplink Ports | 2 |
SFP Uplink Ports Detail | 2x Mini-GBIC SFP Uplinks |
PoE Supported Ports | 0 |
Network Switch Ports | (8) 10/100/1000 (RJ45); (2) Dedicated SFP |
USER INTERFACE, ALERTS & CONTROLS
Switches | 1 included switch enables factory reset |
LED Indicators | Power LED (Green for Power On); One LED per RJ45 port (Amber indicates 10/100Mbps link; Green indicates 1000Mbps link; LEDs flash to indicate port activity); Two LEDs indicate SFP connection (Green) |
PHYSICAL
Primary Form Factor | Rackmount |
Color | Black |
Minimum Required Rack Depth (inches) | 8.07 |
Shipping Dimensions (hwd / in.) | 2.90 x 9.70 x 17.20 |
Shipping Weight (lbs.) | 6.00 |
Unit Dimensions (hwd / in.) | 1.730 x 11.020 x 7.090 |
Unit Weight (lbs.) | 5.4 |
Rack Units | 1 |
ENVIRONMENTAL
Storage Temperature Range | -40° to 158°F (-40° to 70°C) |
Relative Humidity | 10 to 90% (Non-condensing) |
Operating Temperature | 32 to 104 F (0 to 40 C) |
COMMUNICATIONS
Network Compatibility | 1 Gbps (Gigabit) |
Network Compatibility Details | Auto-negotiable |
Switching Capacity | 20 Gbps |
Switching Capacity Details | 2 Gbps per port with full duplex |
FEATURES & SPECIFICATIONS
Jumbo Frames | 9000 |
OSI Layer | Layer 2 |
MAC Auto Learning | Yes |
MAC Addresses | 8000 |
RMON | Yes |
SNMP | Yes |
Storm Control | Yes |
DHCP Snooping | Yes |
Auto MDI/MDIX Crossover Detection | Yes |
Fans (Type/Quantity) | Fanless |
STANDARDS & COMPLIANCE
Product Compliance | RoHS; IEEE 802.1d (STP); IEEE 802.1p CoS/QoS; IEEE 802.1q Tagged VLAN; IEEE 802.1w (RSTP); IEEE 802.3 Auto-Negotiation; IEEE 802.3ab 1000Base-T; IEEE 802.3i 10Base-T; IEEE 802.3u 100Base-TX/FX; IEEE 802.3x Flow Control |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 5-year limited warranty |
Questions & Answers
Accessories
Fiber Network Cables
Model Number | Description | |
---|---|---|
N370-01M | Duplex Singlemode 9/125 Fiber Patch Cable (LC/LC), 1M (3 ft.) | |
N370-02M | Duplex Singlemode 9/125 Fiber Patch Cable (LC/LC), 2M (6 ft.) | |
N370-03M | Duplex Singlemode 9/125 Fiber Patch Cable (LC/LC), 3M (10 ft.) | |
N370-05M | Duplex Singlemode 9/125 Fiber Patch Cable (LC/LC), 5M (16 ft.) | |
N820-01M | 10Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable (LC/LC) - Aqua, 1M (3 ft.) | |
N820-02M | 10G Duplex Multimode 50/125 OM3 LSZH Fiber Optic Cable (LC/LC), Aqua, 2 m (6 ft.) | |
N820-03M | 10Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable (LC/LC) - Aqua, 3M (10 ft.) | |
N820-04M | 10Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable (LC/LC) - Aqua, 4M (13 ft.) | |
N820-05M | 10Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable (LC/LC) - Aqua, 5M (16 ft.) |
Power Cords and Adapters
Model Number | Description | |
---|---|---|
P006-003 | Desktop Computer AC Power Cable, NEMA 5-15P to C13 - 10A, 125V, 18 AWG, 3 ft. (0.91 m), Black | |
P006-004 | Desktop Computer AC Power Cable, NEMA 5-15P to C13 - 10A, 125V, 18 AWG, 4 ft. (1.22 m), Black | |
P006-006 | Desktop Computer AC Power Cable, NEMA 5-15P to C13 - 10A, 125V, 18 AWG, 6 ft. (1.83 m), Black | |
P006-006-13LA | Computer Power Cord, NEMA 5-15P to Left-Angle C13 - 10A, 125V, 18 AWG, 6 ft. (1.83 m), Black | |
P006-006-13RA | Computer Power Cord, NEMA 5-15P to Right-Angle C13 - 10A, 125V, 18 AWG, 6 ft. (1.83 m), Black |
Transceiver Modules
Model Number | Description | |
---|---|---|
N286-01GSX-MDLC | Cisco-Compatible GLC-SX-MMD 1000Base-SX SFP Transceiver, DDM, Multimode LC, 850nm, 550M | |
N286-10GSR-MDLC | Cisco-Compatible SFP-10G-SR 10Gbase-SR SFP+ Transceiver, DDM, Multimode LC, 850nm, 300M |
Direct Attach Cables (DACs)
Model Number | Description | |
---|---|---|
N280-01M-BK | SFP+ 10Gbase-CU Passive Twinax Copper Cable, SFP-H10GB-CU1M Compatible, Black, 1M (3.28 ft.) | |
N280-02M-BK | SFP+ 10Gbase-CU Passive Twinax Copper Cable, SFP-H10GB-CU2M Compatible, Black, 2M (6.56 ft.) | |
N280-03M-BK | SFP+ 10Gbase-CU Passive Twinax Copper Cable, SFP-H10GB-CU3M Compatible, Black, 3M (9.84 ft.) | |
N280-05M-BK | SFP+ 10Gbase-CU Passive Twinax Copper Cable, SFP-H10GB-CU5M Compatible, Black, 5M (16.4 ft.) | |
N280-20N-BK | SFP+ 10GBASE-CU Passive Twinax Copper Cable, SFP-H10GB-CU50CM Compatible, Black, 20-in. (50.8 cm) |
Services & Extended Warranties
Extended Warranty
Part Number | Description |
---|---|
WEXT1B | Extended Warranty and Technical Support for Select Products – DC Power, Keyspan, KVM, PDUs, Inverters, Power Management |
WEXT2B | Extended Warranty and Technical Support for Select Products – DC Power Supplies, Keyspan Products, KVM Switches, PDUs, Power Inverters, Power Management |
WEXT3B | Extended Warranty and Technical Support for Select Products – DC Power Supplies, Keyspan Products, KVM Switches, PDUs, Inverters, Power Management |
Documents & Downloads
Documentation
Design Resources
Product Literature
Product Images