Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
Product Status Discontinued on 8/22/2016

Overview

Tripp Lite's 1,000-ft. category 5e (Cat5e) solid Blue plenum bulk cable is designed for premise (in-wall) cabling applications in air ducts and drop ceilings. This 24 AWG 4-pair solid cable has a plenum jacket and is rated for 350MHz/1Gbps communication. Transition speed up to 100 Mbps, 10 Mbps, 10base-t and Ethernet systems up to 100 Mbps. Meets most current industry standards including IEEE 802.3ab, IEEE 802.5, ANSI/EIA/TIA 568, ISO/IEC 11801 and ETL (category 5e, draft 11).

Features

  • Designed for premise (in-wall) cabling applications in air ducts and drop ceilings
  • Cabling for category 5 (Cat5) and 5e (Cat5e) applications
  • Length: 1,000 ft.
  • 24 AWG 4-pair solid cable with smoke resistant Blue plenum (CMP) jacket
  • Rated for 350MHz/ 1Gbps communication
  • Meets most current industry standards including IEEE 802.3ab, IEEE 802.5, ANSI/EIA/TIA 568, ISO/IEC 11801 and ETL (category 5e draft 11)
  • Available in stranded copper cable (N020-01K-GY), in solid PVC cable (N022-01K) and in Cat6 (N222-01K and N224-01K)
  • Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases

System Requirements

  • For premise (in-wall) cabling applications in air ducts and dropped ceilings for Network Installations 1000 Base-T (1Gbps Ethernet), 10/100 Base-T (Ethernet), 100Mbps TPDDI, 155 Mbps ATM, ISDN, voice and Token Ring Type 3 applications.

Package Includes

  • 1,000 ft. Cat5e Bulk Patch Cable Solid Blue Plenum 24AWG 350MHz
TAA compliant RoHS compliant

Specifications

OVERVIEW
UPC Code037332013118
TechnologyCat5/5e
CONNECTIONS
Side A - Connector 1BARE WIRE
Side B - Connector 1BARE WIRE
PHYSICAL
ColorBlue
Cable Jacket RatingCMP
Cable ShieldingUTP
Wire TypeSolid
Wire Gauge (AWG)24
Cable Length (ft.)1000
Cable Length (in.)12000
Shipping Dimensions (hwd / in.)13.20 x 10.20 x 13.40
Shipping Weight (lbs.)19.40
COMMUNICATIONS
Network Compatibility1 Gbps (Gigabit)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)Lifetime limited warranty

Questions & Answers

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.