Free PowerAlert Download! Monitor and control hundreds of UPS systems, PDUs, sensors and the equipment they support. PowerAlert Software Downloads [log-in required]
SmartRack enclosures are designed for secure, high density server and networking applications in IT environments. Designed with provisions to integrate cooling, power distribution and cable management, SmartRack enclosures make ideal homes for mission-critical equipment. Vendor-neutral square hole/cage nut mounting for guaranteed compatibility with all EIA-310-D compliant 19" equipment. Tool-less mounting slots allow quick installation of PDUs and vertical cable managers. Adjustable mounting rails include an easy-view depth index to eliminate time-consuming measurements. Lightweight modular doors and side panels provide safe, convenient service access. Integrated baying tabs facilitate combining enclosures in rows for standard data center baying applications. SmartRack enclosures hold up to 3000 lbs and support cooling, cable management, power distribution and monitoring features that keep critical servers and network equipment operating nonstop. Perforated doors permit massive front to rear airflow that exceeds servers manufacturer requirements. Enclosures are fully compatible with hot-aisle / cold-aisle data center configurations.
| PHYSICAL | |
|---|---|
| Installed whole system maximum rack depth (inches) | 37 |
| Installed whole system minimum rack depth (inches) | 4 |
| Installed whole system total rack space height (rack spaces) | 42U |
| Shipping weight (lbs) | 304 |
| Unit Dimensions (HWD/in) | EXTERNAL DIMENSIONS: 78.5 x 23.63 x 43 |
| Shipping Dimensions (HWD/in) | 84.5 x 40 x 48 |
| Unit weight (lbs) | 281 |
| Color | Black |
| Weight Capacity - Stationary (lbs) | 3000 |
| Weight Capacity - Rolling (lbs) | 2250 |
| Units per Pallet | 1 |
| SPECIAL FEATURES | |
| Grounding lug | Front and back door frames |
| CERTIFICATIONS | |
| Certifications | UL60950; RoHS; CE |
| NOM (Mexico) | Tested to NOM (Mexico) |
| Approvals | EIA/ECA-310-E |
| WARRANTY | |
| Product Warranty Period (Worldwide) | 5-year limited warranty |
† Tripp Lite uses primary and third-party agencies to test its products for compliance with standards. See a list of Tripp Lite''s testing agencies.
| Optional Products | ||
|---|---|---|
|
SRFAN3U 3U Fan Panel, 120V (3 high-performance fans; 210 CFM; 5-15P plug.) |
|
|
SRXFAN3U 3U Fan Panel, 208-240V (3 high-performance fans; 315 CFM; C14 inlet.) |
|
|
SRFANROOF Roof-Mounted Fan Panel, 120V (6 high-performance fans; 630 CFM; 5-15P plug; toolless mounting) |
|
|
SRXFANROOF Roof-Mounted Fan Panel, 208-240V (6 high-performance fans; 420 CFM; C14 inlet; toolless mounting.) |
|
|
SR1UPANEL10 1U Blanking Panel Kit (10 pieces; toolless mounting.) |
|
|
SR1UPANEL50 1U Blanking Panel Kit (50 pieces; toolless mounting.) |
|
|
SRCABLEDUCT1U 1U Horizontal Cable Manager (Finger duct with cover.) |
|
|
SRCABLEDUCTVRT 6-ft. (1.8 m) Vertical Cable Manager (Double finger duct with cover; toolless mounting.) |
|
|
SRCABLERING1U 1U Horizontal Cable Manager (Flexible ring type.) |
|
|
SRCABLERING2U 2U Horizontal Cable Manager (Flexible ring type.) |
|
|
SRCABLERINGVRT 6-ft. (1.8 m) Vertical Cable Manager (Flexible ring type; toolless mounting.) |
|
|
SRCABLELADDER 10-ft. x 1-ft. (3 m x 0.3 m) Cable Ladder (Includes 2 sections; requires SRCABLETRAY or SRLADDERATTACH) |
|
|
SRCABLETRAY Roof-Mounted Cable Trough (Provides cable routing and power/data cable segregation.) |
|
|
SRCABLETRAYEXP Roof-Mounted Cable Trough Vertical Expansion (Requires SRCABLETRAY.) |
|
|
SRCABLEVRT6 6" Wide High Capacity Vertical Cable Manager (Double finger duct with cover; toolless mounting.) |
|
|
SRCABLEVRT12 12" Width High Capacity Vertical Cable Manager (Double finger duct with cover; toolless mounting.) |
|
|
SRCABLEVRT3 3" Wide High Capacity Vertical Cable Manager (Double finger duct; toolless mounting.) |
|
|
SRSHELF4PHD Heavy-Duty Fixed Shelf (250 lb / 113 kg capacity; 26 in / 660 mm depth.) |
|
|
SRSHELF4PSL Standard Sliding Shelf (50lb / 23 kg capacity; 28 1/4 in/ 660 mm depth.) |
|
|
SRSHELF4PKYBD Keyboard Shelf (25 lb / 11 kg capacity; 16-in. / 406 mm depth.) |
|
|
SRSHELF4PSLHD Heavy-Duty Sliding Shelf (200 lb / 91 kg capacity; 26 in / 660 mm depth.) |
|
|
B040-008-19 NetController 19" VGA Console KVM Switch - 8 Port |
|
|
B020-U08-19-IP Console KVM Switch - 8-Port NetDirector 1U Rackmount Console IP KVM Switch w/19" LCD |
|
|
B020-U08-19-K Console KVM Switch - 8-Port NetDirector 1U Rackmount Console KVM Switch w/19" LCD + 8 PS2/USB Combo Cables |
|
|
B040-016-19 NetController 19" VGA Console KVM Switch - 16 Port |
|
|
B020-U16-19-K Console KVM Switch - 16-Port NetDirector 1U Rackmount Console KVM Switch w/19" LCD + 8 PS2/USB Combo Cables |
|
|
B021-000-17 Rackmount Console - 1U Rackmount Console with 17" LCD |
|
|
B021-000-19 Rackmount Console - 1U Rackmount Console with 19" LCD |
|
|
SRCOMBO Door Handles with Combination Lock (2-pack for front and rear doors; includes bypass key.) |
|
|
SRSWITCH Magnetic Door Switch Kit for front and rear doors; requires ENVIROSENSE |
|
|
SRBOLTDOWN Bolt-Down Kit (Secures included stabilizing brackets or optional stabilizing plates to facility floor.) |
|
|
SRCAGENUTS Square Hole Hardware Kit (Includes 50 M6 screws and washers.) |
|
|
SREXTENDER Rack Enclosure Extension Frame (Increases external depth of rack enclosures to 51-in. / 1295 mm; increases maximum mounting depth to 43.75-in. / 1111 mm.) |
|
|
SRSTABILIZE Anti-Tip Stabilizing Plate Kit (Provides extra stability for standalone enclosures.) |
|
|
UPSHDEARKIT Heavy-Duty 2-post Front Mounting Ear Kit |
|
|
N252-012 12-Port Cat6 Patch Panel 568B, 1U |
|
|
N252-024 24-Port Cat6 Patch Panel 568B, 1U |
|
|
N252-048 48-Port Cat6 Patch Panel 568B |
|
|
SRVRTBAR 42U Vertical Cable Management Bars |
|
|
4POSTRAILKIT1U 1U Universal Adjustable Rackmount Shelf Kit |
|
|
4POSTRAILKIT Enables 4-Post Rackmount Installation of Select Rackmount UPS Systems |
|
|
N052-012 12-Port Cat5e Patch Panel 568B, 1U |
|
|
N052-024 24-Port Cat5e Patch Panel 568B, 1U |
|
|
N052-048 48-Port Cat5e Patch Panel 568B, 2U |
|
|
N054-024 24 Port Cat5e Feedthrough Patch Panel |
|
|
N250-024-LP 24-port Cat6 / Cat5e Low Profile Feed-through Wallmount Patch Panel 1U |
|
|
N252-024-HU 24-Port Cat6 0.5U Patch Panel 568A/B |
|
|
N252-024-V 24-Port Cat6 V-Shaped Patch Panel, 1U |
|
|
N252-048-1U 48-Port Cat6 1U High Density 110 Type Patch Panel |
|
|
N490-016-LCLC 16 Port Fiber Patch Panel, 1U (LC/LC) |
|
|
N490-016-MTRJ 16 Port Fiber Patch Panel, 1U (MTRJ/MTRJ) |
|
|
N490-016-SCSC 16 Port Fiber Patch Panel, 1U (SC/SC) |
|
|
N490-016-STSC 16 Port Fiber Patch Panel, 1U (ST/SC) |
|
|
N490-016-STST 16 Port Fiber Patch Panel, 1U (ST/ST) |
|
|
SRTHERMDUCT SmartRack Thermal Duct Kit for SmartRack Enclosures |
|
|
May
23
2008
|
Is your product under warranty?If your SR42UBKD was purchased and registered on or after May 23, 2008, it is covered by warranty. |
SR42UBKD |
| add to wishlist email print download pdf |
Copyright © 2013 Tripp Lite. All Rights Reserved.