POWERVERTER® Series

APSINT3636VR

PowerVerter® APS INT Series 3600W Inverter/Charger with Auto-Transfer Switching and Line Interactive Voltage Regulation

Do you need a cost-effective alternative AC power source for off-grid or alternative energy applications? This PowerVerter® DC-to-AC Inverter/Charger provides up to 3600W of continuous output from a 36V DC or 230V AC input, and its Auto-Transfer Switching (ATS) feature supports near instantaneous transfer to battery power during blackouts and severe voltage fluctuations, making it ideal for battery backup applications in areas where utility power is unreliable. Plus, its integrated 3-stage battery charger offers fast recharge rates while preserving battery life.

  • 36V DC or 230V AC input; 230V, 50 Hz output (hardwired)
  • 3600 watts continuous, 5400 watts OverPower and 7200 watts DoubleBoost inverter output (see specifications)
  • 3 stage, 30 amp selectable wet/dry cell battery charger
  • Auto Transfer Switching option for battery backup / UPS operation - includes wired APSRM4 remote control switch
  • Automatic Voltage Regulation corrects brownouts and overvoltages without using battery power

Overview

Tripp Lite's APSINT3636VR DC-to-AC inverter with automatic line-to-battery transfer and integrated charging system serves as an extended run UPS, a standalone power source or an automotive inverter. Supplies up to 3600 watts of continuous 230V AC power from any 36V battery or automotive DC source. When hardwire AC input is energized, commercial power passes through to connected equipment and the battery set is recharged via 3 stage, 30 amp charging system. In UPS mode, the APS system responds to blackouts and severe voltage fluctuations with a near instantaneous automatic transfer to battery-derived AC output. Includes a set of high current DC input terminals for simple installation (user supplies batteries and cabling - see owner's manual for recommendations). Passes sine wave utility or generator power during battery charging and UPS line power operation, plus efficient PWM sine wave AC output in inverter and UPS backup modes. Built-in Automatic Voltage Regulation (AVR) corrects line power AC brownouts and overvoltages without using battery power during battery charging and UPS standby modes. Reliable large transformer design, with frequency control powers resistive electronic loads or large inductive motors, compressors and other items with high current needs on startup. Included APSRM4 wired remote power switch with full status LEDs provides remote power inverter on/off switching and continuous status information (APSRM4 included). Supports an unlimited amount of runtime with any number of user-supplied batteries connected. Highly adaptable to a variety of applications and site conditions with adjustable charger settings for wet/gel battery types and selectable line to battery power transfer voltages.

RoHs

Key Features

  • Supports 230V AC output from a 230V AC line power source or 12V DC battery source
  • 20 millisecond automatic transfer between line and battery power supports UPS protection during blackouts and voltage fluctuations for equipment compatible with a one cycle transfer time
  • Double Boost inverter output supports momentary startup loads up to 200% of the continuous rating for up to 10 seconds (see specification chart)
  • OverPower inverter output supports longer duration overloads to 150% for 1-60 minutes under ideal battery and temperature conditions.
  • 3 stage, 30 amp battery charger with adjustable settings for wet/gel battery types offers fast, reliable battery recharging
  • 3 position operating mode switch supports "AUTO" mode to enable automatic transfer between DC and AC modes, CHARGE-ONLY to maintain a full battery charge when AC is present without auto transfer and SYSTEM OFF settings
  • Set of six front panel LEDs display AC/DC operational modes, overload status, DC voltage level, shutdown status and system fault status
  • Set of 4 configuration dipswitches support wet/gel battery charging profiles, adjustable 259/264V high voltage auto transfer during overvoltages and selectable 144/163/182/201V AC low voltage auto transfer during brownouts
  • Set of 4 additional configuration dip switches support 4 levels of charger limiting relative to output load size
  • Resettable 10A charger AC input breaker and resettable 15A AC output breaker and automatic 2 speed cooling fan protect the inverter from load and temperature related failures
  • Automatic overload and thermal shutoff safely turns off inverter as excessive loads or overheating conditions develop
  • Front panel remote control connector enables remote off/on switching (requires APSRM4 switch accessory)

Typical Applications

  • Versatile inverter/charger system with auto-transfer switching serves as an automotive inverter for RVs, over-the-road trucking, conversion vans and fleet service vehicles; a standalone alternative power source for off-grid, alternative energy or export applications and as an uninterruptible power supply (UPS) for items compatible with a 20 millisecond transfer time. NOTE: For sump pump applications, Tripp Lite recommends its "UT" Utility Truck Inverter/Chargers.

Package Includes

  • APSINT3636VR Inverter/Charger
  • Instruction manual with warranty information
  • Wired Remote Switch with full LED status indicators (model APSRM4)

Specifications

OVERVIEW
Intended Application Emergency Home Power
OUTPUT
Frequency compatibility 50 Hz
Output watts 3600
Continuous output capacity (watts) 3600
Peak output capacity (watts) 7200
Output nominal voltage 230V
Output voltage regulation LINE POWER (AC): Maintains 230V nominal sine wave output from line power source. INVERTER POWER (AC): Maintains PWM sine wave output voltage of 230 VAC (+/-5%).
Output frequency regulation 50 Hz (+/- 0.3 Hz)
Overload protection Includes 12A input breaker dedicated to the charging system and 20A output breaker for AC output loads.
Outlet quantity / type Hardwire
INPUT
Nominal Input Voltage(s) Supported 230V AC
Recommended Electrical Service DC INPUT: Requires 36VDC input source capable of delivering 114A for the required duration (when used at full continuous capacity - DC requirements increase during OverPower and DoubleBoost operation). For automotive applications, professional hardwire installation with 300A minimum battery system fusing is recommended.
Maximum input amps / watts DC INPUT: Full continuous load - 114A at 36VDC. AC INPUT: 26 amps at 230VAC with full inverter and charger load (10.4A max charger-only / combined input load to support charger and AC output is automatically controllable to 66%-33%-0% based on AC output loading using the charger limiting set points - see manual for setting instructions)
Input connection type DC INPUT: Set of DC bolt-down terminals. AC INPUT: Hardwire via built in junction box with cover plate
Voltage compatibility (VAC) 230
Voltage compatibility (VDC) 36
BATTERY
Expandable battery runtime Runtime is expandable with any number of user supplied wet or gel type batteries
DC system voltage (VDC) 36
Battery Pack Accessory (optional) 98-121 sealed lead acid battery (optional)
Battery recharge rate 30 amp
VOLTAGE REGULATION
Voltage regulation description Includes automatic voltage regulation to correct brownouts and over-voltages back to usable levels
Overvoltage correction Over-voltages are automatically reduced by 10%
Brownout correction Brownouts are automatically boosted by 10%
LEDS ALARMS & SWITCHES
Switches 3 position on/off/remote switch enables simple on/off power control plus "auto/remote" setting that enables distant on/off control of the inverter system when used in conjunction with optional APSRM4 accessory when used in inverter mode. In AC uninterruptible power mode, "auto/remote" setting enables automatic transfer from line power to battery power - to maintain continuous AC power to connected loads.
Front panel LEDs Set of 6 LEDs offer continuous status information on load percentage (6 levels reported) and battery charge level (7 levels reported). See manual for sequences.
PHYSICAL
Shipping Dimensions (HWD/in) 13.25 x 15 x 21.13
Shipping Dimensions (HWD/cm) 33.66 x 38.1 x 53.67
Shipping weight (lbs) 63
Shipping weight (kg) 28.6
Unit Dimensions (HWD/in) 7 x 8.5 x 14
Unit Dimensions (HWD/cm) 17.78 x 21.59 x 35.56
Unit weight (lbs) 58
Unit weight (kg) 26.3
Cooling method Multi-speed fan
Material of construction Polycarbonate
Style Heavy-duty with built-in battery charger
Form factors supported Mounting slots enable permanent placement of inverter on any horizontal surface (see manual for additional mounting information)
ENVIRONMENTAL
Relative Humidity 0-95% non-condensing
LINE / BATTERY TRANSFER
Transfer time from line power to battery mode 20 milliseconds (typical - compatible with many computers, servers and networking equipment - verify transfer time compatibility of loads for UPS applications)
Low voltage transfer to battery power In AC "auto" mode, inverter/charger switches to battery mode as line voltage drops to 144V (user adjustable to 163, 182V - see manual)
High voltage transfer to battery power In AC "auto" mode, inverter/charger switches to battery mode as line voltage increases to 259V (user adjustable to 264 - see manual)
SPECIAL FEATURES
Appearance Black color
Load Sensing Optional load sense function enables automatic inverter shutoff and startup as connected equipment is powered off and on. Front panel load sense potentiometer can be set to shutoff or turn on inverter power in response to loads of any level, up to 150 watts.
Remote control capability Yes
WARRANTY
Product Warranty Period (U.S. & Canada) 1-year limited warranty
Product Warranty Period (International) 2-year limited warranty
Product Warranty Period (Mexico) 2-year limited warranty
Product Warranty Period (Puerto Rico) 1-year limited warranty

† Tripp Lite uses primary and third-party agencies to test its products for compliance with standards. See a list of Tripp Lite''s testing agencies.

Ratings & Reviews

Related Items

Product Q&A

(4 Questions : 4 Answers)

Product Q&A

Ask your questions. Share your answers.

 
 
« Back
 
 
I how product model APSINT3636VR but when i want to used with
with server HP ML350 G6 , my server go to standby after the main line power shutdown , i need your help pleas .
1 year, 6 months ago
Customer avatar
by
Read all my Q&A
 
Please wait while more information about nabilnoman is loaded.
Additional information about nabilnoman could not be loaded.
0points
0out of 0found this question helpful.
Was this helpful?helpful0unhelpful0

Answers

Answer: 
Thank you for your inquiry. You should check with HP to find out if this server requires a pure sine wave to operate. The APSINT3636VR outputs a modified sine wave which may not be adequate for your servers power supply. If you have further questions contact Tripp Lite Technical Support.
1 year, 6 months ago
Customer avatar
by
Read all my Q&A
 
Please wait while more information about TrippHelp is loaded.
Additional information about TrippHelp could not be loaded.
0points
0out of 0found this answer helpful.
Was this helpful?helpful0unhelpful0
Has staff answer
 
1 answer

What wattage generator?

I have this inverter setup with 6 batteries. However our power outages often outlast it. How many watts would a backup generator have to be to charge the batteries (or stop the draining)? We have a 6500W generator that makes little difference to the runtime.

Thanks
1 year, 3 months ago
Customer avatar
by
Read all my Q&A
 
Please wait while more information about burtofen is loaded.
Additional information about burtofen could not be loaded.
0points
0out of 0found this question helpful.
Was this helpful?helpful0unhelpful0

Answers

Answer: 
The size of the generator will be determined by the total load capacity of the equipment being supported. Make sure that the generator used in conjunction with the APSINT3636VR outputs computer grade power. This is required by the APSINT3636VR in order for the inverter/charger to function as designed. If the inverter does not detect the output of the generator it will continue to run on battery until the batteries are depleted.
1 year, 3 months ago
Customer avatar
by
Read all my Q&A
 
Please wait while more information about TrippHelp is loaded.
Additional information about TrippHelp could not be loaded.
0points
0out of 0found this answer helpful.
Was this helpful?helpful0unhelpful0
1 year, 3 months ago
Customer avatar
by
Read all my Q&A
 
Please wait while more information about hassan is loaded.
Additional information about hassan could not be loaded.
0points
0out of 0found this question helpful.
Was this helpful?helpful0unhelpful0

Answers

Answer: 
In order to determine compatibility between the air conditioner unit as well as how much runtime can be provided with 3 Ritar 150aH batteries, we will need to know the continuous and peak power draw, in watts or amps, of the air conditioner.
1 year, 1 month ago
Customer avatar
by
Read all my Q&A
 
Please wait while more information about TrippHelp is loaded.
Additional information about TrippHelp could not be loaded.
0points
0out of 0found this answer helpful.
Was this helpful?helpful0unhelpful0
5 months ago
Customer avatar
by
Dnsh
0points
0out of 0found this question helpful.
Was this helpful?helpful0unhelpful0

Answers

Answer: 
Thank you for your inquiry. The ambient operating temperature is 32 to104 degrees fahrenheit.
5 months ago
Customer avatar
by
Read all my Q&A
 
Please wait while more information about TrippHelp is loaded.
Additional information about TrippHelp could not be loaded.
0points
0out of 0found this answer helpful.
Was this helpful?helpful0unhelpful0
1 of 1

Questions & Answers

4 Questions | 4 Answers
1 of 1

Support

Product Warranty

We cannot determine if your product is covered by warranty. Please contact Tripp Lite Technical Support so we may assist you further.

Software & Manuals

Other Resources

Before You Buy

After You Buy