Sizing Chart - Carrying Cases & Backpacks

Model Number Material Handle Padded
Insert
Notebook Size
Accommodation
Exterior
Dimensions
W x H x D (in)

NB1150BKTAB
Nylon/EVA Single Built-In Tablet PC 12.3 x 12.2 x 3.8

NB1005BK
Leather/1680 Denier Nylon Dual Built-In most 17 in. displays 17 x 12.5 x 4.5

NB1004BK
Leather/Koskin Dual Built-In most 17 in. displays 16.5 x 12.5 x 5.5

NB1003BK
Koskin Single Built-In 16 in. displays 16 x 13.5 x 4.5

NB1002OL
900 Denier Nylon/Koskin Single Removeable 15.4 in. displays 16 x 13.5 x 5.5

NB1094GY
Koskin N/A Removeable most 17 in. displays 17 x 13 x 3.5

NB1001BK
600 Denier Nylon Single Removeable most 17 in. displays 20 x 13.5 x 4

NB1000GY
600 Denier Nylon N/A** Removeable 17 in. displays 17 x 14 x 4

Return to Carrying Cases & Backpacks Main Page