Part Number: PDUMH20ATAA TAA
This Model has been retired and replaced by PDUMH20AT. More information for the PDUMH20ATAA is available on the model support page
Overview
Features
- Federal Trade Agreements Act / TAA Compliant for GSA Schedule purchases
- 120V 20A Automatic Transfer Switch (ATS) / Local Metered PDU (Agency de-rated to 16A continuous)
- Provides a redundant power option for critical networking equipment with a single input power cord
- 2 digit display reports output power consumption in amps
- 1U horizontal rackmount form factor; 14.5 in. / 36.8 cm depth
- 16 built-in NEMA 5-15/20R outlets (8 front / 8 rear)
- Set of two 12 ft. / 3.6m NEMA L5-20P input cables with set of two 5-20P adapters support connection to separate PRIMARY and SECONDARY inputs
- ATS circuits normally maintain output sourced from the primary input cable; As primary input power fails or becomes unstable, the ATS will switch to maintain output sourced from the secondary input cable until power on the primary input is restored and stable
- ATS configurations enable fault-tolerant, hot-swappable UPS protection when used with a single UPS and fully redundant UPS protection when each cord is connected to a separate UPS system (in a two-UPS environment, the primary input cable must be supported by an online UPS with zero transfer time similar to Tripp Lite SmartOnline series)
- Advanced ATS configurations utilizing separate mains circuits, backup generators and even separate out of phase utility power grid feeds are fully supported
- On-board ATS processor constantly evaluates power quality on both inputs to prevent transfer to the secondary source when unavailable or of lower quality than the primary source
- Super-fast switchover between primary and secondary power sources occurs in 2-7 milliseconds
- Built-in card slot supports optional SNMPWEBCARD for permanent upgrade to a switched & monitored PDU system
- Outlets are factory programmed for sequential turn-on at 250 millisecond intervals when the PDU is first energized to prevent inrush-related equipment interaction on startup
- Front panel LEDs confirm power availability on both input lines
Specifications
OVERVIEW
UPC Code | 037332273260 |
PDU Type | Auto-Transfer Switch; Local Metered |
INPUT
Input Phase | Single-Phase |
Maximum Input Amps | 20 |
Maximum Input Amps Details | Agency de-rated to 16A maximum |
PDU Plug Type | NEMA 5-20P; NEMA L5-20P |
Input Cord Length Details | Both input cables are 12 ft / 3.6m - the cables each terminate to a L5-20P locking plug on the input side. Two included 6 inch plug adapters convert the locking plugs to NEMA 5-20P plugs |
OUTPUT
Output Capacity Details | 2.03kW (127V), 1.92kW (120V), 1.6kW (100V) / 20A total capacity (Agency de-rated to 16A); 16A max per outlet |
Frequency Compatibility | 60 Hz |
Output Receptacles | (16) 5-15/20R |
Output Nominal Voltage | 100; 120; 127 |
USER INTERFACE, ALERTS & CONTROLS
Front Panel LCD Display | Digital display reports total PDU output current in amps |
Front Panel LEDs | 16 front panel LEDs display power on - off status for each outlet, plus 2 LEDs for power status on each input line cord. Digital Current Meter Display shows total load consumption of connected equipment in amps |
PHYSICAL
Material of Construction | Steel |
Form Factors Supported | 1U rackmount |
PDU Form Factor | Horizontal (1U) |
Unit Dimensions (hwd / in.) | 1.750 x 17.500 x 14.500 |
Unit Weight (lbs.) | 12.2 |
ENVIRONMENTAL
Operating Temperature Range | 0C ~ 40C (32F ~ 104F) |
Storage Temperature Range | -30°C to +50°C (-22°F to +122°F) |
Relative Humidity | 5-95% non-condensing |
Operating Elevation | 0-10,000 |
COMMUNICATIONS
SNMP Compatibility | Includes slot for optional SNMPWEBCARD accessory to enable remote individual outlet control over IP |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 2-year limited warranty |
Questions & Answers
Documents & Downloads
Design Resources
Product Literature
Useful Web Pages
Product Images