Automatic Transfer Switch PDU Metered 20A 120V 1U 5 15 20R Outlets L5 20P 5 20P Adapters Single Phase

1.9kW Single-Phase ATS / Metered PDU, 120V (16 5-15/20R), 2 L5-20P / 5-20P adapters, 2 12ft Cords, 1U Rack-Mount

Model Number: PDUMH20AT


  • Single phase 20A 120V Auto Transfer Switch / ATS PDU
  • Enables redundant A/B power option for single-corded network devices
  • Separate primary & secondary inputs connect to any two compatible power sources
  • 1U horizontal rackmount; 2 NEMA L5-20P / 5-20P inputs; 16 5-15/20R outlets
  • Two digit visual current meter reports equipment load in amps; Upgrade options available
(2 Reviews)
Read all 2 reviews  |  Write a Review

Tripp Lite Metered ATS / Auto Transfer Switch provides a redundant power option for single-corded network devices. Dual input cords support separate connection to PRIMARY and SECONDARY power sources. The ATS will normally maintain continuous output to all outlets as derived from the primary input cable. If the primary power source becomes unstable or fails altogether, the ATS will switch over to the secondary power source until the primary input is restored and stable. Super-fast switchover between primary and secondary power sources occurs within milliseconds. ATS functionality is supported by any two compatible AC power sources, regardless of phase angle, to support a variety of advanced redundant power networking applications. Enables fault tolerant hot-swappable UPS protection when used with a single UPS and fully redundant UPS protection when each cord is connected to a separate UPS system. In a two-UPS environment, the primary input cable must be supported by a full time sine wave UPS with zero transfer time. Tripp Lite SmartOnline series is highly recommended for use as the primary UPS in a two-UPS application. ATS configurations utilizing separate mains circuits, backup generators and even separate utility power grid feeds are fully supported. On-board ATS processor constantly evaluates power quality on both input sources to prevent transfer to the secondary source when unavailable or of lower quality than the primary source. Front input LED's display primary or secondary power availability.

Key Features

  • 120V 20A Automatic Transfer Switch (ATS) / Metered PDU (Agency de-rated to 16A continuous)
  • Provides a redundant A/B power option for non-redundant networking equipment with a single input power cord
  • Digital display continuously reports total output power consumption in amps
  • 1U horizontal rackmount form factor; 14.5 in. / 36.8 cm depth
  • 16 built-in NEMA 5-15/20R outlets (8 front / 8 rear)
  • Set of two 12 ft. / 3.6m NEMA L5-20P input cables with set of two 5-20P adapters support connection to separate PRIMARY and SECONDARY inputs
  • ATS circuits normally maintain output sourced from the primary input cable; As primary input power fails or becomes unstable, the ATS will switch to maintain output sourced from the secondary input cable until power on the primary input is restored and stable
  • ATS configurations enable fault-tolerant, hot-swappable UPS protection when used with a single UPS and fully redundant UPS protection when each cord is connected to a separate UPS system (in a two-UPS environment, the primary input cable must be supported by an online UPS with zero transfer time similar to Tripp Lite SmartOnline series)
  • Advanced ATS configurations utilizing separate mains circuits, backup generators and even separate out of phase utility power grid feeds are fully supported
  • On-board ATS processor constantly evaluates power quality on both inputs to prevent transfer to the secondary source when unavailable or of lower quality than the primary source
  • Super-fast switchover between primary and secondary power sources occurs in 2-7 milliseconds
  • Built-in card slot supports optional SNMPWEBCARD for permanent upgrade to a switched & monitored PDU system
  • Outlets are factory programmed for sequential turn-on at 250 millisecond intervals when the PDU is first energized to prevent inrush-related equipment interaction on startup
  • Front panel LEDs confirm power availability on both input lines
  • TAA Compliant Version Available - Order Tripp Lite PDUMH20ATAA

Typical Applications

  • Auto-Transfer Switch / Metered PDU is ideal for providing redundant A/B power to single-corded network equipment

Package Includes

  • ATS / Metered PDU with attached L5-20P primary input cord
  • Detachable C19 to NEMA L5-20P secondary input cord
  • Set of two L5-20R to 5-20P plug adapters
  • 1U rackmount installation brackets
  • User manual with warranty information

OVERVIEW

PDU Type Auto-Transfer Switch; Metered

OUTPUT

Output Capacity Details 1.92kW (120V), 2.03kW (127V), 1.6kW (100V); 20A maximum (Agency de-rated to 16A continuous)
Frequency Compatibility 60 Hz
Output Receptacles (16) 5-15/20R
Output Nominal Voltage 100-127V nominal, single phase
Overload Protection n/a
Outlet Type NEMA 5-15R, NEMA 5-20R
Individual Outlet Switching No

INPUT

PDU Input Voltage 100; 120; 127
Recommended Electrical Service 20A 120V
Maximum Input Amps 20
Maximum Input Amps Details Agency de-rated to 16A maximum
PDU Plug Type NEMA 5-20P; NEMA L5-20P
Input Cord Length (ft.) 12
Input Cord Length (m) 3.6
Input Cord Length Details Both input cables terminate to a L5-20P locking plug on the input side; Includes two NEMA 5-20P plug adapters
Input Phase Single-Phase

USER INTERFACE, ALERTS & CONTROLS

Front Panel LCD Display Digital display reports total PDU output current in amps
Front Panel LEDs 16 front panel LEDs display power on / off status for each outlet, plus 2 additional LEDs to indicate input power status for primary and secondary inputs
Switches n/a

PHYSICAL

Shipping Dimensions (hwd / in.) 6.25 x 22.5 x 23.5
Shipping Dimensions (hwd / cm) 15.9 x 57.2 x 59.7
Shipping Weight (lbs.) 16.4
Shipping Weight (kg) 7.4
Unit Dimensions (hwd / in.) 1.75 x 17.5 x 14.5
Unit Dimensions (hwd / cm) 4.44 x 44.4 x 36.8
Unit Weight (lbs.) 12.2
Unit Weight (kg) 5.5
Material of Construction Metal
Form Factors Supported 1U rackmount
PDU Form Factor Horizontal (1U, 2U, etc)

ENVIRONMENTAL

Storage Temperature Range 5 to 122F (-15 to 50C)
Relative Humidity 5 to 95% non-condensing
Operating Elevation (ft.) 0-10,000
Operating Elevation (m) 0-3000

COMMUNICATIONS

SNMP Compatibility Includes slot for optional SNMPWEBCARD accessory to add built-in network interface and enable remote individual outlet control over IP

SPECIAL FEATURES

TVSS Grounding Rear grounding lug

CERTIFICATIONS

TAA Compliant Option TAA Compliant Version Available - Order Tripp Lite PDUMH20ATAA
Certifications Tested to UL 60950-1 (USA), CSA (Canada), Class A (Emissions), NOM (Mexico), RoHS Complaint

WARRANTY

Product Warranty Period (Worldwide) 2-year limited warranty

REVIEW SNAPSHOT®

by PowerReviews
Tripp LiteSingle-Phase Auto Transfer Switch / Metered PDU 1.9kW 20A 120V 1U Horizontal Rackmount 16 5-15/20R outlets 2 L5-20P / 5-20P adapters
 
2.5

(based on 2 reviews)

Ratings Distribution

  • 5 Stars

     

    (0)

  • 4 Stars

     

    (1)

  • 3 Stars

     

    (0)

  • 2 Stars

     

    (0)

  • 1 Stars

     

    (1)

Reviewed by 2 customers

Sort by

Displaying reviews 1-2

Back to top

 
4.0

Test Results

By 

from Undisclosed

Comments about Tripp Lite Single-Phase Auto Transfer Switch / Metered PDU 1.9kW 20A 120V 1U Horizontal Rackmount 16 5-15/20R outlets 2 L5-20P / 5-20P adapters:

I've done extensive tests on this switch in order to compare and recommend the best solution for our single cord devices in data centers.
The switching time of this product is unbelievable! Even with totally out of phase inputs.
The only thing that I do like that this switch had is preferred source selection button in front panel which gives more flexibility.

Comment on this review

 
1.0

Strange Detachable Cord

By 

from Undisclosed

Comments about Tripp Lite Single-Phase Auto Transfer Switch / Metered PDU 1.9kW 20A 120V 1U Horizontal Rackmount 16 5-15/20R outlets 2 L5-20P / 5-20P adapters:

Hi
I have received my order from one of our suppliers and after opening the box I found out that the second source cord is strangely detachable! As long as this product is supposed to service the critical single corded IT loads, I could not figure out the reason for making it so!
The other feature which a couldn't find was the ability to change between primary and secondary sources without rewiring and make outage to the loads!
I have found other manufactureres products more expensive but with better features!

Comment on this review

Displaying reviews 1-2

Back to top

Looking for a TAA version of this model?

See PDUMH20ATAA

Do you own a PDUMH20AT?

Get all your support resources in one place.

go to model support

Tripp Lite has a policy of continuous improvement. Specifications are subject to change without notice.

How can we improve the information on this page? Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.