Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
$7.52 Avg. Price
C14 to C5 adapter connects your notebook or laptop with a 3-slot C6 power connector to a C13 outlet on a surge protector or UPS.
  • Recommended for powering notebook computers and laptops with C6 inlets
  • Converts a C6 connector into a C14 connector to match an available outlet

Features

IEC C14 to IEC C5 Adapter Connects Notebook Computers to an AC Outlet
This UL-listed C14 to C5 power cord adapter converts a C6 plug into a C14 connector and is ideal for a device’s built-in power cord that doesn’t match an available outlet. You can use this adapter to connect a notebook computer, laptop or other device with a three-slot C6 power cord to a surge protector or UPS system with a C13 outlet.

Package Includes

  • P014-000 IEC C14 to IEC C5 Power Cord Adapter, Black 
RoHS compliant

Specifications

OVERVIEW
UPC Code037332218001
Device CompatibilityLaptop; Computer; UPS; PDU
Country/RegionNorth America
INPUT
Maximum Input Amps7
Voltage Compatibility (VAC)125
CONNECTIONS
Side A - Connector 1IEC-320-C14
Side B - Connector 1IEC-320-C5
PHYSICAL
Plug ColorBlack
Cable Jacket ColorBlack
Wire Gauge (AWG)N/A
Cable Length (ft.)0
Shipping Dimensions (hwd / in.)5.00 x 3.98 x 0.50
Shipping Weight (lbs.)0.07
Unit Dimensions (hwd / in.)5.000 x 3.980 x 0.500
ENVIRONMENTAL
Operating Temperature Range14° to 140°F (-10° to 60°C)
Storage Temperature Range14° to 140°F (-10° to 60°C)
Operating Humidity Range30% to 80% RH
Storage Humidity Range30% to 80% RH
STANDARDS & COMPLIANCE
Product CertificationsCSA (Canada); cUL Listed; UL Listed
Product ComplianceRoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)Lifetime limited warranty

Questions & Answers

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.