Possible Product/Country Incompatibility
This product may be incompatible with your voltage or frequency, or it may be designed to comply with the standards or usage in another country. [MP0042]
Part Number: P050-2P5M-EU New
Connects a server or PC with a C20 plug to a PDU or UPS with Schuko outlets.
- Recommended for powering computers, servers, drives and other network devices
- 2.5-meter length allows flexibility in placing devices in relationship to AC outlet
- Ideal replacement for a worn-out or missing power cord
- VDE-compliant H05VV-F jacket allows use in European IT applications
- This product is covered by a Lifetime Limited Warranty (coverage details)
Features
EU Power Cord Connects Data Center Equipment to Reliable AC Power
This VDE-compliant power cable connects a computer, server, hard drive or other device with a C20 plug to a PDU, UPS system or surge protector with Schuko outlets. It can also extend an existing power connection up to 2.5 meters (8.2 feet). The P050-2P5M-EU features a CEE 7/7 Schuko end for connecting to an AC power source and an IEC-320-C19 end for connecting to a network device in a data center or other IT application.
H05VV-F Jacket Is Fully VDE-Compatible for European Applications
The 0.75mm2 enhanced PVC jacket complies with VDE, CE and UKCA standards for data centers, racks, workstations and other IT applications in Europe.
Specifications
OVERVIEW
UPC Code | 037332281234 |
Product Type | Computer Power Cord |
Device Compatibility | Computer |
Country/Region | Europe |
INPUT
Maximum Input Amps | 16.0 |
Voltage Compatibility (VAC) | 250 |
CONNECTIONS
Side A - Connector 1 | CEE 7/7 SCHUKO PLUG |
Side B - Connector 1 | IEC-320-C19 |
PHYSICAL
Plug Color | Black |
Cable Jacket Color | Black |
Cable Jacket Material | PVC |
Power Cord Jacket Type | H05VV-F |
Cable Outer Diameter (OD) | 7.0 mm |
Number of Conductors | 3 |
Conductor Gauge | 32/0.20AS |
Wire Gauge (AWG) | 17 |
Power Cord Color | Black |
Cable Length (ft.) | 8.2 |
Shipping Dimensions (hwd / in.) | 10.00 x 7.99 x 0.50 |
Shipping Weight (lbs.) | 0.64 |
Unit Dimensions (hwd / in.) | 10.000 x 7.990 x 0.500 |
Unit Packaging Type | Polybag |
Unit Weight (lbs.) | 0.62 |
ENVIRONMENTAL
Operating Temperature Range | 5° to 158°F (-15° to 70°C) |
Storage Temperature Range | 5° to 140°F (-15° to 60°C) |
Operating Humidity Range | 20% TO 80% RH, NON-CONDENSING |
Storage Humidity Range | 20% TO 80% RH, NON-CONDENSING |
FEATURES & SPECIFICATIONS
High Voltage | Yes |
STANDARDS & COMPLIANCE
Product Compliance | CE (Europe); REACH; RoHS; UKCA |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Accessories
Power Distribution Units (PDUs)
Model Number | Description | |
---|---|---|
PDU12IEC | 1.9-3.8kW Single-Phase 120–240V Basic PDU, 14 Outlets (12 C13 & 2 C19), C20 16A Input, 1U Rack-Mount | |
PDUNV | 1.9-3.8kW Single-Phase 120-240V Basic PDU, 14 Outlets (12 C13 & 2 C19), C20 with 5 Adapters, 10 ft. (3.05 m) Cord, 1U Rack-Mount |
Documents & Downloads
Declarations of Conformity
Product Images