Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
$17.90 Avg. Price
C19 to C20 20A heavy-duty extension cable connects high-output devices with C19/C20 power connectors, including blade server chassis.
  • Recommended for powering servers, routers and other high-output network devices
  • 6-ft. (1.83 m) length allows flexibility in placing devices in relationship to AC outlet
  • C20 to C19 cord replaces or upgrades standard power cord provided by manufacturer
  • Thick 12 AWG wire gauge manages high power levels required for larger equipment

Features

20A C20-to-C19 Power Cable for Network Devices That Require a Heavy-Gauge Connection
This heavy-duty extension cord features 12 AWG wire suitable for high power connections, making it a reliable solution for large server applications that require a higher-rated, heavier-gauge cable. This cord can be used to connect a server, router, network switch or blade server enclosure to a UPS system or PDU or replace or upgrade the standard power cord provided by the device's manufacturer. The 6-ft. (1.83 m) length allows you flexibility in placing equipment with respect to the power outlet.

Package Includes

  • P036-006 C19 to C20 Heavy-Duty Extension Cord, 6-ft. (1.83 m), Black
RoHS compliant

Specifications

OVERVIEW
UPC Code037332141620
Device CompatibilityServer; Router; Network Switch; UPS; PDU
Country/RegionNorth America
INPUT
Maximum Input Amps20
Voltage Compatibility (VAC)100-250
CONNECTIONS
Side A - Connector 1IEC-320-C20
Side B - Connector 1IEC-320-C19
PHYSICAL
Plug ColorBlack
Cable Jacket ColorBlack
Cable Jacket MaterialPVC
Cable Jacket RatingVW-1
Power Cord Jacket TypeSJT
Cable Outer Diameter (OD)11mm
Number of Conductors3
Wire Gauge (AWG)12
Cable Length (ft.)6
Shipping Dimensions (hwd / in.)1.00 x 7.00 x 11.00
Shipping Weight (lbs.)1.02
ENVIRONMENTAL
Operating Temperature Range-4° to 140°F (-20° to 60°C)
Storage Temperature Range-4° to 140°F (-20° to 60°C)
Operating Humidity Range10% to 65% RH
Storage Humidity Range10% to 65% RH
FEATURES & SPECIFICATIONS
High VoltageYes
STANDARDS & COMPLIANCE
Product CertificationscUL Listed; UL Listed
Product ComplianceRoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)Lifetime limited warranty

Questions & Answers

Accessories

Accessories

  Model Number Description
Plug-Lock Inserts (C20 power cord to C19 outlet), Black, 100 pack PLC19BK PLC19BK Plug-Lock Inserts (C20 power cord to C19 outlet), Black, 100 pack
Plug-Lock Inserts (C20 power cord to C19 outlet), Blue, 100 pack PLC19BL PLC19BL Plug-Lock Inserts (C20 power cord to C19 outlet), Blue, 100 pack
Plug-Lock Inserts (C20 power cord to C19 outlet), Red, 100 pack PLC19RD PLC19RD Plug-Lock Inserts (C20 power cord to C19 outlet), Red, 100 pack

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.